Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN-ISO-12240.4-K-GS-IG - Heavy-Duty Rod Ends GS DIN ISO 12240-4 (DIN 648) Series K, Internal Thread
MÄDLER
Drive Element
Rod Ends and Spherical Bearings
Rod ends DIN ISO 12240 (ex DIN 648), Dimensional series K and E
High performance Rod ends GS DIN 648 dimension series K
Powered by
CAD모델 선택
{maedler/antriebselemente/gelenkkoepfe_und_gelenklager/gelenkkoepfe_din12240-4_reihe_k_u_e/h-gk_gs_din12240-4_mr-k/h-gk_gs_din648_mr-k_ig.prj},{NB=63203500-M36x2},{ARTNR=63203500},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Außenteil: Stahl C22 geschmiedet, verzinkt, Innenring: Wälzlagerstahl 100Cr6 gehärtet HRC 62 ±1, geschliffen und poliert, Laufschale: Sondermessing CuZn38Al1 },{HW=mit Schmiernippel},{AUSF=IR = Innen-Rechtsgewinde},{D=35},{B=43.0},{C1=28.00},{D1=37.7},{D2=80},{D3=46.0},{D4=58.0},{H1=125},{L3=56},{G=M36x2},{W=50.0},{KW=19},{GEW=1600},{GG=36},{TYP=0},{DDGRO=66.36},{DDKLE=61.69},{DKR=57.18},{RS=0.85},{LSCHAFT=64.5},{HSCHAFT=12.5},{P=2.00},{SND=10.50},{SNL=6.00},{CTN=84833038}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D
d - H7
[mm]
B
B -0.12
[mm]
C1
C1 ±0.15
[mm]
D1
d1
[mm]
D2
d2
[mm]
D3
d3
[mm]
D4
d4
[mm]
H1
h1
[mm]
L3
l3 -1.0
[mm]
G
Thread G - ISO DIN 13 6H
[mm]
W
[mm]
KW
α - Tilting angle
[Grad]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
63200200
63200200
Stahl verzinkt
Outer part: Free cutting ...
without grease nipple
IR = Internal-Right hand ...
2
4.5
3.60
2.6
9
3.8
4.5
16
7
M2
4.0
16
3
84833038
63200300
63200300
Stahl verzinkt
Outer part: Free cutting ...
without grease nipple
IR = Internal-Right hand ...
3
6.0
4.50
5.1
14
5.0
6.5
21
10
M3
5.5
14
6
84833038
63200500
63200500
Stahl verzinkt
Outer part: Free cutting ...
with grease nipple
IR = Internal-Right hand ...
5
8.0
6.00
7.7
18
9.0
11.0
27
10
M5
9.0
13
18
84833038
63200600
63200600
Stahl verzinkt
Outer part: Free cutting ...
with grease nipple
IR = Internal-Right hand ...
6
9.0
6.75
8.9
20
10.0
13.0
30
12
M6
11.0
13
27
84833038
63200800
63200800
Stahl verzinkt
Outer part: Free cutting ...
with grease nipple
IR = Internal-Right hand ...
8
12.0
9.00
10.4
24
12.5
16.0
36
16
M8
13.0
14
46
84833038
63201000
63201000
Stahl verzinkt
Outer part: Free cutting ...
with grease nipple
IR = Internal-Right hand ...
10
14.0
10.50
12.9
28
15.0
19.0
43
20
M10
17.0
13
76
84833038
63201200
63201200
Stahl verzinkt
Outer part: Free cutting ...
with grease nipple
IR = Internal-Right hand ...
12
16.0
12.00
15.4
32
17.5
22.0
50
22
M12
19.0
13
115
84833038
63201400
63201400
Stahl verzinkt
Outer part: Steel C22, fo...
with grease nipple
IR = Internal-Right hand ...
14
19.0
13.50
16.8
36
20.0
25.0
57
25
M14
22.0
16
170
84833038
63201600
63201600
Stahl verzinkt
Outer part: Steel C22, fo...
with grease nipple
IR = Internal-Right hand ...
16
21.0
15.00
19.3
42
22.0
27.0
64
28
M16
22.0
15
230
84833038
63201800
63201800
Stahl verzinkt
Outer part: Steel C22, fo...
with grease nipple
IR = Internal-Right hand ...
18
23.0
16.50
21.8
46
25.0
31.0
71
32
M18x1,5
27.0
15
320
84833038
63202000
63202000
Stahl verzinkt
Outer part: Steel C22, fo...
with grease nipple
IR = Internal-Right hand ...
20
25.0
18.00
24.3
50
27.5
34.0
77
33
M20x1,5
32.0
14
415
84833038
63202200
63202200
Stahl verzinkt
Outer part: Steel C22, fo...
with grease nipple
IR = Internal-Right hand ...
22
28.0
20.00
25.8
54
30.0
37.0
84
37
M22x1,5
32.0
15
540
84833038
63202500
63202500
Stahl verzinkt
Outer part: Steel C22, fo...
with grease nipple
IR = Internal-Right hand ...
25
31.0
22.00
29.6
60
33.5
42.0
94
42
M24x2
36.0
15
750
84833038
63203000
63203000
Stahl verzinkt
Outer part: Steel C22, fo...
with grease nipple
IR = Internal-Right hand ...
30
37.0
25.00
34.8
70
40.0
51.0
110
51
M30x2
41.0
17
1130
84833038
63203500
63203500
Stahl verzinkt
Outer part: Steel C22, fo...
with grease nipple
IR = Internal-Right hand ...
35
43.0
28.00
37.7
80
46.0
58.0
125
56
M36x2
50.0
19
1600
84833038
63204000
63204000
Stahl verzinkt
Outer part: Steel C22, fo...
with grease nipple
IR = Internal-Right hand ...
40
49.0
35.00
44.2
90
57.0
69.0
142
60
M42x2
60.0
16
2270
84833038
63210200
63210200
Stahl verzinkt
Outer part: Free cutting ...
without grease nipple
IL = Internal Left-hand t...
2
4.5
3.60
2.6
9
3.8
4.5
16
7
M2
4.0
16
3
84833038
63210300
63210300
Stahl verzinkt
Outer part: Free cutting ...
without grease nipple
IL = Internal Left-hand t...
3
6.0
4.50
5.1
14
5.0
6.5
21
10
M3
5.5
14
6
84833038
63210500
63210500
Stahl verzinkt
Outer part: Free cutting ...
with grease nipple
IL = Internal Left-hand t...
5
8.0
6.00
7.7
18
9.0
11.0
27
10
M5
9.0
13
18
84833038
63210600
63210600
Stahl verzinkt
Outer part: Free cutting ...
with grease nipple
IL = Internal Left-hand t...
6
9.0
6.75
8.9
20
10.0
13.0
30
12
M6
11.0
13
27
84833038
63210800
63210800
Stahl verzinkt
Outer part: Free cutting ...
with grease nipple
IL = Internal Left-hand t...
8
12.0
9.00
10.4
24
12.5
16.0
36
16
M8
13.0
14
46
84833038
63211000
63211000
Stahl verzinkt
Outer part: Free cutting ...
with grease nipple
IL = Internal Left-hand t...
10
14.0
10.50
12.9
28
15.0
19.0
43
20
M10
17.0
13
76
84833038
63211200
63211200
Stahl verzinkt
Outer part: Free cutting ...
with grease nipple
IL = Internal Left-hand t...
12
16.0
12.00
15.4
32
17.5
22.0
50
22
M12
19.0
13
115
84833038
63211400
63211400
Stahl verzinkt
Outer part: Steel C22, fo...
with grease nipple
IL = Internal Left-hand t...
14
19.0
13.50
16.8
36
20.0
25.0
57
25
M14
22.0
16
170
84833038
63211600
63211600
Stahl verzinkt
Outer part: Steel C22, fo...
with grease nipple
IL = Internal Left-hand t...
16
21.0
15.00
19.3
42
22.0
27.0
64
28
M16
22.0
15
230
84833038
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성