Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN808-PRWG-WENR-EW - Single, Precision Universal Joints WENR similar to DIN 808, Stainless Steel, with Needle-Roller Bearings, without or with keyway
MÄDLER
Drive Element
DIN Parts
DIN-Standard 808
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din808/einf-wellengelenk_wenr.prj},{NB=63199163},{ARTNR=63199163},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Naben: Edelstahl 1.4301 (X5CrNi1810, V2A), Lagerstellen: Nadellager aus EN 10027-1 DC04 (1.0338) und 100Cr6},{AUSF=ohne Passfedernut},{D1=30},{D2=63},{L1=45},{L2=166},{B=-},{T=-},{ZUL250=288},{ZUL1000=221},{ZUL3600=134},{GEW=2.78},{PPATH=einf-wellengel_wenr_sbl.prj},{BB=0},{TT=0.0},{CTN=84836020}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
D1
d1 - H7
[mm]
D2
d2
[mm]
L1
l1
[mm]
L2
l2
[mm]
B
b - JS9
[mm]
T
t
[mm]
ZUL250
permissible max. Torques at speed 250 1/min.
[Nm]
ZUL1000
permissible max. Torques at speed 1000 1/min.
[Nm]
ZUL3600
permissible max. Torques at speed 3600 1/min.
[Nm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
63199122
63199122
Stainless steel
Hubs: Stainless steel 1.4...
without keyway
10
20
18
62
-
-
21.1
13.4
8.6
0.10
84836020
63199126
63199126
Stainless steel
Hubs: Stainless steel 1.4...
without keyway
14
25
20
74
-
-
32.6
23
17.3
0.18
84836020
63199132
63199132
Stainless steel
Hubs: Stainless steel 1.4...
without keyway
16
32
24
86
-
-
62
43.2
30.7
0.33
84836020
63199140
63199140
Stainless steel
Hubs: Stainless steel 1.4...
without keyway
20
40
30
108
-
-
134
96
62
0.71
84836020
63199150
63199150
Stainless steel
Hubs: Stainless steel 1.4...
without keyway
25
50
38
132
-
-
192
125
82
1.33
84836020
63199163
63199163
Stainless steel
Hubs: Stainless steel 1.4...
without keyway
30
63
45
166
-
-
288
221
134
2.78
84836020
63199122N
63199122N
Stainless steel
Hubs: Stainless steel 1.4...
with keyway
10
20
18
62
3
11.4
21.1
13.4
8.6
0.10
84836020
63199126N
63199126N
Stainless steel
Hubs: Stainless steel 1.4...
with keyway
14
25
20
74
5
16.3
32.6
23
17.3
0.18
84836020
63199132N
63199132N
Stainless steel
Hubs: Stainless steel 1.4...
with keyway
16
32
24
86
5
18.3
62
43.2
30.7
0.33
84836020
63199140N
63199140N
Stainless steel
Hubs: Stainless steel 1.4...
with keyway
20
40
30
108
6
22.8
134
96
62
0.71
84836020
63199150N
63199150N
Stainless steel
Hubs: Stainless steel 1.4...
with keyway
25
50
38
132
8
28.3
192
125
82
1.33
84836020
63199163N
63199163N
Stainless steel
Hubs: Stainless steel 1.4...
with keyway
30
63
45
166
8
33.3
288
221
134
2.78
84836020
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성