lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-M128-ST-STS - Hinges M128, detachable, for welding
MÄDLER
Drive Element
Parts for Operating
Hinges
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/scharniere/scharnier_m128_st_sts.prj},{NB=67700118},{ARTNR=67700118},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl, mit Messing-Gleitscheibe, Stift aus Stahl},{AUSF=Form ST: mit einseitig festem Stahlstift},{L=150},{D1=20},{D2=13},{S1=25.5},{S2=3},{GEW=350},{PPATH=srn_m128_st_sts_sbl.prj},{CTN=83021000},{FORM=ST}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
L
l ≈
[mm]
D1
d1
[mm]
D2
d2
[mm]
S1
s1
[mm]
S2
s2
[mm]
GEW
Weight ≈
[g]
CTN
Customs tariff number
ⁿ/ₐ
67700111
67700111
Steel
Housing and pin from stee...
Type ST: The hinge pin is...
40
8
5
10.0
2
15
83021000
67700112
67700112
Steel
Housing and pin from stee...
Type ST: The hinge pin is...
50
8
5
10.0
2
19
83021000
67700113
67700113
Steel
Housing and pin from stee...
Type ST: The hinge pin is...
60
10
6
12.0
2
36
83021000
67700114
67700114
Steel
Housing and pin from stee...
Type ST: The hinge pin is...
80
13
8
15.5
2
80
83021000
67700115
67700115
Steel
Housing and pin from stee...
Type ST: The hinge pin is...
100
16
10
20.0
3
140
83021000
67700116
67700116
Steel
Housing and pin from stee...
Type ST: The hinge pin is...
120
16
11
20.0
3
198
83021000
67700117
67700117
Steel
Housing and pin from stee...
Type ST: The hinge pin is...
135
18
12
23.0
3
299
83021000
67700118
67700118
Steel
Housing and pin from stee...
Type ST: The hinge pin is...
150
20
13
25.5
3
350
83021000
67700119
67700119
Steel
Housing and pin from stee...
Type ST: The hinge pin is...
180
20
14
25.5
3
470
83021000
67700120
67700120
Steel
Housing and pin from stee...
Type ST: The hinge pin is...
200
23
16
28.5
3
670
83021000
67700124
67700124
Steel
Housing and pin from stee...
Type STS: The hinge pin i...
80
13
8
15.5
2
80
83021000
67700125
67700125
Steel
Housing and pin from stee...
Type STS: The hinge pin i...
100
16
10
20.0
3
140
83021000
67700126
67700126
Steel
Housing and pin from stee...
Type STS: The hinge pin i...
120
16
11
20.0
3
198
83021000
67700127
67700127
Steel
Housing and pin from stee...
Type STS: The hinge pin i...
135
18
12
23.0
3
299
83021000
67700128
67700128
Steel
Housing and pin from stee...
Type STS: The hinge pin i...
150
20
13
25.5
3
350
83021000
67700129
67700129
Steel
Housing and pin from stee...
Type STS: The hinge pin i...
180
20
14
25.5
3
470
83021000
67700130
67700130
Steel
Housing and pin from stee...
Type STS: The hinge pin i...
200
23
16
28.5
3
670
83021000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성