lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-RR-612 BN-BKN-RF - Cam-Action Indexing Plungers 612 Stainless Steel, Version B-N and BK-N
MÄDLER
Drive Element
Parts for Operating
Cam-Action Indexing Plungers
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/rastriegel/rastr_612_b-n_bk_n_rf.prj},{NB=66699792},{ARTNR=66699792},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4305 / 1.4404, Druckfeder: Edelstahl 1.4310, Raststift: geschliffen, Kappe: Kunststoff Thermoplast (Polyamid) schwarz, matt},{AUSF=Form B-N: ohne Kontermutter, mit Kunststoffkappe},{D1=12},{D2=M20 x 1,5},{D3=20},{L1=69},{L2=12},{L3=36},{L4=37},{L5=52},{FA=21},{FE=57},{GEW=125},{DD2=20},{P=1.5},{TYP=0},{HKM=10},{SW=30},{CTN=73182900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1 -0.02/ -0.04
[mm]
D2
d2
[mm]
D3
d3
[mm]
L1
l1
[mm]
L2
l2
[mm]
L3
l3 +1.5
[mm]
L4
l4
[mm]
L5
l5
[mm]
FA
Spring Load* - Initial / Statistical average
[N]
FE
Spring Load* - End / Statistical average
[N]
GEW
Weight
[g]
P
[mm]
CTN
Customs tariff number
ⁿ/ₐ
66699783
66699783
Stainless steel
Stainless steel 1.4305/1....
Version B-N: without coun...
5
M12 x 1,5
12
47
8
26
26
32
9
21
39
1.5
73182900
66699784
66699784
Stainless steel
Stainless steel 1.4305/1....
Version B-N: without coun...
6
M12 x 1,5
12
47
8
26
26
32
9
21
39
1.5
73182900
66699785
66699785
Stainless steel
Stainless steel 1.4305/1....
Version B-N: without coun...
6
M16 x 1,5
16
56
10
30
32
42
12
32
59
1.5
73182900
66699786
66699786
Stainless steel
Stainless steel 1.4305/1....
Version B-N: without coun...
8
M12 x 1,5
12
47
8
26
26
32
9
21
39
1.5
73182900
66699787
66699787
Stainless steel
Stainless steel 1.4305/1....
Version B-N: without coun...
8
M16 x 1,5
16
56
10
30
32
42
12
32
79
1.5
73182900
66699788
66699788
Stainless steel
Stainless steel 1.4305/1....
Version B-N: without coun...
8
M20 x 1,5
20
69
12
36
37
52
21
57
115
1.5
73182900
66699789
66699789
Stainless steel
Stainless steel 1.4305/1....
Version B-N: without coun...
10
M16 x 1,5
16
56
10
30
32
42
12
32
64
1.5
73182900
66699790
66699790
Stainless steel
Stainless steel 1.4305/1....
Version B-N: without coun...
10
M20 x 1,5
20
69
12
36
37
52
21
57
119
1.5
73182900
66699792
66699792
Stainless steel
Stainless steel 1.4305/1....
Version B-N: without coun...
12
M20 x 1,5
20
69
12
36
37
52
21
57
125
1.5
73182900
66699883
66699883
Stainless steel
Stainless steel 1.4305/1....
Version BK-N: with counte...
5
M12 x 1,5
12
47
8
26
26
32
9
21
39
1.5
73182900
66699884
66699884
Stainless steel
Stainless steel 1.4305/1....
Version BK-N: with counte...
6
M12 x 1,5
12
47
8
26
26
32
9
21
39
1.5
73182900
66699885
66699885
Stainless steel
Stainless steel 1.4305/1....
Version BK-N: with counte...
6
M16 x 1,5
16
56
10
30
32
42
12
32
59
1.5
73182900
66699886
66699886
Stainless steel
Stainless steel 1.4305/1....
Version BK-N: with counte...
8
M12 x 1,5
12
47
8
26
26
32
9
21
39
1.5
73182900
66699887
66699887
Stainless steel
Stainless steel 1.4305/1....
Version BK-N: with counte...
8
M16 x 1,5
16
56
10
30
32
42
12
32
79
1.5
73182900
66699888
66699888
Stainless steel
Stainless steel 1.4305/1....
Version BK-N: with counte...
8
M20 x 1,5
20
69
12
36
37
52
21
57
115
1.5
73182900
66699889
66699889
Stainless steel
Stainless steel 1.4305/1....
Version BK-N: with counte...
10
M16 x 1,5
16
56
10
30
32
42
12
32
64
1.5
73182900
66699890
66699890
Stainless steel
Stainless steel 1.4305/1....
Version BK-N: with counte...
10
M20 x 1,5
20
69
12
36
37
52
21
57
119
1.5
73182900
66699892
66699892
Stainless steel
Stainless steel 1.4305/1....
Version BK-N: with counte...
12
M20 x 1,5
20
69
12
36
37
52
21
57
125
1.5
73182900
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성