lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-717-ORSP-A-AK-RF - Indexing Plungers 717, without Rest Position, Stainless
MÄDLER
Drive Element
Parts for Operating
Indexing Plungers
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/rastbolzen/rb_717_orsp_a_ak_b_bk_rf.prj},{NB=66671826},{ARTNR=66671826},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Gehäuse: Edelstahl 1.4305 (V2A), Bolzen: Edelstahl 1.4305 (V2A), Zugring / Druckfeder: Edelstahl 1.4310},{AUSF=Form AK: ohne Rastsperre, mit Zugring, mit Kontermutter},{D1=10},{L1MIN=10.0},{D2=M16 x 1.5},{D3=30},{E=19.6},{L2MAX=65.0},{L3=26},{L4=9.0},{L5=22.5},{SW=17},{TA=80},{FDA=4},{FDE=27},{GEW=80.0},{PPATH=rastbo_717_orsp_rf_sbl.prj},{CTN=73182900},{DD2=16}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
L1MIN
l1 min.
[mm]
D2
d2
[mm]
D3
d3
[mm]
E
e
[mm]
L2MAX
l2 max.
[mm]
L3
l3
[mm]
L4
l4
[mm]
L5
l5
[mm]
SW
sw - hexagon
[mm]
TA
TA** - Fastening torque during assembly
[Nm]
FDA
Spring Load* - Initial / Statistical average
[N]
FDE
Spring Load* - End / Statistical average
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
66671801
66671801
Stainless steel
Body: Stainless steel 1.4...
Type A: without rest posi...
3
3.5
M6
14
6.9
30.5
12
4.5
10.0
6
2
3
12
3.5
73182900
66671802
66671802
Stainless steel
Body: Stainless steel 1.4...
Type A: without rest posi...
3
3.5
M6 x 0.75
14
6.9
30.5
12
4.5
10.0
6
3
3
12
3.6
73182900
66671803
66671803
Stainless steel
Body: Stainless steel 1.4...
Type A: without rest posi...
4
4.0
M6
14
6.9
30.5
12
4.5
10.0
6
2
3
12
4.0
73182900
66671804
66671804
Stainless steel
Body: Stainless steel 1.4...
Type A: without rest posi...
4
4.5
M8 x 1
18
9.2
40.0
16
6.0
13.5
8
8
5
24
8.4
73182900
66671805
66671805
Stainless steel
Body: Stainless steel 1.4...
Type A: without rest posi...
5
5.0
M8
18
9.2
40.0
16
6.0
13.5
8
7
5
24
8.0
73182900
66671807
66671807
Stainless steel
Body: Stainless steel 1.4...
Type A: without rest posi...
5
5.0
M10 x 1
18
11.5
40.0
16
6.0
13.5
10
22
5
24
12.8
73182900
66671808
66671808
Stainless steel
Body: Stainless steel 1.4...
Type A: without rest posi...
6
6.0
M10
24
11.5
51.5
20
7.5
17.0
10
15
5
21
17.0
73182900
66671809
66671809
Stainless steel
Body: Stainless steel 1.4...
Type A: without rest posi...
6
6.0
M12 x 1.5
24
13.8
51.5
20
7.5
16.5
12
38
5
21
23.0
73182900
66671810
66671810
Stainless steel
Body: Stainless steel 1.4...
Type A: without rest posi...
8
8.0
M12
30
13.8
63.0
24
9.0
20.5
12
20
6
22
30.0
73182900
66671812
66671812
Stainless steel
Body: Stainless steel 1.4...
Type A: without rest posi...
8
8.0
M16 x 1.5
30
19.6
63.0
24
9.0
20.5
17
80
6
22
54.0
73182900
66671813
66671813
Stainless steel
Body: Stainless steel 1.4...
Type A: without rest posi...
10
10.0
M16 x 1.5
30
19.6
65.0
26
9.0
22.5
17
80
4
27
55.0
73182900
66671814
66671814
Stainless steel
Body: Stainless steel 1.4...
Type AK: without rest pos...
3
3.5
M6
14
6.9
30.5
12
4.5
10.0
6
2
3
12
3.0
73182900
66671815
66671815
Stainless steel
Body: Stainless steel 1.4...
Type AK: without rest pos...
3
3.5
M6 x 0.75
14
6.9
30.5
12
4.5
10.0
6
3
3
12
3.4
73182900
66671816
66671816
Stainless steel
Body: Stainless steel 1.4...
Type AK: without rest pos...
4
4.0
M6
14
6.9
30.5
12
4.5
10.0
6
2
3
12
5.0
73182900
66671817
66671817
Stainless steel
Body: Stainless steel 1.4...
Type AK: without rest pos...
4
4.5
M8 x 1
18
9.2
40.0
16
6.0
13.5
8
8
5
24
10.0
73182900
66671818
66671818
Stainless steel
Body: Stainless steel 1.4...
Type AK: without rest pos...
5
5.0
M8
18
9.2
40.0
16
6.0
13.5
8
7
5
24
11.0
73182900
66671819
66671819
Stainless steel
Body: Stainless steel 1.4...
Type AK: without rest pos...
5
5.0
M8 x 1
18
9.2
40.0
16
6.0
13.5
8
7
5
24
13.0
73182900
66671820
66671820
Stainless steel
Body: Stainless steel 1.4...
Type AK: without rest pos...
5
5.0
M10 x 1
18
11.5
40.0
16
6.0
13.5
10
22
5
24
18.0
73182900
66671821
66671821
Stainless steel
Body: Stainless steel 1.4...
Type AK: without rest pos...
6
6.0
M10
24
11.5
51.5
20
7.5
17.0
10
15
5
21
22.0
73182900
66671822
66671822
Stainless steel
Body: Stainless steel 1.4...
Type AK: without rest pos...
6
6.0
M12 x 1.5
24
13.8
51.5
20
7.5
16.5
12
38
5
21
30.0
73182900
66671823
66671823
Stainless steel
Body: Stainless steel 1.4...
Type AK: without rest pos...
8
8.0
M12
30
13.8
63.0
24
9.0
20.5
12
20
6
22
39.0
73182900
66671825
66671825
Stainless steel
Body: Stainless steel 1.4...
Type AK: without rest pos...
8
8.0
M16 x 1.5
30
19.6
63.0
24
9.0
20.5
17
80
6
22
70.0
73182900
66671826
66671826
Stainless steel
Body: Stainless steel 1.4...
Type AK: without rest pos...
10
10.0
M16 x 1.5
30
19.6
65.0
26
9.0
22.5
17
80
4
27
80.0
73182900
66671827
66671827
Stainless steel
Body: Stainless steel 1.4...
Type B: without rest posi...
3
3.5
M6
12
6.9
26.5
12
4.5
10.0
6
2
3
12
3.0
73182900
66671829
66671829
Stainless steel
Body: Stainless steel 1.4...
Type B: without rest posi...
4
4.0
M6
12
6.9
26.5
12
4.5
10.0
6
2
3
12
3.9
73182900
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성