lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-RB-817-STBR - Indexing Plungers 817, Steel, black oxide finish, Version B, BK, C, CK, G and GK
MÄDLER
Drive Element
Parts for Operating
Indexing Plungers
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/rastbolzen/rastbo_817_stbr_f_b_bk_c_ck_g_gk.prj},{NB=66671000},{ARTNR=66671000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Gehäuse: Stahl brüniert, Raststift: Stahl gehärtet, brüniert, Bedienknopf: Kunststoff Thermoplast (Polyamid), schwarz matt},{AUSF=Form C: mit Rastkerbe, mit Knopf, ohne Kontermutter},{D1=10},{L1=12},{D2=M16 x 1.5},{D3=28},{D4=0},{D5=0},{L2=58.0},{L3=26},{L4=8},{L5=0.0},{L6=0.0},{SW=17},{FDA=9.5},{FDE=38},{GEW=69.6},{PPATH=rb_817_f_b_bk_c_ck_g_gk_st_sbl.prj},{CTN=73182900},{DD2=16},{T=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1 -0.02 / -0.04
[mm]
L1
l1 min.
[mm]
D2
d2
[mm]
D3
d3
[mm]
D4
d4
[mm]
D5
d5
[mm]
L2
l2
[mm]
L3
l3
[mm]
L4
l4
[mm]
L5
l5
[mm]
L6
l6
[mm]
SW
[mm]
FDA
Spring Load* - Initial / Statistical average
[N]
FDE
Spring Load* - End / Statistical average
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
66668400
66668400
Steel black oxide finish
Housing: : Steel, black o...
Version B: without notch...
4
4
M8 x 1
16
0
0
35.0
16
5
0.0
0.0
10
4.0
12
11.0
73182900
66668500
66668500
Steel black oxide finish
Housing: : Steel, black o...
Version B: without notch...
5
5
M10 x 1
19
0
0
40.0
18
6
0.0
0.0
12
5.0
15
18.0
73182900
66668600
66668600
Steel black oxide finish
Housing: : Steel, black o...
Version B: without notch...
6
6
M12 x 1.5
23
0
0
48.0
22
6
0.0
0.0
14
6.0
19
29.0
73182900
66668700
66668700
Steel black oxide finish
Housing: : Steel, black o...
Version B: without notch...
8
8
M16 x 1.5
28
0
0
58.0
26
8
0.0
0.0
17
8.5
26
63.0
73182900
66669000
66669000
Steel black oxide finish
Housing: : Steel, black o...
Version B: without notch...
10
12
M16 x 1.5
28
0
0
58.0
26
8
0.0
0.0
17
9.5
38
64.0
73182900
66669400
66669400
Steel black oxide finish
Housing: : Steel, black o...
Version B: without notch...
4
4
M8 x 1
16
0
0
35.0
16
5
0.0
0.0
10
4.0
12
13.8
73182900
66669500
66669500
Steel black oxide finish
Housing: : Steel, black o...
Version B: without notch...
5
5
M10 x 1
19
0
0
40.0
18
6
0.0
0.0
12
5.0
15
25.0
73182900
66669600
66669600
Steel black oxide finish
Housing: : Steel, black o...
Version B: without notch...
6
6
M12 x 1.5
23
0
0
48.0
22
6
0.0
0.0
14
6.0
19
39.0
73182900
66669800
66669800
Steel black oxide finish
Housing: : Steel, black o...
Version B: without notch...
8
8
M16 x 1.5
28
0
0
58.0
26
8
0.0
0.0
17
8.5
26
83.0
73182900
66670000
66670000
Steel black oxide finish
Housing: : Steel, black o...
Version B: without notch...
10
12
M16 x 1.5
28
0
0
58.0
26
8
0.0
0.0
17
9.5
38
79.8
73182900
66670400
66670400
Steel black oxide finish
Housing: : Steel, black o...
Version C: with notched ...
4
4
M8 x 1
16
0
0
35.0
16
5
0.0
0.0
10
4.0
12
13.0
73182900
66670500
66670500
Steel black oxide finish
Housing: : Steel, black o...
Version C: with notched ...
5
5
M10 x 1
19
0
0
40.0
18
6
0.0
0.0
12
5.0
15
21.0
73182900
66670600
66670600
Steel black oxide finish
Housing: : Steel, black o...
Version C: with notched ...
6
6
M12 x 1.5
23
0
0
48.0
22
6
0.0
0.0
14
6.0
19
33.0
73182900
66670800
66670800
Steel black oxide finish
Housing: : Steel, black o...
Version C: with notched ...
8
8
M16 x 1.5
28
0
0
58.0
26
8
0.0
0.0
17
8.5
26
66.5
73182900
66671000
66671000
Steel black oxide finish
Housing: : Steel, black o...
Version C: with notched ...
10
12
M16 x 1.5
28
0
0
58.0
26
8
0.0
0.0
17
9.5
38
69.6
73182900
66671400
66671400
Steel black oxide finish
Housing: : Steel, black o...
Version CK: with notched...
4
4
M8 x 1
16
0
0
35.0
16
5
0.0
0.0
10
4.0
12
15.8
73182900
66671500
66671500
Steel black oxide finish
Housing: : Steel, black o...
Version CK: with notched...
5
5
M10 x 1
19
0
0
40.0
18
6
0.0
0.0
12
5.0
15
28.0
73182900
66671600
66671600
Steel black oxide finish
Housing: : Steel, black o...
Version CK: with notched...
6
6
M12 x 1.5
23
0
0
48.0
22
6
0.0
0.0
14
6.0
19
43.0
73182900
66671800
66671800
Steel black oxide finish
Housing: : Steel, black o...
Version CK: with notched...
8
8
M16 x 1.5
28
0
0
58.0
26
8
0.0
0.0
17
8.5
26
86.5
73182900
66672000
66672000
Steel black oxide finish
Housing: : Steel, black o...
Version CK: with notched...
10
12
M16 x 1.5
28
0
0
58.0
26
8
0.0
0.0
17
9.5
38
85.0
73182900
66673400
66673400
Steel black oxide finish
Steel, black oxide finish...
Version G: with threaded ...
4
4
M8 x 1
16
M3
7
28.0
16
5
4.5
2.5
10
4.0
12
9.8
73182900
66673500
66673500
Steel black oxide finish
Steel, black oxide finish...
Version G: with threaded ...
5
5
M10 x 1
19
M4
8
32.5
18
6
5.5
3.0
12
5.0
15
15.8
73182900
66673600
66673600
Steel black oxide finish
Steel, black oxide finish...
Version G: with threaded ...
6
6
M12 x 1.5
23
M5
9
38.5
22
6
7.0
3.5
14
6.0
19
25.3
73182900
66673800
66673800
Steel black oxide finish
Steel, black oxide finish...
Version G: with threaded ...
8
8
M16 x 1.5
28
M6
10
46.5
26
8
8.5
4.0
17
8.5
26
53.9
73182900
66674000
66674000
Steel black oxide finish
Steel, black oxide finish...
Version G: with threaded ...
10
12
M16 x 1.5
28
M6
10
46.5
26
8
8.5
4.0
17
9.5
38
55.6
73182900
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성