lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-VKH-300.5-IS-G-RF - Adjustable Clamping Levers 300.5, Version IS-G with External Thread, Disengaged by Pulling, Stainless
MÄDLER
Drive Element
Parts for Operating
Klemmhebel
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/klemmhebel/v_kh_300_5_is-g_ag_rf.prj},{NB=66599728},{ARTNR=66599728},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Griffkörper: Edelstahl 1.4308 (V2A), matt gestrahlt, Gewindebolzen / Halteschraube: Edelstahl 1.4305 (V2A)},{AUSF=IS-G: mit Außengewinde},{L1=63},{L2=32},{D1=M6},{D3=13.5},{D4=17.5},{H1=31.0},{H2=6.5},{H3=45},{H4=4.0},{GEW=83},{CTN=84879090},{DD1=6},{T=11},{R=0.350},{DK=8.5},{DKT=2.00},{K=5},{TT=2.9},{TD1=4.430},{TD2=3.191},{TC=0.25},{D1H13=9.0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
L1
l1
[mm]
L2
l2
[mm]
D1
d1
[mm]
D3
d3
[mm]
D4
d4
[mm]
H1
h1
[mm]
H2
h2
[mm]
H3
h3
[mm]
H4
h4
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
66599711
66599711
Stainless steel
Grip body: Stainless stee...
IS-G: with External Threa...
45
12
M5
10.0
13.0
24.5
4.0
34
3.5
36
84879090
66599712
66599712
Stainless steel
Grip body: Stainless stee...
IS-G: with External Threa...
45
16
M5
10.0
13.0
24.5
4.0
34
3.5
36
84879090
66599713
66599713
Stainless steel
Grip body: Stainless stee...
IS-G: with External Threa...
45
20
M5
10.0
13.0
24.5
4.0
34
3.5
36
84879090
66599714
66599714
Stainless steel
Grip body: Stainless stee...
IS-G: with External Threa...
45
25
M5
10.0
13.0
24.5
4.0
34
3.5
37
84879090
66599715
66599715
Stainless steel
Grip body: Stainless stee...
IS-G: with External Threa...
45
32
M5
10.0
13.0
24.5
4.0
34
3.5
38
84879090
66599719
66599719
Stainless steel
Grip body: Stainless stee...
IS-G: with External Threa...
45
16
M6
10.0
13.0
24.5
4.0
34
3.5
37
84879090
66599720
66599720
Stainless steel
Grip body: Stainless stee...
IS-G: with External Threa...
45
20
M6
10.0
13.0
24.5
4.0
34
3.5
37
84879090
66599721
66599721
Stainless steel
Grip body: Stainless stee...
IS-G: with External Threa...
45
25
M6
10.0
13.0
24.5
4.0
34
3.5
38
84879090
66599722
66599722
Stainless steel
Grip body: Stainless stee...
IS-G: with External Threa...
45
32
M6
10.0
13.0
24.5
4.0
34
3.5
40
84879090
66599723
66599723
Stainless steel
Grip body: Stainless stee...
IS-G: with External Threa...
45
40
M6
10.0
13.0
24.5
4.0
34
3.5
41
84879090
66599726
66599726
Stainless steel
Grip body: Stainless stee...
IS-G: with External Threa...
63
20
M6
13.5
17.5
31.0
6.5
45
4.0
81
84879090
66599727
66599727
Stainless steel
Grip body: Stainless stee...
IS-G: with External Threa...
63
25
M6
13.5
17.5
31.0
6.5
45
4.0
82
84879090
66599728
66599728
Stainless steel
Grip body: Stainless stee...
IS-G: with External Threa...
63
32
M6
13.5
17.5
31.0
6.5
45
4.0
83
84879090
66599729
66599729
Stainless steel
Grip body: Stainless stee...
IS-G: with External Threa...
63
40
M6
13.5
17.5
31.0
6.5
45
4.0
83
84879090
66599730
66599730
Stainless steel
Grip body: Stainless stee...
IS-G: with External Threa...
63
50
M6
13.5
17.5
31.0
6.5
45
4.0
84
84879090
66599733
66599733
Stainless steel
Grip body: Stainless stee...
IS-G: with External Threa...
63
20
M8
13.5
17.5
31.0
6.5
45
4.0
84
84879090
66599734
66599734
Stainless steel
Grip body: Stainless stee...
IS-G: with External Threa...
63
25
M8
13.5
17.5
31.0
6.5
45
4.0
86
84879090
66599735
66599735
Stainless steel
Grip body: Stainless stee...
IS-G: with External Threa...
63
32
M8
13.5
17.5
31.0
6.5
45
4.0
88
84879090
66599736
66599736
Stainless steel
Grip body: Stainless stee...
IS-G: with External Threa...
63
40
M8
13.5
17.5
31.0
6.5
45
4.0
91
84879090
66599737
66599737
Stainless steel
Grip body: Stainless stee...
IS-G: with External Threa...
63
50
M8
13.5
17.5
31.0
6.5
45
4.0
94
84879090
66599738
66599738
Stainless steel
Grip body: Stainless stee...
IS-G: with External Threa...
63
63
M8
13.5
17.5
31.0
6.5
45
4.0
98
84879090
66599739
66599739
Stainless steel
Grip body: Stainless stee...
IS-G: with External Threa...
78
20
M10
16.0
21.0
36.0
8.0
54
4.0
139
84879090
66599740
66599740
Stainless steel
Grip body: Stainless stee...
IS-G: with External Threa...
78
25
M10
16.0
21.0
36.0
8.0
54
4.0
141
84879090
66599741
66599741
Stainless steel
Grip body: Stainless stee...
IS-G: with External Threa...
78
32
M10
16.0
21.0
36.0
8.0
54
4.0
142
84879090
66599742
66599742
Stainless steel
Grip body: Stainless stee...
IS-G: with External Threa...
78
40
M10
16.0
21.0
36.0
8.0
54
4.0
146
84879090
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성