Modular Belt Sprocket - T-500 Series
LILAI Chain
T Series Modular Belt
T-500 Series
Powered by
CAD모델 선택
{lilai/t_series_mesh_belt_chain/t_500_series/t_500_sprocket.prj},{NB=3-T-500-9-50*50},{PM=Molded Processed},{SERIES=T-500 Series},{MATERIAL=PA6+Fiber Glass},{JG=Bore tolerance : d +0.2/+0.1},{TN=9},{PD=167.46},{OD=163.0},{AS=50*50},{BORE=50},{TOP=143.5},{A=105}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CODE
Code
ⁿ/ₐ
PM
Processing methods
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
JG
Inner Diameter
ⁿ/ₐ
TN
Teeth No.
ⁿ/ₐ
PD
[mm]
OD
[mm]
AS
Aperture/square hole
[mm]
BORE
Bore
[mm]
1-T-500-7-30
1-T-500-7-30
Machined Processed
T-500 Series
PA6
Bore tolerance : d +0.08/...
7
133.60
131.6
30
30
1-T-500-7-35
1-T-500-7-35
Machined Processed
T-500 Series
PA6
Bore tolerance : d +0.08/...
7
133.60
131.6
35
35
3-T-500-9-30
3-T-500-9-30
Molded Processed
T-500 Series
PA6+Fiber Glass
Bore tolerance : d +0.2/+...
9
167.46
163.0
30
30
3-T-500-9-35
3-T-500-9-35
Molded Processed
T-500 Series
PA6+Fiber Glass
Bore tolerance : d +0.2/+...
9
167.46
163.0
35
35
3-T-500-9-40
3-T-500-9-40
Molded Processed
T-500 Series
PA6+Fiber Glass
Bore tolerance : d +0.2/+...
9
167.46
163.0
40
40
3-T-500-9-50*50
3-T-500-9-50*50
Molded Processed
T-500 Series
PA6+Fiber Glass
Bore tolerance : d +0.2/+...
9
167.46
163.0
50*50
50
1-T-500-12-30
1-T-500-12-30
Machined Processed
T-500 Series
PA6
Bore tolerance : d +0.08/...
12
223.94
222.0
30
30
1-T-500-12-40
1-T-500-12-40
Machined Processed
T-500 Series
PA6
Bore tolerance : d +0.08/...
12
223.94
222.0
40
40
3-T-500-14-40
3-T-500-14-40
Molded Processed
T-500 Series
PA6+Fiber Glass
Bore tolerance : d +0.2/+...
14
260.47
258.5
40
40
3-T-500-14-50
3-T-500-14-50
Molded Processed
T-500 Series
PA6+Fiber Glass
Bore tolerance : d +0.2/+...
14
260.47
258.5
50
50
3-T-500-14-60
3-T-500-14-60
Molded Processed
T-500 Series
PA6+Fiber Glass
Bore tolerance : d +0.2/+...
14
260.47
258.5
60
60
3-T-500-14-80*80
3-T-500-14-80*80
Molded Processed
T-500 Series
PA6+Fiber Glass
Bore tolerance : d +0.2/+...
14
260.47
258.5
80*80
80
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성