Double Teeth Modular belt Sprocket - T-1600 Series
LILAI Chain
T Series Modular Belt
T-1600 Series
Powered by
CAD모델 선택
{lilai/t_series_mesh_belt_chain/t_1600_series/t_1600_s_sprocket.prj},{NB=1-T-1600B-12-40},{PM=Machined processed},{SERIES=T-1600 Series},{MATERIAL=Polyamide PA6, Machined, high precision, matching well.},{AT=Suitable for light load conveying, strong and durable},{JG=Bore tolerance: d+0.08/+0.02},{TN=12},{PD=98.2},{OD=98.8},{BORE=40},{TOP=81.8},{A=70.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
CODE
Code
ⁿ/ₐ
PM
Processing methods
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AT
Apply to
ⁿ/ₐ
JG
Inner Diameter
ⁿ/ₐ
TN
Teeth No.
ⁿ/ₐ
PD
[mm]
OD
[mm]
BORE
Bore
[mm]
1-T-1600B-10-20
1-T-1600B-10-20
Machined processed
T-1600 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
10
82.2
82.2
20
1-T-1600B-10-25
1-T-1600B-10-25
Machined processed
T-1600 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
10
82.2
82.2
25
1-T-1600B-10-30
1-T-1600B-10-30
Machined processed
T-1600 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
10
82.2
82.2
30
1-T-1600B-10-35
1-T-1600B-10-35
Machined processed
T-1600 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
10
82.2
82.2
35
1-T-1600B-12-25
1-T-1600B-12-25
Machined processed
T-1600 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
12
98.2
98.8
25
1-T-1600B-12-30
1-T-1600B-12-30
Machined processed
T-1600 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
12
98.2
98.8
30
1-T-1600B-12-35
1-T-1600B-12-35
Machined processed
T-1600 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
12
98.2
98.8
35
1-T-1600B-12-40
1-T-1600B-12-40
Machined processed
T-1600 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
12
98.2
98.8
40
1-T-1600B-15-25
1-T-1600B-15-25
Machined processed
T-1600 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
15
122.2
123.5
25
1-T-1600B-15-30
1-T-1600B-15-30
Machined processed
T-1600 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
15
122.2
123.5
30
1-T-1600B-15-35
1-T-1600B-15-35
Machined processed
T-1600 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
15
122.2
123.5
35
1-T-1600B-15-40
1-T-1600B-15-40
Machined processed
T-1600 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
15
122.2
123.5
40
1-T-1600B-18-25
1-T-1600B-18-25
Machined processed
T-1600 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
18
146.3
148.1
25
1-T-1600B-18-30
1-T-1600B-18-30
Machined processed
T-1600 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
18
146.3
148.1
30
1-T-1600B-18-35
1-T-1600B-18-35
Machined processed
T-1600 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
18
146.3
148.1
35
1-T-1600B-18-40
1-T-1600B-18-40
Machined processed
T-1600 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
18
146.3
148.1
40
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성