Molded Drive Sprocket - 820 Series
LILAI Chain
Straight Running Plastic Table Top Chain
820 Series
Powered by
CAD모델 선택
{lilai/pdtftc/820_series/820_injection_driving_wheel.prj},{NB=3-820-23-25},{PM=Molded Processed},{SERIES=820 Series},{MATERIAL=PA6 +Fiber Glass, Molded Processed},{AT=Apply for fixed shafts , easy to install},{JG=Bore tolerance : d -0.05/-0.1},{TN=23},{PD=139.9},{OD=140.7},{BORE=25},{J1=24.0},{J2=37.0},{OC=1.15},{J3=9.00},{J4=5.00},{J5=8.00},{J6=1.70}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
CODE
Code
ⁿ/ₐ
PM
Processing method
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AT
Apply to
ⁿ/ₐ
JG
Inner Diameter
ⁿ/ₐ
TN
Teeth No.
ⁿ/ₐ
PD
[mm]
OD
[mm]
BORE
Bore
[mm]
3-820-19-25
3-820-19-25
Molded Processed
820 Series
PA6 +Fiber Glass, Molded ...
Apply for fixed shafts , ...
Bore tolerance : d -0.05/...
19
115.7
117.0
25
3-820-19-30
3-820-19-30
Molded Processed
820 Series
PA6 +Fiber Glass, Molded ...
Apply for fixed shafts , ...
Bore tolerance : d -0.05/...
19
115.7
117.0
30
3-820-19-35
3-820-19-35
Molded Processed
820 Series
PA6 +Fiber Glass, Molded ...
Apply for fixed shafts , ...
Bore tolerance : d -0.05/...
19
115.7
117.0
35
3-820-21-25
3-820-21-25
Molded Processed
820 Series
PA6 +Fiber Glass, Molded ...
Apply for fixed shafts , ...
Bore tolerance : d -0.05/...
21
127.8
129.0
25
3-820-21-30
3-820-21-30
Molded Processed
820 Series
PA6 +Fiber Glass, Molded ...
Apply for fixed shafts , ...
Bore tolerance : d -0.05/...
21
127.8
129.0
30
3-820-21-35
3-820-21-35
Molded Processed
820 Series
PA6 +Fiber Glass, Molded ...
Apply for fixed shafts , ...
Bore tolerance : d -0.05/...
21
127.8
129.0
35
3-820-23-25
3-820-23-25
Molded Processed
820 Series
PA6 +Fiber Glass, Molded ...
Apply for fixed shafts , ...
Bore tolerance : d -0.05/...
23
139.9
140.7
25
3-820-23-30
3-820-23-30
Molded Processed
820 Series
PA6 +Fiber Glass, Molded ...
Apply for fixed shafts , ...
Bore tolerance : d -0.05/...
23
139.9
140.7
30
3-820-23-35
3-820-23-35
Molded Processed
820 Series
PA6 +Fiber Glass, Molded ...
Apply for fixed shafts , ...
Bore tolerance : d -0.05/...
23
139.9
140.7
35
3-820-23-40
3-820-23-40
Molded Processed
820 Series
PA6 +Fiber Glass, Molded ...
Apply for fixed shafts , ...
Bore tolerance : d -0.05/...
23
139.9
140.7
40
3-820-25-25
3-820-25-25
Molded Processed
820 Series
PA6 +Fiber Glass, Molded ...
Apply for fixed shafts , ...
Bore tolerance : d -0.05/...
25
152.0
153.0
25
3-820-25-30
3-820-25-30
Molded Processed
820 Series
PA6 +Fiber Glass, Molded ...
Apply for fixed shafts , ...
Bore tolerance : d -0.05/...
25
152.0
153.0
30
3-820-25-35
3-820-25-35
Molded Processed
820 Series
PA6 +Fiber Glass, Molded ...
Apply for fixed shafts , ...
Bore tolerance : d -0.05/...
25
152.0
153.0
35
3-820-25-40
3-820-25-40
Molded Processed
820 Series
PA6 +Fiber Glass, Molded ...
Apply for fixed shafts , ...
Bore tolerance : d -0.05/...
25
152.0
153.0
40
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성