카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K2035 - Adjustment plugs, plastic with felt glide surface for round and square tubes
KIPP USA
Swivel feet, levelling feet
Powered by
CAD모델 선택
{kipp_usa/swivel_feet_levelling_feet/27799-15_asmtab.prj},{NB=K2035.0045152031},{BESTKIPPUSA=K2035.0045152031},{AUSF=für Rundrohre },{FORM=A},{FORM1=rund},{A=0},{B=0},{D=45},{D1=M30},{D2=25},{H=5},{H1=5},{H2=3},{L=29.3},{L1=31},{SW=41},{BELASTUNG=3},{PASS=Ø45X1,5-2},{GEW=0.0310},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245823116},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=22.000},{XA=1.000},{PPATH=27799-15_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FORM1
Form
ⁿ/ₐ
A
Length
[mm]
B
Length
[mm]
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
H
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
L
Length
[mm]
L1
Length
[mm]
SW
Width across flats
[mm]
BELASTUNG
load capacity max.
[kN]
PASS
suitable for tubes
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
K2035.0030101529
K2035.0030101529
round
A
rund
0
0
30
M22
25
5
5
3
19.7
29
28
3
Ø30X1-1,5
0.0140
Yes
4059245822966
31.12.2099
98% availability of produ...
K2035.0030101560
K2035.0030101560
round
A
rund
0
0
30
M22
25
5
5
3
19.7
60
28
3
Ø30X1-1,5
0.0160
Yes
4059245822973
31.12.2099
98% availability of produ...
K2035.0030152029
K2035.0030152029
round
A
rund
0
0
30
M22
25
5
5
3
27.0
29
28
2,5
Ø30X1,5-2
0.0160
Yes
4059245822980
31.12.2099
98% availability of produ...
K2035.0032152029
K2035.0032152029
round
A
rund
0
0
32
M22
25
5
5
3
19.7
29
28
3
Ø32X1,5-2
0.0140
Yes
4059245822997
31.12.2099
98% availability of produ...
K2035.0032152060
K2035.0032152060
round
A
rund
0
0
32
M22
25
5
5
3
19.7
60
28
3
Ø32X1,5-2
0.0150
Yes
4059245823000
31.12.2099
98% availability of produ...
K2035.0035202529
K2035.0035202529
round
A
rund
0
0
35
M22
25
5
5
3
29.3
29
28
3
Ø35X2-2,5
0.0170
Yes
4059245823017
31.12.2099
98% availability of produ...
K2035.0035202560
K2035.0035202560
round
A
rund
0
0
35
M22
25
5
5
3
29.3
60
28
3
Ø35X2-2,5
0.0160
Yes
4059245823024
31.12.2099
98% availability of produ...
K2035.0035152029
K2035.0035152029
round
A
rund
0
0
35
M22
25
5
5
3
29.3
29
28
3
Ø35X1,5-2
0.0190
Yes
4059245823031
31.12.2099
98% availability of produ...
K2035.0035152060
K2035.0035152060
round
A
rund
0
0
35
M22
25
5
5
3
29.3
60
28
3
Ø35X1,5-2
0.0180
Yes
4059245823048
31.12.2099
98% availability of produ...
K2035.0038152029
K2035.0038152029
round
A
rund
0
0
38
M22
25
5
5
3
29.3
29
28
3
Ø38X1,5-2
0.0230
Yes
4059245823055
31.12.2099
98% availability of produ...
K2035.0038152060
K2035.0038152060
round
A
rund
0
0
38
M22
25
5
5
3
29.3
60
28
3
Ø38X1,5-2
0.0220
Yes
4059245823062
31.12.2099
98% availability of produ...
K2035.0040202529
K2035.0040202529
round
A
rund
0
0
40
M22
25
5
5
3
29.3
29
28
3
Ø40X2-2,5
0.0280
Yes
4059245823079
31.12.2099
98% availability of produ...
K2035.0040202560
K2035.0040202560
round
A
rund
0
0
40
M22
25
5
5
3
29.3
60
28
3
Ø40X2-2,5
0.0270
Yes
4059245823086
31.12.2099
98% availability of produ...
K2035.0040152029
K2035.0040152029
round
A
rund
0
0
40
M22
25
5
5
3
29.3
29
28
3
Ø40X1,5-2
0.0280
Yes
4059245823093
31.12.2099
98% availability of produ...
K2035.0040152060
K2035.0040152060
round
A
rund
0
0
40
M22
25
5
5
3
29.3
60
28
3
Ø40X1,5-2
0.0270
Yes
4059245823109
31.12.2099
98% availability of produ...
K2035.0045152031
K2035.0045152031
round
A
rund
0
0
45
M30
25
5
5
3
29.3
31
41
3
Ø45X1,5-2
0.0310
Yes
4059245823116
31.12.2099
98% availability of produ...
K2035.0050152031
K2035.0050152031
round
A
rund
0
0
50
M30
25
5
5
3
29.3
31
41
3
Ø50X1,5-2
0.0360
Yes
4059245823123
31.12.2099
98% availability of produ...
K2035.3030101529
K2035.3030101529
Square
B
quadratisch
30
30
0
M22
25
5
5
3
19.5
29
28
3
30X30X1-1,5
0.0200
Yes
4059245823130
31.12.2099
98% availability of produ...
K2035.3030101560
K2035.3030101560
Square
B
quadratisch
30
30
0
M22
25
5
5
3
19.5
60
28
3
30X30X1-1,5
0.0220
Yes
4059245823147
31.12.2099
98% availability of produ...
K2035.3030152029
K2035.3030152029
Square
B
quadratisch
30
30
0
M22
25
5
5
3
19.5
29
28
3
30X30X1,5-2
0.0200
Yes
4059245823154
31.12.2099
98% availability of produ...
K2035.3030152060
K2035.3030152060
Square
B
quadratisch
30
30
0
M22
25
5
5
3
19.5
60
28
3
30X30X1,5-2
0.0160
Yes
4059245823161
31.12.2099
98% availability of produ...
K2035.3535152029
K2035.3535152029
Square
B
quadratisch
35
35
0
M22
25
5
5
3
29.3
29
28
3
35X35X1,5-2
0.0220
Yes
4059245823178
31.12.2099
98% availability of produ...
K2035.3535152060
K2035.3535152060
Square
B
quadratisch
35
35
0
M22
25
5
5
3
29.3
60
28
3
35X35X1,5-2
0.0230
Yes
4059245823185
31.12.2099
98% availability of produ...
K2035.3535202529
K2035.3535202529
Square
B
quadratisch
35
35
0
M22
25
5
5
3
29.3
29
28
3
35X35X2-2,5
0.0220
Yes
4059245823192
31.12.2099
98% availability of produ...
K2035.3535202560
K2035.3535202560
Square
B
quadratisch
35
35
0
M22
25
5
5
3
29.3
60
28
3
35X35X2-2,5
0.0230
Yes
4059245823208
31.12.2099
98% availability of produ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성