카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0392 - Thrust Pads DIN 6311 extended
KIPP USA
Swivel feet, levelling feet
Powered by
CAD모델 선택
{kipp_usa/swivel_feet_levelling_feet/07140.prj},{NB=K0392.12},{BESTKIPPUSA=K0392.12},{MATERIAL=Stahl},{FORM=S},{AUSF=Druckstück mit Sprengring},{D1=25},{D2=8.1},{D4=18},{H1=13},{H2=7.0},{T1=7.0},{PASS=M 12},{GEW=0.0341},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245143917},{FILTER=KIPP,NORELEM,KIPP_USA},{SPP=0.800},{XA=10.000},{XB=0.500},{XC=1.000},{XD=9.700},{XE=2.000},{XF=3.000},{XG=1.000},{XH=1.000},{TYP=3.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
D4
diameter
[mm]
H1
height
[mm]
H2
height
[mm]
T1
Depth
[mm]
PASS
with thrust point to DIN 6332
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0392.06
K0392.06
Steel
S
thrust pad with snap ring
12
4.6
10
7
2.5
4.0
M 6
0.0041
Yes
4059245143825
31.12.2099
98% Warenverfügbarkeit. N...
K0392.08
K0392.08
Steel
S
thrust pad with snap ring
16
6.1
12
9
4.0
5.0
M 8
0.0091
Yes
4059245143849
31.12.2099
98% Warenverfügbarkeit. N...
K0392.10
K0392.10
Steel
S
thrust pad with snap ring
20
8.1
15
11
5.0
6.0
M 10
0.0174
Yes
4059245143863
31.12.2099
98% Warenverfügbarkeit. N...
K0392.12
K0392.12
Steel
S
thrust pad with snap ring
25
8.1
18
13
7.0
7.0
M 12
0.0341
Yes
4059245143917
31.12.2099
98% Warenverfügbarkeit. N...
K0392.16
K0392.16
Steel
S
thrust pad with snap ring
32
12.1
22
15
7.0
7.5
M 16
0.0575
Yes
4059245143931
31.12.2099
98% Warenverfügbarkeit. N...
K0392.20
K0392.20
Steel
S
thrust pad with snap ring
40
15.6
28
16
9.0
8.0
M 20
0.1033
Yes
4059245143955
31.12.2099
98% Warenverfügbarkeit. N...
K0392.108
K0392.108
Steel
T
low design, large clampin...
25
6.1
12
8
4.0
4.5
M 8
0.0171
Yes
4059245143887
31.12.2099
98% Warenverfügbarkeit. N...
K0392.110
K0392.110
Steel
T
low design, large clampin...
32
8.1
18
10
6.0
6.0
M 10 / M 12
0.0422
Yes
4059245143894
31.12.2099
98% Warenverfügbarkeit. N...
K0392.116
K0392.116
Steel
T
low design, large clampin...
40
12.1
22
12
7.0
7.0
M 16
0.0752
Yes
4059245143900
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성