카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1085 - Hinges stainless steel
KIPP USA
Hinges
Powered by
CAD모델 선택
{kipp_usa/scharniere/27876_asmtab.prj},{NB=K1085.0625151500},{BESTKIPPUSA=K1085.062515150},{MATERIAL=Edelstahl A2},{W=0},{AUSF=poliert},{A=50},{A1=15.0},{A2=15.0},{A3=25.0},{A4=25.0},{B=50},{B2=30},{H=6},{H1=12},{D1=6.5},{F1=1.1},{F2=0.9},{GEW=0.1178},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245219513},{TYP=2.0},{XA=6.000},{XB=6.000},{XC=18.500},{XD=3.000},{TYP1=3},{FILTER=KIPP,NORELEM,KIPP_USA},{PPATH=27876_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
A
width
[mm]
A1
distance
[mm]
A2
distance
[mm]
A3
width
[mm]
A4
width
[mm]
B
height
[mm]
B2
distance
[mm]
H
height
[mm]
H1
height
[mm]
D1
diameter
[mm]
F1
F1 max.
[kN]
F2
F2 max.
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
K1085.052013130
K1085.052013130
stainless steel A2
polished
39
12.5
12.5
19.5
19.5
39
25
4
9
5.5
0.8
0.6
0.0509
Yes
4059245219490
31.12.2099
98% availability of produ...
K1085.052013131
K1085.052013131
stainless steel A2
sand blasted
39
12.5
12.5
19.5
19.5
39
25
4
9
5.5
0.8
0.6
0.0509
Yes
4059245219506
31.12.2099
98% availability of produ...
K1085.062515150
K1085.062515150
stainless steel A2
polished
50
15.0
15.0
25.0
25.0
50
30
6
12
6.5
1.1
0.9
0.1178
Yes
4059245219513
31.12.2099
98% availability of produ...
K1085.062515151
K1085.062515151
stainless steel A2
sand blasted
50
15.0
15.0
25.0
25.0
50
30
6
12
6.5
1.1
0.9
0.1184
Yes
4059245219520
31.12.2099
98% availability of produ...
K1085.083018180
K1085.083018180
stainless steel A4
polished
60
18.0
18.0
30.0
30.0
60
36
8
15
8.5
2.0
1.5
0.1856
Yes
4059245219537
31.12.2099
98% availability of produ...
K1085.083018181
K1085.083018181
stainless steel A4
brushed
60
18.0
18.0
30.0
30.0
60
36
8
15
8.5
2.0
1.5
0.1850
Yes
4059245219544
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성