카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1061 - Quarter-turn clamp locks stainless steel Knob plastic or stainless steel
KIPP USA
Quarter-turn locks, compression latches
Powered by
CAD모델 선택
{kipp_usa/quarter-turn_locks_compression_latches/k1061.prj},{NB=K1061.5161},{D=5},{D1=14},{D2=25},{D3=20},{D4=21},{H=19.0},{H1=6.5},{L=15.5},{D5=14},{D6=26},{D7=4.4},{D8=2.4},{SPANNKRAFT=60},{SCHERKRAFT=1.8},{AUSZUGSKRAFT=1.2},{GEW=0.0405},{EAN=4059245220878},{NDM=2.000},{SW=1.500},{TYP=1.000},{Z1ON=1.200},{Z1OFF=1.500},{XA=1.000},{XB=11.700},{XC=0.600},{XD=21.000},{XE=4.600},{XF=70.000},{XG=3.000},{XH=2.500},{XI=4.200},{XJ=8.000},{XK=1.000},{XL=0.000},{XM=3.800},{XN=5.000},{XO=2.000},{XP=1.000},{XQ=11.000},{XR=1.200},{XS=7.000},{XT=0.400},{XU=0.500},{XV=18.100},{XW=30.000},{XX=2.000},{XY=84.000},{XZ=1.500},{XA1=2.600},{XB1=16.500},{XC1=6.000},{XD1=5.500},{XE1=10.600},{XF1=2.500},{XG1=3.000},{BESTKIPPUSA=K1061.5161},{AUSF=Griff Edelstahl},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
Teilkreisdurchmesser
[mm]
H
height
[mm]
H1
height
[mm]
L
Length
[mm]
M
thread
[mm]
D5
diameter
[mm]
D6
diameter
[mm]
D7
diameter
[mm]
D8
diameter
[mm]
T
height
[mm]
T1
height
[mm]
SPANNKRAFT
Clamping force
[N]
SCHERKRAFT
Shearing force
[kN]
AUSZUGSKRAFT
Extraction force
[kN]
TEMP
Temperature resistance up to
[°]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1061.516
K1061.516
Grip plastic
5
14
25
20
21
19.0
6.5
15.5
M2 / 3-deep
14
26
4.4
2.4
6
6-10
60
1.8
1.2
130 °C
0.0332
Yes
4059245220861
31.12.2099
98% Warenverfügbarkeit. N...
K1061.817
K1061.817
Grip plastic
8
18
34
32
28
26.0
10.0
17.0
M3 / 4-deep
18
35
6.5
3.4
6
6-14
90
3.2
2.6
130 °C
0.0835
Yes
4059245220892
31.12.2099
98% Warenverfügbarkeit. N...
K1061.823
K1061.823
Grip plastic
8
18
34
32
28
26.0
10.0
23.0
M3 / 4-deep
18
35
6.5
3.4
12
12-20
90
3.2
2.6
130 °C
0.0865
Yes
4059245220922
31.12.2099
98% Warenverfügbarkeit. N...
K1061.5161
K1061.5161
Grip stainless steel
5
14
25
20
21
19.0
6.5
15.5
M2 / 3-deep
14
26
4.4
2.4
6
6-10
60
1.8
1.2
200 °C
0.0405
Yes
4059245220878
31.12.2099
98% Warenverfügbarkeit. N...
K1061.8171
K1061.8171
Grip stainless steel
8
18
34
32
28
25.5
10.0
17.0
M3 / 4-deep
18
35
6.5
3.4
6
6-14
90
3.2
2.6
200 °C
0.1041
Yes
4059245220908
31.12.2099
98% Warenverfügbarkeit. N...
K1061.8231
K1061.8231
Grip stainless steel
8
18
34
32
28
25.5
10.0
23.0
M3 / 4-deep
18
35
6.5
3.4
12
12-20
90
3.2
2.6
200 °C
0.1062
Yes
4059245220939
31.12.2099
98% Warenverfügbarkeit. N...
K1061.15161
K1061.15161
Grip stainless steel
5
14
25
20
21
19.0
6.5
15.5
M2 / 3-deep
14
26
4.4
2.4
6
6-10
60
1.8
1.2
200 °C
0.0400
Yes
4059245585137
31.12.2099
98% Warenverfügbarkeit. N...
K1061.18171
K1061.18171
Grip stainless steel
8
18
34
32
28
25.5
10.0
17.0
M3 / 4-deep
18
35
6.5
3.4
6
6-14
90
3.2
2.6
200 °C
0.1300
Yes
4059245585144
31.12.2099
98% Warenverfügbarkeit. N...
K1061.18231
K1061.18231
Grip stainless steel
8
18
34
32
28
25.5
10.0
23.0
M3 / 4-deep
18
35
6.5
3.4
12
12-20
90
3.2
2.6
200 °C
0.1350
Yes
4059245585151
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K1061 - Quarter-turn clamp locks grip plastic or stainless steel
KIPP
27.05.2024
K1062 - Clamping plates for quartr-turn clamp locks
KIPP USA
05.06.2024
K1458 - Pull handles, plastic oval
KIPP
27.05.2024
K1559 - Quarter-turn clamp locks, stainless steel twist knob plastic or sta...
KIPP
27.05.2024
K1560 - Clamping plates steel for quarter-turn clamp locks
KIPP USA
05.06.2024
K1360 - Quarter-turn lock, stainless steel
KIPP USA
05.06.2024
03161-10 - Locating cylinder stainless steel, pneumatic
norelem
30.05.2024
K1559 - Quarter-turn clamp locks, stainless steel twist knob plastic or sta...
KIPP USA
05.06.2024
K1561 - Lift and turn latches, steel or stainless steel rotary knob plastic...
KIPP USA
05.06.2024
K1107 - Quarter-turn lock lockable stainless steel
KIPP USA
05.06.2024
K0518 - Quarter-turn locks small version
KIPP USA
05.06.2024
K1108 - Quarter-turn lock stainless steel with wing grip
KIPP USA
05.06.2024
K0525 - Quarter-turn locks with wing knob
KIPP USA
05.06.2024
K1113 - Quarter-turn lock, long version
KIPP USA
05.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성