카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0256 - Handwheels
KIPP USA
Handwheels
Disc Handwheels
Powered by
CAD모델 선택
{kipp_usa/handraeder/disc_handwheels/06262.prj},{NB=K0256.0108012},{D=25},{D1=80},{D3=19},{A1=2.5},{H=17.6},{L1=13.0},{L3=36.7},{B3=0},{T=0.0},{GEW=0.0740},{EAN=4059245860487},{DX=12.000},{NDM=4.000},{D6=13.000},{TYP=1.000},{TYP1=1},{TYP2=1.000},{TAB=1},{TAB1=1},{XA=6.000},{XB=0.000},{XC=0.000},{NDM1=0.000},{BESTKIPPUSA=K0256.0108012},{MATERIAL=Thermoplast},{MATK=Edelstahl},{GR=1},{AUSF=Nabe ohne Nut},{AUSF1=ohne Querbohrung},{D2=12},{D7=-},{H2=-},{ZEICHNUNG=Zeichnungsansichten},{BS=Infotext},{ROHS=Yes},{ZTNUSA=39269099},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{IMPERIAL=MM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
MATK
Component
ⁿ/ₐ
GR
size
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
AUSF1
version 1
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm / inch]
D3
diameter
[mm]
D7
thread
[mm]
A1
Length
[mm]
H
height
[mm]
H2
distance
[mm]
L1
height
[mm]
L3
Length
[mm]
B3
hub slot width P9
[mm]
T
hub slot depth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0256.108008
K0256.108008
Thermoplast
Stahl brüniert
1
without keyway
without transverse bore
25
80
8
19
-
2.5
17.6
-
13.0
36.7
0
0.0
0.0796
Yes
4059245061440
31.12.2099
98% Warenverfügbarkeit. N...
K0256.108010
K0256.108010
Thermoplast
Stahl brüniert
1
without keyway
without transverse bore
25
80
10
19
-
2.5
17.6
-
13.0
36.7
0
0.0
0.0767
Yes
4059245061488
31.12.2099
98% Warenverfügbarkeit. N...
K0256.108012
K0256.108012
Thermoplast
Stahl brüniert
1
without keyway
without transverse bore
25
80
12
19
-
2.5
17.6
-
13.0
36.7
0
0.0
0.0740
Yes
4059245061525
31.12.2099
98% Warenverfügbarkeit. N...
K0256.210010
K0256.210010
Thermoplast
Stahl brüniert
2
without keyway
without transverse bore
28
100
10
19
-
3.0
20.1
-
13.0
43.5
0
0.0
0.1250
Yes
4059245061563
31.12.2099
98% Warenverfügbarkeit. N...
K0256.210012
K0256.210012
Thermoplast
Stahl brüniert
2
without keyway
without transverse bore
28
100
12
19
-
3.0
20.1
-
13.0
43.5
0
0.0
0.1129
Yes
4059245061600
31.12.2099
98% Warenverfügbarkeit. N...
K0256.312512
K0256.312512
Thermoplast
Stahl brüniert
3
without keyway
without transverse bore
35
125
12
25
-
4.0
23.3
-
18.5
52.1
0
0.0
0.2290
Yes
4059245061648
31.12.2099
98% Warenverfügbarkeit. N...
K0256.312514
K0256.312514
Thermoplast
Stahl brüniert
3
without keyway
without transverse bore
35
125
14
25
-
4.0
23.3
-
18.5
52.1
0
0.0
0.2307
Yes
4059245061686
31.12.2099
98% Warenverfügbarkeit. N...
K0256.312516
K0256.312516
Thermoplast
Stahl brüniert
3
without keyway
without transverse bore
35
125
16
25
-
4.0
23.3
-
18.5
52.1
0
0.0
0.2260
Yes
4059245061723
31.12.2099
98% Warenverfügbarkeit. N...
K0256.416014
K0256.416014
Thermoplast
Stahl brüniert
4
without keyway
without transverse bore
45
160
14
25
-
5.6
28.0
-
18.5
63.8
0
0.0
0.3683
Yes
4059245061761
31.12.2099
98% Warenverfügbarkeit. N...
K0256.416016
K0256.416016
Thermoplast
Stahl brüniert
4
without keyway
without transverse bore
45
160
16
25
-
5.6
28.0
-
18.5
63.8
0
0.0
0.3549
Yes
4059245061808
31.12.2099
98% Warenverfügbarkeit. N...
K0256.10800802
K0256.10800802
Thermoplast
Stahl brüniert
1
with keyway
without transverse bore
25
80
8
19
-
2.5
17.6
-
13.0
36.7
2
9.0
0.0800
Yes
4059245061457
31.12.2099
98% Warenverfügbarkeit. N...
K0256.10801003
K0256.10801003
Thermoplast
Stahl brüniert
1
with keyway
without transverse bore
25
80
10
19
-
2.5
17.6
-
13.0
36.7
3
11.4
0.0740
Yes
4059245061495
31.12.2099
98% Warenverfügbarkeit. N...
K0256.10801204
K0256.10801204
Thermoplast
Stahl brüniert
1
with keyway
without transverse bore
25
80
12
19
-
2.5
17.6
-
13.0
36.7
4
13.8
0.0719
Yes
4059245061532
31.12.2099
98% Warenverfügbarkeit. N...
K0256.21001003
K0256.21001003
Thermoplast
Stahl brüniert
2
with keyway
without transverse bore
28
100
10
19
-
3.0
20.1
-
13.0
43.5
3
11.4
0.1250
Yes
4059245061570
31.12.2099
98% Warenverfügbarkeit. N...
K0256.21001204
K0256.21001204
Thermoplast
Stahl brüniert
2
with keyway
without transverse bore
28
100
12
19
-
3.0
20.1
-
13.0
43.5
4
13.8
0.1126
Yes
4059245061617
31.12.2099
98% Warenverfügbarkeit. N...
K0256.31251204
K0256.31251204
Thermoplast
Stahl brüniert
3
with keyway
without transverse bore
35
125
12
25
-
4.0
23.3
-
18.5
52.1
4
13.8
0.2290
Yes
4059245061655
31.12.2099
98% Warenverfügbarkeit. N...
K0256.31251405
K0256.31251405
Thermoplast
Stahl brüniert
3
with keyway
without transverse bore
35
125
14
25
-
4.0
23.3
-
18.5
52.1
5
16.3
0.2290
Yes
4059245061693
31.12.2099
98% Warenverfügbarkeit. N...
K0256.31251605
K0256.31251605
Thermoplast
Stahl brüniert
3
with keyway
without transverse bore
35
125
16
25
-
4.0
23.3
-
18.5
52.1
5
18.3
0.2196
Yes
4059245061730
31.12.2099
98% Warenverfügbarkeit. N...
K0256.41601405
K0256.41601405
Thermoplast
Stahl brüniert
4
with keyway
without transverse bore
45
160
14
25
-
5.6
28.0
-
18.5
63.8
5
16.3
0.4250
Yes
4059245061778
31.12.2099
98% Warenverfügbarkeit. N...
K0256.41601605
K0256.41601605
Thermoplast
Stahl brüniert
4
with keyway
without transverse bore
45
160
16
25
-
5.6
28.0
-
18.5
63.8
5
18.3
0.4250
Yes
4059245061815
31.12.2099
98% Warenverfügbarkeit. N...
K0256.1080086
K0256.1080086
Thermoplast
Stahl brüniert
1
without keyway
with transverse bore
25
80
8
19
M6
2.5
17.6
7,5
13.0
36.7
0
0.0
0.0788
Yes
4059245061471
31.12.2099
98% Warenverfügbarkeit. N...
K0256.1080106
K0256.1080106
Thermoplast
Stahl brüniert
1
without keyway
with transverse bore
25
80
10
19
M6
2.5
17.6
7,5
13.0
36.7
0
0.0
0.0740
Yes
4059245061518
31.12.2099
98% Warenverfügbarkeit. N...
K0256.1080126
K0256.1080126
Thermoplast
Stahl brüniert
1
without keyway
with transverse bore
25
80
12
19
M6
2.5
17.6
7,5
13.0
36.7
0
0.0
0.0740
Yes
4059245061556
31.12.2099
98% Warenverfügbarkeit. N...
K0256.2100106
K0256.2100106
Thermoplast
Stahl brüniert
2
without keyway
with transverse bore
28
100
10
19
M6
3.0
20.1
7,5
13.0
43.5
0
0.0
0.1250
Yes
4059245061594
31.12.2099
98% Warenverfügbarkeit. N...
K0256.2100126
K0256.2100126
Thermoplast
Stahl brüniert
2
without keyway
with transverse bore
28
100
12
19
M6
3.0
20.1
7,5
13.0
43.5
0
0.0
0.1250
Yes
4059245061631
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성