Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1169 - Machinable jaws rectangular
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Form holding systems
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/form_spannsystem/03163.prj},{NB=K1169.32080},{A=42},{B=50.0},{B1=32},{D=5},{D1=4.5},{D2=7.700},{D3=7},{H=42},{H1=5},{L=80},{L1=45},{S=3.5},{T=5},{GEW=0.4691},{EAN=4059245267835},{TYP=2.000},{NDM=8.0},{SW=6.000},{XA=1.0},{XB=25.0},{XC=11.0},{XD=19.0},{XE=2.0},{XF=33.5},{XG=2.5},{XH=18.0},{XI=10.0},{XJ=17.8},{XK=2.0},{XL=8.0},{XM=13.0},{XN=30.0},{XO=4.0},{XP=2.5},{XQ=14.0},{XR=22.5},{XS=14.5},{XT=11.0},{XU=5.0},{XV=26.5},{XW=10.0},{XX=7.1},{XY=2.5},{XZ=1.5},{BESTKIPP=K1169.32080},{D4=M3x0,5},{D5=M4x0,7},{D6=M8},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,WERKSTUECK_SPANNSYSTEME_FRENCH,NORELEM,},{IMPERIAL=MM}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
A
distance
[mm]
B
width
[mm]
B1
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
thread
[mm]
D5
thread
[mm]
D6
thread
[mm]
H
height
ⁿ/ₐ
H1
height
[mm]
L
Length
[mm]
L1
Length
[mm]
S
height
[mm]
T
distance
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1169.32040
K1169.32040
42
50.0
32
5
4.5
7.400
7
M3x0,5
M4x0,7
M6
42
5
40
25
3.5
5
0.2481
Yes
84662080
4059245267828
98% Warenverfügbarkeit. N...
31.12.2099
K1169.32080
K1169.32080
42
50.0
32
5
4.5
7.700
7
M3x0,5
M4x0,7
M8
42
5
80
45
3.5
5
0.4691
Yes
84662080
4059245267835
98% Warenverfügbarkeit. N...
31.12.2099
K1169.50050
K1169.50050
62
72.0
50
6
5.5
11.400
11
M3x0,5
M5x0,8
M10
63
7
50
30
5.5
8
0.6949
Yes
84662080
4059245267842
98% Warenverfügbarkeit. N...
31.12.2099
K1169.50100
K1169.50100
62
72.0
50
6
5.5
11.400
11
M3x0,5
M5x0,8
M12
63
7
100
58
5.5
8
1.3500
Yes
84662080
4059245267859
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성