Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0383 - Ball-end thrust screws without head with flattened balll
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Rest and stop elements
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/auflageelmente_anschlagelemente/07110_1.prj},{NB=K0383.208600B_},{D1=4.1},{L=60.3},{KUGEL=5.5},{SW=4.0},{GEW=0.0176},{EAN=4059245136063},{NDM=8},{DW0=0},{DW1=9},{TYP=1},{TYP1=0.000},{XA=6.20},{XB=59.60},{XC=5.00},{XD=1.00},{XE=3.300},{XF=0.000},{XG=0.000},{XH=0.000},{XI=0.000},{XK=2.700},{L1=0.000},{XJ=0.000},{BESTKIPP=K0383.20860},{FORM=B},{AUSF=Kugel aus Stahl},{MATERIAL=Stahl},{D=M 8},{BELASTUNG=15},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{EOL=31.12.2099},{W=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
[mm]
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
L
Length
[mm]
KUGEL
ball-Ø
[mm]
SW
width across flats
[mm]
BELASTUNG
load capacity max. (static load only)
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0383.7046
K0383.7046
C
ball in POM
Steel
M 4
1.8
5.9
2.5
2.0
0
0.0002
Yes
73181520
4059245136872
31.12.2099
98% Warenverfügbarkeit. N...
K0383.7048
K0383.7048
C
ball in POM
Steel
M 4
1.8
7.9
2.5
2.0
0
0.0003
Yes
73181520
4059245136889
31.12.2099
98% Warenverfügbarkeit. N...
K0383.70410
K0383.70410
C
ball in POM
Steel
M 4
1.8
9.9
2.5
2.0
0
0.0005
Yes
73181520
4059245136841
31.12.2099
98% Warenverfügbarkeit. N...
K0383.70412
K0383.70412
C
ball in POM
Steel
M 4
1.8
11.9
2.5
2.0
0
0.0006
Yes
73181520
4059245136858
31.12.2099
98% Warenverfügbarkeit. N...
K0383.70416
K0383.70416
C
ball in POM
Steel
M 4
1.8
15.9
2.5
2.0
0
0.0009
Yes
73181520
4059245136865
31.12.2099
98% Warenverfügbarkeit. N...
K0383.7058
K0383.7058
C
ball in POM
Steel
M 5
2.1
7.8
3.0
2.5
0
0.0005
Yes
73181520
4059245136940
31.12.2099
98% Warenverfügbarkeit. N...
K0383.70510
K0383.70510
C
ball in POM
Steel
M 5
2.1
9.4
3.0
2.5
0
0.0007
Yes
73181520
4059245136896
31.12.2099
98% Warenverfügbarkeit. N...
K0383.70512
K0383.70512
C
ball in POM
Steel
M 5
2.1
11.8
3.0
2.5
0
0.0010
Yes
73181520
4059245136902
31.12.2099
98% Warenverfügbarkeit. N...
K0383.70516
K0383.70516
C
ball in POM
Steel
M 5
2.1
15.8
3.0
2.5
0
0.0014
Yes
73181520
4059245136919
31.12.2099
98% Warenverfügbarkeit. N...
K0383.70520
K0383.70520
C
ball in POM
Steel
M 5
2.1
19.4
3.0
2.5
0
0.0019
Yes
73181520
4059245136926
31.12.2099
98% Warenverfügbarkeit. N...
K0383.70525
K0383.70525
C
ball in POM
Steel
M 5
2.1
24.8
3.0
2.5
0
0.0025
Yes
73181520
4059245136933
31.12.2099
98% Warenverfügbarkeit. N...
K0383.70610
K0383.70610
C
ball in POM
Steel
M 6
3.0
10.3
4.0
3.0
1
0.0011
Yes
73181520
4059245136957
31.12.2099
98% Warenverfügbarkeit. N...
K0383.70612
K0383.70612
C
ball in POM
Steel
M 6
3.0
12.3
4.0
3.0
1
0.0014
Yes
73181520
4059245136964
31.12.2099
98% Warenverfügbarkeit. N...
K0383.70616
K0383.70616
C
ball in POM
Steel
M 6
3.0
16.3
4.0
3.0
1
0.0021
Yes
73181520
4059245136971
31.12.2099
98% Warenverfügbarkeit. N...
K0383.70620
K0383.70620
C
ball in POM
Steel
M 6
3.0
20.3
4.0
3.0
1
0.0027
Yes
73181520
4059245136988
31.12.2099
98% Warenverfügbarkeit. N...
K0383.70625
K0383.70625
C
ball in POM
Steel
M 6
3.0
25.3
4.0
3.0
1
0.0036
Yes
73181520
4059245136995
31.12.2099
98% Warenverfügbarkeit. N...
K0383.70810
K0383.70810
C
ball in POM
Steel
M 8
4.2
10.4
5.5
4.0
2
0.0019
Yes
73181520
4059245137008
31.12.2099
98% Warenverfügbarkeit. N...
K0383.70812
K0383.70812
C
ball in POM
Steel
M 8
4.2
12.4
5.5
4.0
2
0.0022
Yes
73181520
4059245137015
31.12.2099
98% Warenverfügbarkeit. N...
K0383.70816
K0383.70816
C
ball in POM
Steel
M 8
4.2
16.4
5.5
4.0
2
0.0034
Yes
73181520
4059245137022
31.12.2099
98% Warenverfügbarkeit. N...
K0383.70820
K0383.70820
C
ball in POM
Steel
M 8
4.2
20.4
5.5
4.0
2
0.0046
Yes
73181520
4059245137039
31.12.2099
98% Warenverfügbarkeit. N...
K0383.70825
K0383.70825
C
ball in POM
Steel
M 8
4.2
25.4
5.5
4.0
2
0.0061
Yes
73181520
4059245137046
31.12.2099
98% Warenverfügbarkeit. N...
K0383.70830
K0383.70830
C
ball in POM
Steel
M 8
4.2
30.4
5.5
4.0
2
0.0076
Yes
73181520
4059245137053
31.12.2099
98% Warenverfügbarkeit. N...
K0383.2046
K0383.2046
B
ball in steel
Steel
M 4
1.4
5.8
2.5
2.0
3.5
0.0003
Yes
73181520
4059245135837
31.12.2099
98% Warenverfügbarkeit. N...
K0383.2048
K0383.2048
B
ball in steel
Steel
M 4
1.4
7.8
2.5
2.0
3.5
0.0004
Yes
73181520
4059245135844
31.12.2099
98% Warenverfügbarkeit. N...
K0383.20410
K0383.20410
B
ball in steel
Steel
M 4
1.4
9.8
2.5
2.0
3.5
0.0006
Yes
73181520
4059245135806
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성