Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0283 - Self-aligning pads with swivel angle 14° and 20°
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Rest and stop elements
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/auflageelmente_anschlagelemente/02001.prj},{NB=K0283.120_C_(0)},{TYP2=1},{D1=34},{D2=18},{D4=0.00},{L=40.0},{H=40.0},{L1=15},{H1=0.0},{L2=0.0},{H2=0.0},{L3=0.0},{E=41.6},{T=15},{SW=36},{KUGEL=25},{GEW=0.2118},{EAN=4059245000272},{TYP=1.000},{TYP1=0.000},{NDR=20.000},{KDR=17.294},{STR=2.50},{TAB=0},{XA=8.900},{XB=7.700},{XC=35.200},{XD=0.500},{XE=33.700},{XF=28.500},{XG=0.500},{BESTKIPP=K0283.120},{FORM=C},{AUSF=Kugel abgeflacht, plan},{D3=M 20},{BELASTUNG=90},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{WX=0,[-20:20]},{EOL=31.12.2099},{ALPHA=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
D3
thread
ⁿ/ₐ
D4
diameter
[mm]
H
höhe
ⁿ/ₐ
H1
height
ⁿ/ₐ
H2
height
ⁿ/ₐ
E
width
[mm]
T
depth
ⁿ/ₐ
SW
width across flats
[mm]
KUGEL
Ball Ø
[mm]
BELASTUNG
Load rating max.kN (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0283.1061
K0283.1061
C
Flattened ball, flat face
12
7
M 6
0.00
17.5
0.0
12.5
19.6
6
17
10
14
0.0189
Yes
84662080
4059245000203
31.12.2099
98% Warenverfügbarkeit. N...
K0283.106
K0283.106
C
Flattened ball, flat face
16
7
M 6
0.00
17.5
0.0
0.0
19.6
6
17
10
14
0.0224
Yes
84662080
4059245000197
31.12.2099
98% Warenverfügbarkeit. N...
K0283.108
K0283.108
C
Flattened ball, flat face
22
11
M 8
0.00
26.0
0.0
0.0
27.7
9
24
16
34
0.0642
Yes
84662080
4059245000210
31.12.2099
98% Warenverfügbarkeit. N...
K0283.1101
K0283.1101
C
Flattened ball, flat face
18
11
M 10
0.00
26.0
0.0
20.0
27.7
9
24
16
34
0.0576
Yes
84662080
4059245000234
31.12.2099
98% Warenverfügbarkeit. N...
K0283.110
K0283.110
C
Flattened ball, flat face
22
11
M 10
0.00
26.0
0.0
0.0
27.7
9
24
16
34
0.0639
Yes
84662080
4059245000227
31.12.2099
98% Warenverfügbarkeit. N...
K0283.112
K0283.112
C
Flattened ball, flat face
22
11
M 12
0.00
26.0
0.0
0.0
27.7
9
24
16
34
0.0610
Yes
84662080
4059245000241
31.12.2099
98% Warenverfügbarkeit. N...
K0283.1161
K0283.1161
C
Flattened ball, flat face
26
18
M 16
0.00
40.0
0.0
30.0
41.6
15
36
25
90
0.1953
Yes
84662080
4059245000265
31.12.2099
98% Warenverfügbarkeit. N...
K0283.116
K0283.116
C
Flattened ball, flat face
34
18
M 16
0.00
40.0
0.0
0.0
41.6
15
36
25
90
0.2239
Yes
84662080
4059245000258
31.12.2099
98% Warenverfügbarkeit. N...
K0283.120
K0283.120
C
Flattened ball, flat face
34
18
M 20
0.00
40.0
0.0
0.0
41.6
15
36
25
90
0.2118
Yes
84662080
4059245000272
31.12.2099
98% Warenverfügbarkeit. N...
K0283.9061
K0283.9061
M
Flattened ball, carbide s...
12
7
M 6
6.35
17.5
0.6
12.5
19.6
6
17
10
14
0.0180
Yes
84662080
4059245000296
31.12.2099
98% Warenverfügbarkeit. N...
K0283.906
K0283.906
M
Flattened ball, carbide s...
16
7
M 6
6.35
17.5
0.6
0.0
19.6
6
17
10
14
0.0219
Yes
84662080
4059245000289
31.12.2099
98% Warenverfügbarkeit. N...
K0283.908
K0283.908
M
Flattened ball, carbide s...
22
11
M 8
7.50
26.0
0.8
0.0
27.7
9
24
16
34
0.0669
Yes
84662080
4059245000302
31.12.2099
98% Warenverfügbarkeit. N...
K0283.9101
K0283.9101
M
Flattened ball, carbide s...
18
11
M 10
7.50
26.0
0.8
20.0
27.7
9
24
16
34
0.0562
Yes
84662080
4059245000326
31.12.2099
98% Warenverfügbarkeit. N...
K0283.910
K0283.910
M
Flattened ball, carbide s...
22
11
M 10
7.50
26.0
0.8
0.0
27.7
9
24
16
34
0.0646
Yes
84662080
4059245000319
31.12.2099
98% Warenverfügbarkeit. N...
K0283.912
K0283.912
M
Flattened ball, carbide s...
22
11
M 12
7.50
26.0
0.8
0.0
27.7
9
24
16
34
0.0609
Yes
84662080
4059245000333
31.12.2099
98% Warenverfügbarkeit. N...
K0283.9161
K0283.9161
M
Flattened ball, carbide s...
26
18
M 16
12.70
40.0
0.9
30.0
41.6
15
36
25
90
0.1954
Yes
84662080
4059245000357
31.12.2099
98% Warenverfügbarkeit. N...
K0283.916
K0283.916
M
Flattened ball, carbide s...
34
18
M 16
12.70
40.0
0.9
0.0
41.6
15
36
25
90
0.2260
Yes
84662080
4059245000340
31.12.2099
98% Warenverfügbarkeit. N...
K0283.920
K0283.920
M
Flattened ball, carbide s...
34
18
M 20
12.70
40.0
0.9
0.0
41.6
15
36
25
90
0.2132
Yes
84662080
4059245000364
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성