Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1535 - Clamping towers, grey cast iron, 8-sided, with pre-machined clamping faces
KIPP
CLAMPING TECHNOLOGY
Modular Clamping Technology
Basic elements
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/modulare_spanntechnik/grundelemente/01856_1.prj},{NB=K1535.10050075},{L=500},{L1=301},{L2=400},{L3=200},{L4X=400},{L6=200},{L7=75},{L8=124.4},{L11=25},{H=750},{H1=50},{H3=18},{D2=20},{GEW=264.000},{VERS=2},{NDM=16.0},{XA=60.0},{XB=20.0},{XC=30.0},{XD=20.0},{XE=35.0},{XF=18.0},{XG=26.0},{XH=17.0},{XI=14},{XJ=20},{XK=13},{XL=110},{XM=20},{XN=50},{XO=40},{D=MIN},{N=MIN},{NL=MIN},{NL1=MIN},{XP=MIN},{XQ=MIN},{XR=MIN},{XS=MIN},{XT=MIN},{DD=MIN},{EE1=MIN},{XX=MIN},{KDM=MIN},{ST=MIN},{NDM1=MIN},{KDM1=MIN},{ST1=MIN},{NDMR=MIN},{KDMR=MIN},{STR=MIN},{XU=MIN},{XV=MIN},{XW=MIN},{TAB=MIN},{XA1=15.000},{XB1=324.71766},{XC1=40.000},{XD1=45.000},{BESTKIPP=K1535.10050075},{L4=},{L5=250},{D3=M16},{D4=M12},{D5=M16},{BS=Infotext},{INFO=Info},{ROHS=Yes}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
ⁿ/ₐ
L4
Length
[mm]
L5
Length
[mm]
L6
Length
[mm]
L7
Length
[mm]
L8
Length
[mm]
H
height
[mm]
H1
height
[mm]
H3
height
[mm]
D2
borehole
[mm]
D3
borehole
[mm]
D4
borehole
[mm]
D5
thread
[mm]
GEW
Approx. weight
[kg]
BS
Description
ⁿ/ₐ
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1535.10040050
K1535.10040050
400
251
320
300
200
200
150
55
103.4
500
50
18
20
M16
M12
M16
148.000
Infotext
Info
Yes
84662020
4059245496570
98% Warenverfügbarkeit. N...
31.12.2099
K1535.10040065
K1535.10040065
400
251
320
300
200
200
150
55
103.4
650
50
18
20
M16
M12
M16
179.000
Infotext
Info
Yes
84662020
4059245496587
98% Warenverfügbarkeit. N...
31.12.2099
K1535.10050060
K1535.10050060
500
301
400
200
250
200
75
124.4
600
50
18
20
M16
M12
M16
227.000
Infotext
Info
Yes
84662020
4059245496594
98% Warenverfügbarkeit. N...
31.12.2099
K1535.10050075
K1535.10050075
500
301
400
200
250
200
75
124.4
750
50
18
20
M16
M12
M16
264.000
Infotext
Info
Yes
84662020
4059245496600
98% Warenverfügbarkeit. N...
31.12.2099
K1535.10063070
K1535.10063070
630
351
500
400
315
200
100
145.4
700
50
18
25
M16
M16
M16
350.000
Infotext
Info
Yes
84662020
4059245496617
98% Warenverfügbarkeit. N...
31.12.2099
K1535.10063085
K1535.10063085
630
351
500
400
315
200
100
145.4
850
50
18
25
M16
M16
M16
395.000
Infotext
Info
Yes
84662020
4059245496624
98% Warenverfügbarkeit. N...
31.12.2099
K1535.10080080
K1535.10080080
800
501
640
600
400
400
300
135
207.4
800
50
18
25
M16
M16
M16
622.000
Infotext
Info
Yes
84662020
4059245496631
98% Warenverfügbarkeit. N...
31.12.2099
K1535.10080100
K1535.10080100
800
501
640
600
400
400
300
135
207.4
1000
50
18
25
M16
M16
M16
711.000
Infotext
Info
Yes
84662020
4059245496648
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성