Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1534 - Clamping towers, grey cast iron, 6-sided, with grid holes
KIPP
CLAMPING TECHNOLOGY
Modular Clamping Technology
Basic elements
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/modulare_spanntechnik/grundelemente/01855_2.prj},{NB=K1534.21280100},{L=800},{L1=500},{L2=640},{L3=600},{L4X=400},{L6=300},{L7=135},{L8=289.0},{L11=25},{H=1000},{H1=50},{H3=18},{D2=25},{GEW=700.000},{VERS=4},{NDM=16.0},{XA=100.0},{XB=30.0},{XC=30.0},{XD=24.0},{XE=45.0},{XF=18.0},{XG=26.0},{XH=17.0},{XI=18},{XJ=26},{XK=17},{XL=130},{XM=28},{XN=65},{XO=50},{D=12},{N=540},{NL=4},{NL1=17},{XP=12},{XQ=16},{XR=28},{XS=15},{XT=18},{DD=MIN},{EE1=MIN},{XX=MIN},{KDM=MIN},{ST=MIN},{NDM1=MIN},{KDM1=MIN},{ST1=MIN},{NDMR=MIN},{KDMR=MIN},{STR=MIN},{XU=MIN},{XV=MIN},{XW=MIN},{TAB=MIN},{XA1=30.000},{XB1=577.350},{XC1=55.000},{XD1=55.000},{BESTKIPP=K1534.21280100},{L4=400},{L5=400},{D3=M16},{D4=M16},{D5=M16},{BS=Infotext},{INFO=Info},{ROHS=Yes}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
ⁿ/ₐ
L4
Length
[mm]
L4X
[mm]
L5
Length
[mm]
L6
Length
[mm]
L7
Length
[mm]
L11
Length
[mm]
H
height
[mm]
H1
height
[mm]
H3
height
[mm]
D2
borehole
[mm]
D3
borehole
[mm]
D4
borehole
[mm]
D5
thread
[mm]
GEW
Approx. weight
[kg]
BS
Description
ⁿ/ₐ
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1534.21240050
K1534.21240050
400
250
320
300
200
200
200
150
55
25
500
50
18
20
M16
M12
M16
149.000
Infotext
Info
Yes
84662020
4059245496419
98% Warenverfügbarkeit. N...
31.12.2099
K1534.21240065
K1534.21240065
400
250
320
300
200
200
200
150
55
25
650
50
18
20
M16
M12
M16
180.000
Infotext
Info
Yes
84662020
4059245496426
98% Warenverfügbarkeit. N...
31.12.2099
K1534.21250060
K1534.21250060
500
300
400
200
400
250
200
75
25
600
50
18
20
M16
M12
M16
228.000
Infotext
Info
Yes
84662020
4059245496433
98% Warenverfügbarkeit. N...
31.12.2099
K1534.21250075
K1534.21250075
500
300
400
200
400
250
200
75
25
750
50
18
20
M16
M12
M16
267.000
Infotext
Info
Yes
84662020
4059245496440
98% Warenverfügbarkeit. N...
31.12.2099
K1534.21263070
K1534.21263070
630
350
500
400
400
315
200
100
25
700
50
18
25
M16
M16
M16
356.000
Infotext
Info
Yes
84662020
4059245496457
98% Warenverfügbarkeit. N...
31.12.2099
K1534.21263085
K1534.21263085
630
350
500
400
400
315
200
100
25
850
50
18
25
M16
M16
M16
407.000
Infotext
Info
Yes
84662020
4059245496464
98% Warenverfügbarkeit. N...
31.12.2099
K1534.21280080
K1534.21280080
800
500
640
600
400
400
400
300
135
25
800
50
18
25
M16
M16
M16
609.000
Infotext
Info
Yes
84662020
4059245496471
98% Warenverfügbarkeit. N...
31.12.2099
K1534.21280100
K1534.21280100
800
500
640
600
400
400
400
300
135
25
1000
50
18
25
M16
M16
M16
700.000
Infotext
Info
Yes
84662020
4059245496488
98% Warenverfügbarkeit. N...
31.12.2099
K1534.21640050
K1534.21640050
400
250
320
300
200
200
200
150
55
25
500
50
18
20
M16
M12
M16
147.000
Infotext
Info
Yes
84662020
4059245496495
98% Warenverfügbarkeit. N...
31.12.2099
K1534.21640065
K1534.21640065
400
250
320
300
200
200
200
150
55
25
650
50
18
20
M16
M12
M16
177.000
Infotext
Info
Yes
84662020
4059245496501
98% Warenverfügbarkeit. N...
31.12.2099
K1534.21650060
K1534.21650060
500
300
400
200
400
250
200
75
25
600
50
18
20
M16
M12
M16
224.000
Infotext
Info
Yes
84662020
4059245496518
98% Warenverfügbarkeit. N...
31.12.2099
K1534.21650075
K1534.21650075
500
300
400
200
400
250
200
75
25
750
50
18
20
M16
M12
M16
262.000
Infotext
Info
Yes
84662020
4059245496525
98% Warenverfügbarkeit. N...
31.12.2099
K1534.21663070
K1534.21663070
630
350
500
400
400
315
200
100
25
700
50
18
25
M16
M16
M16
351.000
Infotext
Info
Yes
84662020
4059245496532
98% Warenverfügbarkeit. N...
31.12.2099
K1534.21663085
K1534.21663085
630
350
500
400
400
315
200
100
25
850
50
18
25
M16
M16
M16
396.000
Infotext
Info
Yes
84662020
4059245496549
98% Warenverfügbarkeit. N...
31.12.2099
K1534.21680080
K1534.21680080
800
500
640
600
400
400
400
300
135
25
800
50
18
25
M16
M16
M16
600.000
Infotext
Info
Yes
84662020
4059245496556
98% Warenverfügbarkeit. N...
31.12.2099
K1534.21680100
K1534.21680100
800
500
640
600
400
400
400
300
135
25
1000
50
18
25
M16
M16
M16
688.000
Infotext
Info
Yes
84662020
4059245496563
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성