Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1531 - Angle plates, grey cast iron, wide with grid holes
KIPP
CLAMPING TECHNOLOGY
Modular Clamping Technology
Basic elements
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/modulare_spanntechnik/grundelemente/01251_1.prj},{NB=K1531.212805280},{B=525},{B2=115},{B3=320},{D=12},{APASSX=0.0},{D3X=0.0},{H=800},{H1=45},{H2=75},{F=0.0},{G=0.0},{L=800},{L2=640},{L8=50},{L9=0},{TN=0},{N=0},{N1=240},{NL=15},{NL1=14},{GEW=477.000},{XA=500.0},{XB=45.0},{XC=12.5},{XD=15.0},{XE=18.0},{XF=25.0},{XG=25.0},{XH=0.3},{NDM=0.0},{KDM=13.835},{ST=2.00},{NDM1=16.0},{KDM1=18.376},{ST1=2.00},{XI=45},{NDM2=24},{KDM2=13.835},{ST2=2.00},{XJ=110},{XK=110},{XL=10},{XM=50},{XN=200},{XO=210},{XP=250},{XR=115},{XS=422.500},{XT=175.000},{XU=65},{XV=585},{XW=117.500},{BESTKIPP=K1531.212805280},{FORM=B},{D1=M12},{D3=-},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662020},{EAN=4059245492312},{FILTER=KIPP,},{ZGT=Rasterbohrung}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
B
width
[mm]
B2
width
[mm]
B3
width
[mm]
D
Passbohrungen Rastersystem
ⁿ/ₐ
D1
thread
[mm]
H
total height
[mm]
H1
total height
[mm]
H2
total height
[mm]
L
total width
[mm]
L2
total width
[mm]
L8
total width
[mm]
N1
Number of M.T.P. holes
ⁿ/ₐ
NL
Reihen in X-Richtung
ⁿ/ₐ
NL1
Reihen in Y-Richtung
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1531.212302230
K1531.212302230
B
220
90
100
12
M12
300
30
75
300
250
40
30
5
4
57.000
Yes
84662020
4059245492275
98% Warenverfügbarkeit. N...
31.12.2099
K1531.212402840
K1531.212402840
B
280
90
160
12
M12
400
30
75
400
320
40
56
7
6
87.000
Yes
84662020
4059245492282
98% Warenverfügbarkeit. N...
31.12.2099
K1531.212503450
K1531.212503450
B
340
90
200
12
M12
500
35
75
500
400
50
90
9
8
173.000
Yes
84662020
4059245492299
98% Warenverfügbarkeit. N...
31.12.2099
K1531.212634363
K1531.212634363
B
435
100
250
12
M12
630
40
40
630
500
50
144
11
11
300.000
Yes
84662020
4059245492305
98% Warenverfügbarkeit. N...
31.12.2099
K1531.212805280
K1531.212805280
B
525
115
320
12
M12
800
45
75
800
640
50
240
15
14
477.000
Yes
84662020
4059245492312
98% Warenverfügbarkeit. N...
31.12.2099
K1531.216302230
K1531.216302230
B
220
90
100
16
M16
300
30
75
300
250
40
30
5
4
46.000
Yes
84662020
4059245492329
98% Warenverfügbarkeit. N...
31.12.2099
K1531.216402840
K1531.216402840
B
280
90
160
16
M16
400
30
75
400
320
40
56
7
6
85.000
Yes
84662020
4059245492336
98% Warenverfügbarkeit. N...
31.12.2099
K1531.216503450
K1531.216503450
B
340
90
200
16
M16
500
35
75
500
400
50
90
9
8
170.000
Yes
84662020
4059245492343
98% Warenverfügbarkeit. N...
31.12.2099
K1531.216634363
K1531.216634363
B
435
100
250
16
M16
630
40
40
630
500
50
144
11
11
295.000
Yes
84662020
4059245492350
98% Warenverfügbarkeit. N...
31.12.2099
K1531.216805280
K1531.216805280
B
525
115
320
16
M16
800
45
75
800
640
50
240
15
14
470.000
Yes
84662020
4059245492367
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성