Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0801 - Interchangeable subplates, grey cast iron, with grid holes
KIPP
CLAMPING TECHNOLOGY
Modular Clamping Technology
Basic elements
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/modulare_spanntechnik/grundelemente/01127_11_1.prj},{NB=K0801.2128080},{L=800},{L2=750},{H=50},{H2=770},{H3=770},{D=12},{NL=15},{NL1=15},{N=7},{GEW=220.000},{XA=3.0},{XB=375.0},{XC=16.0},{XD=400.0},{XE=35.0},{XF=18.0},{XG=12.0},{XH=15.0},{NDM=16.0},{BESTKIPP=K0801.2128080},{MATERIAL=Grauguss GJL 300},{D1=M12},{N1=250},{ANZAHL=250},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662020},{EAN=4059245496044},{FILTER=KIPP,},{ZGT=Durchgangsbohrung für Zylinderschraube DIN 912},{ZGT1=Rasterbohrung}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
L
Length
[mm]
L2
Length
[mm]
H
Hohe
[mm]
H2
Hohe
[mm]
H3
height
[mm]
D
borehole
[mm]
D1
Thread
[mm]
NL
Anzahl in Längsrichtung
[mm]
NL1
Anzahl in Querrichtung
[mm]
ANZAHL
number of grid holes
ⁿ/ₐ
GEW
Weight ca.
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0801.2124040
K0801.2124040
Grey cast iron GJL 300
400
350
40
370
370
12
M12
7
7
58
42.000
Yes
84662020
4059245496013
98% Warenverfügbarkeit. N...
31.12.2099
K0801.2125050
K0801.2125050
Grey cast iron GJL 300
500
450
40
470
470
12
M12
9
9
94
69.000
Yes
84662020
4059245496020
98% Warenverfügbarkeit. N...
31.12.2099
K0801.2126363
K0801.2126363
Grey cast iron GJL 300
630
580
40
585
600
12
M12
11
11
138
108.000
Yes
84662020
4059245496037
98% Warenverfügbarkeit. N...
31.12.2099
K0801.2128080
K0801.2128080
Grey cast iron GJL 300
800
750
50
770
770
12
M12
15
15
250
220.000
Yes
84662020
4059245496044
98% Warenverfügbarkeit. N...
31.12.2099
K0801.2164040
K0801.2164040
Grey cast iron GJL 300
400
350
40
370
370
16
M16
7
7
58
41.000
Yes
84662020
4059245496051
98% Warenverfügbarkeit. N...
31.12.2099
K0801.2165050
K0801.2165050
Grey cast iron GJL 300
500
450
40
470
470
16
M16
9
9
90
67.000
Yes
84662020
4059245496068
98% Warenverfügbarkeit. N...
31.12.2099
K0801.2166363
K0801.2166363
Grey cast iron GJL 300
630
580
40
585
600
16
M16
11
11
138
105.000
Yes
84662020
4059245496075
98% Warenverfügbarkeit. N...
31.12.2099
K0801.2168080
K0801.2168080
Grey cast iron GJL 300
800
750
50
770
770
16
M16
15
15
246
215.000
Yes
84662020
4059245496082
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성