Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0739 - Levelling feet steel or stainless steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Swivel feet
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/stellfuesse/k0739.prj},{NB=K0739.2110020X1500},{A=69},{D=100},{H=28},{H2=38.5},{SW=20},{L=150},{BELASTUNG=15.0},{GEW=0.7320},{EAN=4059245202249},{NDM=20.0},{TYP=1.0},{TYP1=1.0},{TYP2=0.000},{XA=97.5},{XB=7.5},{XC=22.0},{XD=14.0},{XE=2.0},{XF=8.0},{XG=100.0},{XH=0.0},{XI=28.0},{XJ=15.8},{XK=0.000},{XL=30.000},{XM=0.000},{XN=0.000},{BESTKIPP=K0739.2110020X150},{MATERIAL=Stahl},{FORM=B},{D1=M20},{H1=188.5},{SW1=-},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_BIM,KIPP_USA,BLOHM},{EOL=31.12.2099},{W=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
A
distance
[mm]
D
diameter
[mm]
D1
thread
ⁿ/ₐ
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
SW
width across flats
[mm]
SW1
ⁿ/ₐ
L
Length
[mm]
BELASTUNG
Load capacity max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0739.1105010X50
K0739.1105010X50
Steel
A
0
50
M10
19
79
29.0
14
-
50
4.0
0.1308
Yes
73181900
4059245291731
31.12.2099
98% Warenverfügbarkeit. N...
K0739.1105010X100
K0739.1105010X100
Steel
A
0
50
M10
19
129
29.0
14
-
100
4.0
0.1548
Yes
73181900
4059245291748
31.12.2099
98% Warenverfügbarkeit. N...
K0739.1105012X50
K0739.1105012X50
Steel
A
0
50
M12
19
79
29.0
14
-
50
4.0
0.1462
Yes
73181900
4059245291755
31.12.2099
98% Warenverfügbarkeit. N...
K0739.1105012X100
K0739.1105012X100
Steel
A
0
50
M12
19
129
29.0
14
-
100
4.0
0.1822
Yes
73181900
4059245291762
31.12.2099
98% Warenverfügbarkeit. N...
K0739.1105012X150
K0739.1105012X150
Steel
A
0
50
M12
19
179
29.0
14
-
150
4.0
0.2173
Yes
73181900
4059245291779
31.12.2099
98% Warenverfügbarkeit. N...
K0739.1106010X50
K0739.1106010X50
Steel
A
0
60
M10
22
82
32.0
14
-
50
7.0
0.1733
Yes
73181900
4059245291960
31.12.2099
98% Warenverfügbarkeit. N...
K0739.1106010X100
K0739.1106010X100
Steel
A
0
60
M10
22
132
32.0
14
-
100
7.0
0.1959
Yes
73181900
4059245291977
31.12.2099
98% Warenverfügbarkeit. N...
K0739.1106012X50
K0739.1106012X50
Steel
A
0
60
M12
22
82
32.0
14
-
50
7.0
0.1899
Yes
73181900
4059245291984
31.12.2099
98% Warenverfügbarkeit. N...
K0739.1106012X100
K0739.1106012X100
Steel
A
0
60
M12
22
132
32.0
14
-
100
7.0
0.2216
Yes
73181900
4059245291991
31.12.2099
98% Warenverfügbarkeit. N...
K0739.1106012X150
K0739.1106012X150
Steel
A
0
60
M12
22
82
32.0
14
-
150
7.0
0.2584
Yes
73181900
4059245292004
31.12.2099
98% Warenverfügbarkeit. N...
K0739.1108010X50
K0739.1108010X50
Steel
A
0
80
M10
25
132
35.0
14
-
50
10.0
0.2810
Yes
73181900
4059245201501
31.12.2099
98% Warenverfügbarkeit. N...
K0739.1108010X100
K0739.1108010X100
Steel
A
0
80
M10
25
182
35.0
14
-
100
10.0
0.2880
Yes
73181900
4059245201495
31.12.2099
98% Warenverfügbarkeit. N...
K0739.1108012X50
K0739.1108012X50
Steel
A
0
80
M12
25
85
35.0
14
-
50
10.0
0.2922
Yes
73181900
4059245201532
31.12.2099
98% Warenverfügbarkeit. N...
K0739.1108012X100
K0739.1108012X100
Steel
A
0
80
M12
25
135
35.0
14
-
100
10.0
0.3279
Yes
73181900
4059245201518
31.12.2099
98% Warenverfügbarkeit. N...
K0739.1108012X150
K0739.1108012X150
Steel
A
0
80
M12
25
185
35.0
14
-
150
10.0
0.3677
Yes
73181900
4059245201525
31.12.2099
98% Warenverfügbarkeit. N...
K0739.1108014X50
K0739.1108014X50
Steel
A
0
80
M14
25
85
35.0
14
-
50
10.0
0.2920
Yes
73181900
4059245201563
31.12.2099
98% Warenverfügbarkeit. N...
K0739.1108014X100
K0739.1108014X100
Steel
A
0
80
M14
25
135
35.0
14
-
100
10.0
0.3642
Yes
73181900
4059245201549
31.12.2099
98% Warenverfügbarkeit. N...
K0739.1108014X150
K0739.1108014X150
Steel
A
0
80
M14
25
185
35.0
14
-
150
10.0
0.3680
Yes
73181900
4059245201556
31.12.2099
98% Warenverfügbarkeit. N...
K0739.1108016X100
K0739.1108016X100
Steel
A
0
80
M16
25
135
35.0
16
-
100
10.0
0.4050
Yes
73181900
4059245201570
31.12.2099
98% Warenverfügbarkeit. N...
K0739.1108016X150
K0739.1108016X150
Steel
A
0
80
M16
25
185
35.0
16
-
150
10.0
0.4701
Yes
73181900
4059245201587
31.12.2099
98% Warenverfügbarkeit. N...
K0739.1108020X75
K0739.1108020X75
Steel
A
0
80
M20
25
111
36.0
20
-
75
10.0
0.4180
Yes
73181900
4059245201624
31.12.2099
98% Warenverfügbarkeit. N...
K0739.1108020X100
K0739.1108020X100
Steel
A
0
80
M20
25
136
36.0
20
-
100
10.0
0.4430
Yes
73181900
4059245201594
31.12.2099
98% Warenverfügbarkeit. N...
K0739.1108020X150
K0739.1108020X150
Steel
A
0
80
M20
25
186
36.0
20
-
150
10.0
0.5610
Yes
73181900
4059245201600
31.12.2099
98% Warenverfügbarkeit. N...
K0739.1108020X200
K0739.1108020X200
Steel
A
0
80
M20
25
236
36.0
20
-
200
10.0
0.6790
Yes
73181900
4059245201617
31.12.2099
98% Warenverfügbarkeit. N...
K0739.1110020X75
K0739.1110020X75
Steel
A
0
100
M20
25
113.5
38.5
20
-
75
15.0
0.5530
Yes
73181900
4059245201679
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성