Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0420 - Swivel feet with vibration absorption
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Swivel feet
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/stellfuesse/27806.prj},{NB=K0420.320_0_8},{D=60},{D3=50.0},{H1=42},{H2=8},{T=18},{SW=30},{BELASTUNG=0.705},{GEW=0.3627},{EAN=4059245185078},{H3X1=8},{H3X2=6.8},{H3X3=5.9},{NDM=20},{NDM1=0.0000},{TYP=1},{TYP1=1},{XA=27.6},{XB=27.0},{XC=28.5},{XD=8.0},{XE=6.0},{XF=15.0},{XG=26.0},{XH=29.8},{XI=12.0},{XJ=8.5},{XK=26.9},{XL=12.2},{XM=1.5},{XN=15.0},{BESTKIPP=K0420.320},{MATERIAL=Edelstahl},{D1=M 20},{H=50},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=73181600},{XW=0,[-$XN.:$XN.]},{XH3=$H3X1.,[$H3X3.:$H3X1.]},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099},{W=0},{H3=8}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
MATERIAL
Main
ⁿ/ₐ
D1
thread
[mm]
D
diameter
[mm]
D3
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
T
depth
[mm]
SW
width across flats
[mm]
BELASTUNG
Load capacity (under pressure of 0,4 N/mm²)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
K0420.110
Steel
M 10
32
30.5
30
22
5
10
17
0.212
0.0545
Yes
73181900
4059245185009
31.12.2099
98% availability of produ...
K0420.112
Steel
M 12
40
30.5
34
26
6
12
19
0.212
0.1086
Yes
73181900
4059245185016
31.12.2099
98% availability of produ...
K0420.116
Steel
M 16
50
40.5
40
32
7
14
24
0.435
0.1925
Yes
73181900
4059245185023
31.12.2099
98% availability of produ...
K0420.120
Steel
M 20
60
50.0
50
42
8
18
30
0.705
0.3623
Yes
73181900
4059245185030
31.12.2099
98% availability of produ...
K0420.310
Stainless steel
M 10
32
30.5
30
22
5
10
17
0.212
0.0532
Yes
73181600
4059245185047
31.12.2099
98% availability of produ...
K0420.312
Stainless steel
M 12
40
30.5
34
26
6
12
19
0.212
0.1071
Yes
73181600
4059245185054
31.12.2099
98% availability of produ...
K0420.316
Stainless steel
M 16
50
40.5
40
32
7
14
24
0.435
0.1975
Yes
73181600
4059245185061
31.12.2099
98% availability of produ...
K0420.320
Stainless steel
M 20
60
50.0
50
42
8
18
30
0.705
0.3627
Yes
73181600
4059245185078
31.12.2099
98% availability of produ...
K0420.1A4
Steel
3/8-16
32
30.5
30
22
5
10
17
0.212
0.0518
Yes
73181900
4059245417018
31.12.2099
98% availability of produ...
K0420.1A5
Steel
1/2-13
40
30.5
34
26
6
12
19
0.212
0.1022
Yes
73181900
4059245417025
31.12.2099
98% availability of produ...
K0420.1A6
Steel
5/8-11
50
40.5
40
32
7
14
24
0.435
0.1922
Yes
73181900
4059245417032
31.12.2099
98% availability of produ...
K0420.1A7
Steel
3/4-10
60
50.0
50
42
8
18
30
0.705
0.3584
Yes
73181900
4059245417049
31.12.2099
98% availability of produ...
K0420.3A4
Stainless steel
3/8-16
32
30.5
30
22
5
10
17
0.212
0.0507
Yes
73181600
4059245417056
31.12.2099
98% availability of produ...
K0420.3A5
Stainless steel
1/2-13
40
30.5
34
26
6
12
19
0.212
0.1044
Yes
73181600
4059245417063
31.12.2099
98% availability of produ...
K0420.3A6
Stainless steel
5/8-11
50
40.5
40
32
7
14
24
0.435
0.1921
Yes
73181600
4059245417070
31.12.2099
98% availability of produ...
K0420.3A7
Stainless steel
3/4-10
60
50.0
50
42
8
18
30
0.705
0.3637
Yes
73181600
4059245417087
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성