Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1546 - Push-pull toggle clamp with mounting bracket
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/k1546_asmtab.prj},{NB=K1546.024000},{S=32},{OG=190},{A1=22.4},{A2=13.4},{B=30},{B1=57},{B2=42},{C1=25},{D=6.5},{D1=11},{H=85},{L=136},{L1=51.0},{L2=13.0},{L3=12},{R=60},{T=4.0},{GEW=0.3840},{EAN=4059245497171},{XA=180.00000},{XB=2.00000},{XC=6.000},{XD=20.000},{XE=0.000},{XF=29},{XG=10},{BESTKIPP=K1546.02400},{M=M6},{M1=M20x1,5},{HANDKRAFT=150},{HALTEKRAFTF2=2400},{SPANNKRAFTF1=1200},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1546_schb.prj},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
S
stroke
[mm]
OG
opening angle of handle
[°]
A1
width
[mm]
A2
distance
[mm]
B
width
[mm]
B1
width
[mm]
B2
distance
[mm]
C1
height
[mm]
D
diameter
[mm]
D1
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
M
thread
[mm]
M1
thread
[mm]
R
Radius
[mm]
T
thickness
ⁿ/ₐ
HANDKRAFT
hand force FH
[N]
HALTEKRAFTF2
Holding force F2
[N]
SPANNKRAFTF1
Clamping force F1
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1546.02400
K1546.02400
32
190
22.4
13.4
30
57
42
25
6.5
11
85
136
51.0
13.0
12
M6
M20x1,5
60
4.0
150
2400
1200
0.3840
Yes
82057000
4059245497171
31.12.2099
98% Warenverfügbarkeit. N...
K1546.04000
K1546.04000
38
185
28.0
15.5
30
64
45
30
8.5
16
120
173
59.5
17.5
20
M10
M24x1.5
90
4.5
180
4000
2000
0.7630
Yes
82057000
4059245497188
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성