Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1464 - Clamp elements adjustable for toggle clamp with force sensor
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/k1464.prj},{NB=K1464.11308X22},{BESTKIPP=K1464.11308X22},{AUSF=verstellbar},{D=M8},{D1=17},{D2=13},{D3=5},{H=22},{H1=8},{H2=8},{H3=4},{SW1=11},{SW2=4},{GEW=0.0223},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059245470297},{FILTER=KIPP,KIPP_USA},{NDM=8},{TYP=1.000},{XA=1.250},{XB=21.000},{XC=0.000},{XD=6.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
BESTKIPP
Order No.
[mm]
AUSF
version
[mm]
D
thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
[mm]
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1464.11306X18
K1464.11306X18
adjustable
M6
17
13
5
18
8
6
4
11
3
0.0215
Yes
84662080
4059245470228
31.12.2099
98% Warenverfügbarkeit. N...
K1464.11306X21
K1464.11306X21
adjustable
M6
17
13
5
21
8
6
4
11
3
0.0174
Yes
84662080
4059245470235
31.12.2099
98% Warenverfügbarkeit. N...
K1464.11306X23
K1464.11306X23
adjustable
M6
17
13
5
23
8
6
4
11
3
0.0269
Yes
84662080
4059245470242
31.12.2099
98% Warenverfügbarkeit. N...
K1464.11306X26
K1464.11306X26
adjustable
M6
17
13
5
26
8
6
4
11
3
0.0296
Yes
84662080
4059245470259
31.12.2099
98% Warenverfügbarkeit. N...
K1464.11306X29
K1464.11306X29
adjustable
M6
17
13
5
29
8
6
4
11
3
0.0236
Yes
84662080
4059245470266
31.12.2099
98% Warenverfügbarkeit. N...
K1464.11306X32
K1464.11306X32
adjustable
M6
17
13
5
32
8
6
4
11
3
0.0350
Yes
84662080
4059245470273
31.12.2099
98% Warenverfügbarkeit. N...
K1464.11308X22
K1464.11308X22
adjustable
M8
17
13
5
22
8
8
4
11
4
0.0223
Yes
84662080
4059245470297
31.12.2099
98% Warenverfügbarkeit. N...
K1464.11308X25
K1464.11308X25
adjustable
M8
17
13
5
25
8
8
4
11
4
0.0177
Yes
84662080
4059245470303
31.12.2099
98% Warenverfügbarkeit. N...
K1464.11308X28
K1464.11308X28
adjustable
M8
17
13
5
28
8
8
4
11
4
0.0267
Yes
84662080
4059245470310
31.12.2099
98% Warenverfügbarkeit. N...
K1464.11308X31
K1464.11308X31
adjustable
M8
17
13
5
31
8
8
4
11
4
0.0289
Yes
84662080
4059245470327
31.12.2099
98% Warenverfügbarkeit. N...
K1464.11308X34
K1464.11308X34
adjustable
M8
17
13
5
34
8
8
4
11
4
0.0311
Yes
84662080
4059245470334
31.12.2099
98% Warenverfügbarkeit. N...
K1464.11308X37
K1464.11308X37
adjustable
M8
17
13
5
37
8
8
4
11
4
0.0245
Yes
84662080
4059245470341
31.12.2099
98% Warenverfügbarkeit. N...
K1464.11308X40
K1464.11308X40
adjustable
M8
17
13
5
40
8
8
4
11
4
0.0355
Yes
84662080
4059245470358
31.12.2099
98% Warenverfügbarkeit. N...
K1464.11306
K1464.11306
Set
M6
17
13
5
0
8
8
4
11
3
0.1695
Yes
84662080
4059245470280
31.12.2099
98% Warenverfügbarkeit. N...
K1464.11308
K1464.11308
Set
M8
17
13
5
0
8
8
4
11
4
0.2023
Yes
84662080
4059245470365
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성