Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0663 - Toggle clamps vertical with safety interlock with straight foot and adjustable clamping spindle
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/05912_1_asmtab.prj},{NB=K0663.0081000},{LOCHBILD=3},{OH1=13},{OHOA=158},{OG1=26},{A=21},{GEW=0.4358},{EAN=4059245432080},{OL=3.624},{SCHRL=45},{GR=4},{GR1=4},{HUB=6.500},{WH1=12.630},{WH2=92.960},{WHOA=157.000},{WLG=1.197},{WG1=25.850},{WG2=60.850},{WGOA=85.640},{WL1=125.130},{WL2=122.670},{WLOA=86.148},{TYPA=3},{TYPC=2},{TYPD=2},{TYP1=1},{BESTKIPP=K0663.008100},{FARBE=schwarzgrau RAL 7021},{OH2=93},{OG2=61},{OGAO=86},{HANDKRAFT=190},{HALTEKRAFT=2000},{HALTEKRAFT1=2800},{SPANNKRAFT=940},{SPANNKRAFT1=1350},{M=M8X45},{A1=39},{A2=9},{A3=19},{B=32},{B1=45},{B2=20.6},{B3=15,6},{B4=-},{B6=41.5},{C=49},{C2=6,5},{D=6.8},{H=207,6},{L=107},{L1=62},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FARBE
Component
ⁿ/ₐ
LOCHBILD
Hole arrangement
ⁿ/ₐ
OH1
Opening angle holding arm position 1 ~
[°]
OH2
Opening angle holding arm position 2 ~
[°]
OHOA
Opening angle holding arm stop pin removed ~
[°]
OG1
Opening angle handle stop pin removed ~
[°]
OG2
Opening angle handle position 2 ~
[°]
OGAO
Opening angle handle stop pin removed ~
[°]
HANDKRAFT
hand force
[N]
HALTEKRAFT
Holding force F1
[N]
HALTEKRAFT1
Holding force F2
[N]
SPANNKRAFT
Clamping force F3
[N]
SPANNKRAFT1
Clamping force F4
[N]
M
thread
[mm]
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
A3
distance
[mm]
B
distance
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
B4
distance
[mm]
B6
width
[mm]
C
Height ~
[mm]
C2
height
[mm]
D
diameter
[mm]
H
Height ~
[mm]
L
Length ~
[mm]
L1
Length ~
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0663.006101
K0663.006101
ultramarine blue RAL 5002
3
56
83
141
46
56
84
160
1350
1650
920
1050
M6X35
14
29
7
12
27
38
17.5
12,5
-
43.5
37,6
5,5
5.5
175,7
86,5
53
0.3311
Yes
82057000
4059245199778
31.12.2099
98% Warenverfügbarkeit. N...
K0663.008101
K0663.008101
ultramarine blue RAL 5002
3
13
93
158
26
61
86
190
2000
2800
940
1350
M8X45
21
39
9
19
32
45
20.6
15,6
-
41.5
49
6,5
6.8
207,6
107
62
0.4358
Yes
82057000
4059245199792
31.12.2099
98% Warenverfügbarkeit. N...
K0663.010101
K0663.010101
ultramarine blue RAL 5002
2
6
97
176
19
59
91
250
2500
4500
1500
2800
M10x55
32
50
8
27
45
64
25.6
18,5
38
47
62,3
13
9
254
153
95
0.8688
Yes
82057000
4059245199815
31.12.2099
98% Warenverfügbarkeit. N...
K0663.012101
K0663.012101
ultramarine blue RAL 5002
5
11
88
164
24
60
91
280
3000
5500
1400
2800
M12X70
32
53
10.5
-
45
63
28
21
-
47
69,8
9
8.8
272,1
173,5
113.5
1.0520
Yes
82057000
4059245199839
31.12.2099
98% Warenverfügbarkeit. N...
K0663.006100
K0663.006100
black grey RAL 7021
3
56
83
141
46
56
84
160
1350
1650
920
1050
M6X35
14
29
7
12
27
38
17.5
12,5
-
43.5
37,6
5,5
5.5
175,7
86,5
53
0.3311
Yes
82057000
4059245432073
31.12.2099
98% Warenverfügbarkeit. N...
K0663.008100
K0663.008100
black grey RAL 7021
3
13
93
158
26
61
86
190
2000
2800
940
1350
M8X45
21
39
9
19
32
45
20.6
15,6
-
41.5
49
6,5
6.8
207,6
107
62
0.4358
Yes
82057000
4059245432080
31.12.2099
98% Warenverfügbarkeit. N...
K0663.010100
K0663.010100
black grey RAL 7021
2
6
97
176
19
59
91
250
2500
4500
1500
2800
M10x55
32
50
8
27
45
64
25.6
18,5
38
47
62,3
13
9
254
153
95
0.8688
Yes
82057000
4059245432097
31.12.2099
98% Warenverfügbarkeit. N...
K0663.012100
K0663.012100
black grey RAL 7021
5
11
88
164
24
60
91
280
3000
5500
1400
2800
M12X70
32
53
10.5
-
45
63
28
21
-
47
69,8
9
8.8
272,1
173,5
113.5
1.0520
Yes
82057000
4059245432103
31.12.2099
98% Warenverfügbarkeit. N...
K0663.006103
K0663.006103
traffic red RAL 3020
3
56
83
141
46
56
84
160
1350
1650
920
1050
M6X35
14
29
7
12
27
38
17.5
12,5
-
43.5
37,6
5,5
5.5
175,7
86,5
53
0.3311
Yes
82057000
4059245432219
31.12.2099
98% Warenverfügbarkeit. N...
K0663.008103
K0663.008103
traffic red RAL 3020
3
13
93
158
26
61
86
190
2000
2800
940
1350
M8X45
21
39
9
19
32
45
20.6
15,6
-
41.5
49
6,5
6.8
207,6
107
62
0.4358
Yes
82057000
4059245432226
31.12.2099
98% Warenverfügbarkeit. N...
K0663.010103
K0663.010103
traffic red RAL 3020
2
6
97
176
19
59
91
250
2500
4500
1500
2800
M10x55
32
50
8
27
45
64
25.6
18,5
38
47
62,3
13
9
254
153
95
0.8688
Yes
82057000
4059245432233
31.12.2099
98% Warenverfügbarkeit. N...
K0663.012103
K0663.012103
traffic red RAL 3020
5
11
88
164
24
60
91
280
3000
5500
1400
2800
M12X70
32
53
10.5
-
45
63
28
21
-
47
69,8
9
8.8
272,1
173,5
113.5
1.0520
Yes
82057000
4059245432240
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성