Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0088 - Push-pull clamps heavy-duty version with reversible hand lever
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/05845_asmtab.prj},{NB=K0088.5000},{LOCH=1},{A=254},{A1=10},{A2=70.0},{A3=70},{B=85.0},{B1=57.0},{C2=28},{C1=50},{D=10.3},{D1=30},{H=360},{L=390},{L1=136},{L2=60},{L3=155},{S=100},{F=200},{F2=50000},{OG=185},{GEW=7.6700},{EAN=4059245035519},{NDM=16},{SW=24.00},{TYP=3},{LX1=65},{BESTKIPP=K0088.5000},{FARBE=blau},{M=M 16},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,,BLOHM},{PPATH=05845_schb.prj},{EOL=},{LX=0},{POS=GESCHLOSSEN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FARBE
Component
ⁿ/ₐ
LOCH
Hole arrangement
ⁿ/ₐ
A
Length
[mm]
A1
Length
[mm]
A2
Length
[mm]
A3
Length
[mm]
B
width
[mm]
B1
width
[mm]
C2
height
[mm]
C1
height
[mm]
D
diameter
[mm]
D1
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
M
thread
ⁿ/ₐ
S
stroke
[mm]
F
hand force
[N]
F2
Holding force
[N]
OG
opening angle of handle
[°]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0088.0600
K0088.0600
blue
2
89
25
36.5
0
46.0
33.4
12
23
5.5
14
127
127
38
30
65
M 8
32
140
6000
185
0.6433
Yes
82057000
4059245035489
98% Warenverfügbarkeit. N...
K0088.1200
K0088.1200
blue
1
133
8
35.0
41
61.0
41.0
18
32
8.5
20
196
188
55
40
106
M 10
50
150
12000
185
1.6730
Yes
82057000
4059245035496
98% Warenverfügbarkeit. N...
K0088.2500
K0088.2500
blue
1
197
11
45.0
45
82.0
54.0
22
41
10.3
25
270
300
103
60
125
M 12
75
170
25000
185
4.3400
Yes
82057000
4059245035502
98% Warenverfügbarkeit. N...
K0088.5000
K0088.5000
blue
1
254
10
70.0
70
85.0
57.0
28
50
10.3
30
360
390
136
60
155
M 16
100
200
50000
185
7.6700
Yes
82057000
4059245035519
98% Warenverfügbarkeit. N...
K0088.060003
K0088.060003
red
2
89
25
36.5
0
46.0
33.4
12
23
5.5
14
127
127
38
30
65
M 8
32
140
6000
185
0.6448
Yes
82057000
4059245431298
98% Warenverfügbarkeit. N...
K0088.120003
K0088.120003
red
1
133
8
35.0
41
61.0
41.0
18
32
8.5
20
196
188
55
40
106
M 10
50
150
12000
185
1.6700
Yes
82057000
4059245431304
98% Warenverfügbarkeit. N...
K0088.250003
K0088.250003
red
1
197
11
45.0
45
82.0
54.0
22
41
10.3
25
270
300
103
60
125
M 12
75
170
25000
185
4.3500
Yes
82057000
4059245431311
98% Warenverfügbarkeit. N...
K0088.500003
K0088.500003
red
1
254
10
70.0
70
85.0
57.0
28
50
10.3
30
360
390
136
60
155
M 16
100
200
50000
185
7.6700
Yes
82057000
4059245431328
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성