Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0082 - Toggle clamps latch vertical with catch plate
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/05830.prj},{NB=K0082.0450_GESCHLOSSEN},{OG=145},{HANDKRAFT=200},{F2=7000},{F1=4500},{A=51},{A1=32},{A2=8.0},{A3=19},{A4=40},{B=64},{B1=45},{B2=36},{B3=28},{D=8.5},{D1=8},{H=85},{LMIN=1},{LMAX=40},{LLMIN=41},{LLMAX=80},{L1MIN=1},{L1MAX=40},{L2=45},{L3=152},{S=4.0},{GEW=0.7108},{EAN=4059245035298},{ST=1.25},{KDM=6.466},{BESTKIPP=K0082.0450},{MATERIAL=Stahl},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA},{EOL=31.12.2099},{POS=GESCHLOSSEN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
OG
opening angle of handle
[°]
HANDKRAFT
hand force
[N]
F2
Holding force
[N]
F1
pull force
[N]
A
Length
[mm]
A1
Length
[mm]
A2
Length
[mm]
A3
Length
[mm]
A4
Length
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
H
height
[mm]
L1MIN
travel path
[mm]
L1MAX
travel path
[mm]
L2
Clamp travel
[mm]
L3
Length
[mm]
S
height
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0082.0140
K0082.0140
Steel
145
100
2000
1800
26
13
4.5
11
24
36
24
19
16
5.2
4
42
1
25
22
76
2.5
0.1116
Yes
82057000
4059245035250
31.12.2099
98% Warenverfügbarkeit. N...
K0082.0250
K0082.0250
Steel
145
150
4000
2700
35
19
6.0
14
32
48
33
26
21
6.5
6
64
1
28
34
115
3.0
0.2974
Yes
82057000
4059245035274
31.12.2099
98% Warenverfügbarkeit. N...
K0082.0450
K0082.0450
Steel
145
200
7000
4500
51
32
8.0
19
40
64
45
36
28
8.5
8
85
1
40
45
152
4.0
0.7108
Yes
82057000
4059245035298
31.12.2099
98% Warenverfügbarkeit. N...
K0082.0140N
K0082.0140N
Stainless steel
145
100
2000
1800
26
13
4.5
11
24
36
24
19
16
5.2
4
42
1
25
22
76
2.5
0.1109
Yes
82057000
4059245035267
31.12.2099
98% Warenverfügbarkeit. N...
K0082.0250N
K0082.0250N
Stainless steel
145
150
4000
2700
35
19
6.0
14
32
48
33
26
21
6.5
6
64
1
28
34
115
3.0
0.2900
Yes
82057000
4059245035281
31.12.2099
98% Warenverfügbarkeit. N...
K0082.0450N
K0082.0450N
Stainless steel
145
200
7000
4500
51
32
8.0
19
40
64
45
36
28
8.5
8
85
1
40
45
152
4.0
0.6876
Yes
82057000
4059245035304
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성