Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0065 - Toggle clamps vertical cam with flat foot
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/05745.prj},{NB=K0065.0075_(GESCHLOSSEN)},{OH=90},{OG=80},{F=190},{F1=750},{A=16},{A1=26},{A2=5},{B=24},{B1=34},{C=16},{C1=9.5},{D=4.4},{H=93},{L=52},{L1=22},{L2=7},{GEW=0.1011},{EAN=4059245034758},{NDM=5},{ST=0.80},{L3=35},{XA=43.00},{XB=51.00},{BESTKIPP=K0065.0075},{F3=350-600},{PASSKG=K0100.16},{M=M 5 x 35},{BESTBW=K0098.02},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA},{INFO=Info},{EOL=31.12.2099},{POS=GESCHLOSSEN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
OH
opening angle of holding arm
[°]
OG
opening angle of handle
[°]
F
hand force
[N]
F1
Holding force
[N]
F3
Clamping force
[N]
PASSKG
suitable plastic handle
ⁿ/ₐ
A
Length
[mm]
A1
Length
[mm]
A2
Length
[mm]
B
width
[mm]
B1
width
[mm]
C
height
[mm]
C1
height
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
M
clamping spindles
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0065.0075
K0065.0075
90
80
190
750
350-600
K0100.16
16
26
5
24
34
16
9.5
4.4
93
52
22
7
M 5 x 35
0.1011
Yes
82057000
4059245034758
31.12.2099
98% Warenverfügbarkeit. N...
K0065.0250
K0065.0250
85
80
190
2500
850-1200
K0100.28
19
35
8
32
47
30
21.5
7.1
176
74
32
20
M 8 x 60
0.4319
Yes
82057000
4059245034765
31.12.2099
98% Warenverfügbarkeit. N...
K0065.0350
K0065.0350
90
80
230
3500
950-1400
K0100.30
32
50
9
45
64
42
25.5
8.3
220
116
59
13
M 10 x 80
0.9007
Yes
82057000
4059245034772
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성