Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0060 - Toggle clamps vertical with flat foot and fixed clamping spindle
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/05720_asmtab.prj},{NB=K0060.0250GESCHLOSSEN},{OH1=95.0},{OH2=125.0},{OHOA=160.0},{OG1=70.0},{OG2=85.0},{OGOA=100.0},{A=19.0},{A1=35},{A2=8.0},{A3=0.0},{B=32.0},{B1=47},{B4=0.0},{C=32},{C1=21.5},{D=7.1},{H=175},{L=88.0},{L1=45},{HANDKRAFT=190},{F1=2500},{F3=1150},{GEW=0.4068},{EAN=4059245034581},{TYP=1.0},{TYP1=2.0},{TYP2=1.0},{TYP3=1.0},{TYP4=2.0},{VERS=5.0},{NDM=8.0},{SW=13.0},{W3=95.000},{W4=125.000},{BESTKIPP=K0060.0250},{BESTBW=K0098.04},{PASSKG=K0100.28},{M=M8x60},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA},{W=70},{W1=85},{W2=100},{XPOS='GESCHLOSSEN','Haltearm geschlossen','POSITION_1','Anschlagstift Position 1','POSITION_2','Anschlagstift Position 2'},{POS=GESCHLOSSEN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
OH1
opening angle of holding arm, position 1
[mm]
OH2
opening angle of holding arm, position 2
[mm]
OHOA
opening angle of holding arm without stop
[mm]
OG1
opening angle of handle, position 1
[mm]
OG2
opening angle of handle, position 2
[mm]
OGOA
opening angle of handle without stop
[mm]
PASSKG
suitable plastic handle
ⁿ/ₐ
A
distance
[mm]
A1
Length
[mm]
A2
distance
[mm]
A3
distance
[mm]
B
distance
[mm]
B1
width
[mm]
B4
distance
[mm]
C
height
[mm]
C1
height
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
M
clamping spindles
ⁿ/ₐ
HANDKRAFT
hand force
[mm]
F1
Holding force
[mm]
F3
Clamping force
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0060.0100
K0060.0100
95.0
0.0
185.0
65.0
0.0
105.0
K0100.16
16.0
28
6.0
14.0
24.0
34
17.5
22
9.5
4.8
103
65.0
32
M5x35
80
850
650
0.1211
Yes
82057000
4059245034550
31.12.2099
98% Warenverfügbarkeit. N...
K0060.0150
K0060.0150
95.0
0.0
185.0
75.0
0.0
110.0
K0100.19
12.7
27
7.0
0.0
27.0
38
0.0
23
11.0
5.1
125
60.0
26
M6x50
120
1500
900
0.1980
Yes
82057000
4059245034567
31.12.2099
98% Warenverfügbarkeit. N...
K0060.0200
K0060.0200
105.0
0.0
175.0
70.0
0.0
95.0
K0100.22
19.0
35
8.0
12.7
27.0
42
25.0
29
12.7
5.5
135
77.0
35
M6x50
100
1600
1150
0.2372
Yes
82057000
4059245034574
31.12.2099
98% Warenverfügbarkeit. N...
K0060.0250
K0060.0250
95.0
125.0
160.0
70.0
85.0
100.0
K0100.28
19.0
35
8.0
0.0
32.0
47
0.0
32
21.5
7.1
175
88.0
45
M8x60
190
2500
1150
0.4068
Yes
82057000
4059245034581
31.12.2099
98% Warenverfügbarkeit. N...
K0060.0300
K0060.0300
105.0
0.0
160.0
65.0
0.0
90.0
K0100.28
25.0
43
9.0
19.0
34.5
51
0.0
32
21.5
8.0
186
114.0
65
M8x60
130
3000
1150
0.5005
Yes
82057000
4059245034598
31.12.2099
98% Warenverfügbarkeit. N...
K0060.0350
K0060.0350
90.0
120.0
180.0
70.0
80.0
110.0
K0100.30
32.0
50
9.0
0.0
45.0
64
0.0
41
25.5
8.3
220
124.0
65
M10x80
230
3500
1650
0.8643
Yes
82057000
4059245034604
31.12.2099
98% Warenverfügbarkeit. N...
K0060.0450
K0060.0450
90.0
125.0
180.0
70.0
85.0
110.0
K0100.34
32.0
53
10.0
0.0
45.0
64
0.0
49
30.0
8.7
228
137.0
74
M12x100
260
4500
1650
1.3090
Yes
82057000
4059245034611
31.12.2099
98% Warenverfügbarkeit. N...
K0060.0550
K0060.0550
90.0
120.0
180.0
65.0
80.0
110.0
K0100.35
51.0
76
12.5
0.0
70.0
95
0.0
82
38.0
12.3
312
197.0
108
M16x150
290
5500
1900
2.4330
Yes
82057000
4059245034628
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성