Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1345 - Hinges, stainless steel lift-off, right
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Hinges
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/scharniere/27870-01_1_asmtab.prj},{NB=K1345.063018180},{BESTKIPP=K1345.06301818},{MATERIAL=Edelstahl},{AUSF=rechts},{W=0},{A=59},{A1=17.5},{A2=17.5},{A3=29.5},{A4=29.5},{B=48},{B2=28},{B3=10},{D1=6.6},{D2=6},{D3=14},{H=16},{H1=9},{F1=1.0},{F2=0.710},{GEW=0.1617},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=83021090},{EAN=4059245328956},{PSTOL=0.001},{FILTER=KIPP,NORELEM,KIPP_USA ,BLOHM},{PPATH=27870-01_1_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
A
Distance
[mm]
A1
Distance
[mm]
A2
Distance
[mm]
A3
Length
[mm]
A4
Length
[mm]
B
Width
[mm]
B2
Width
[mm]
B3
Distance
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
H
height
[mm]
H1
height
[mm]
F1
F1 max.
ⁿ/ₐ
F2
F2 max
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
PSTOL
PS tolerance
[mm]
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1345.06261515
K1345.06261515
stainless steel
right
52
15.0
15.0
26.0
26.0
48
28
10
6.6
6
14
16
9
0.9
0.625
0.1371
Yes
83021090
4059245328949
0.001
31.12.2099
98% Warenverfügbarkeit. N...
K1345.06301818
K1345.06301818
stainless steel
right
59
17.5
17.5
29.5
29.5
48
28
10
6.6
6
14
16
9
1.0
0.710
0.1617
Yes
83021090
4059245328956
0.001
31.12.2099
98% Warenverfügbarkeit. N...
K1345.06392323
K1345.06392323
stainless steel
right
77
22.5
22.5
38.5
38.5
48
28
10
6.6
6
14
16
9
1.2
0.500
0.2066
Yes
83021090
4059245328963
0.001
31.12.2099
98% Warenverfügbarkeit. N...
K1345.06442525
K1345.06442525
stainless steel
right
87
25.0
25.0
43.5
43.5
48
28
10
6.6
6
14
16
9
1.2
0.450
0.2205
Yes
83021090
4059245328970
0.001
31.12.2099
98% Warenverfügbarkeit. N...
K1345.06583333
K1345.06583333
stainless steel
right
115
32.5
32.5
57.5
57.5
48
28
10
6.6
6
14
16
9
1.2
0.350
0.2807
Yes
83021090
4059245328987
0.001
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K1345 - Hinges, stainless steel lift-off, left
KIPP
01.07.2024
K1085 - Hinges stainless steel
KIPP
11.06.2024
K1852 - Hinges, stainless steel
KIPP
11.06.2024
K1341 - Hinges stainless steel
KIPP
01.07.2024
K1809 - Hinges, stainless steel
KIPP
11.06.2024
K1084 - Hinges stainless steel
KIPP
11.06.2024
GN 237 - Hinges, Zinc Die Casting, with extended hinge wings, Type C, 2x2 t...
Ganter
19.06.2024
K0208 - Pull handles stainless steel
KIPP
27.05.2024
GN237.1 A - Hinges plastic, Type A 2x2 bores for countersunk screws, black
Berger Tools
22.05.2023
AES-12067 - Leaf Hinge for Structural Systems
Essentra Components
10.07.2014
Stainless Steel Combi Hinge 40, Detachable
FATH
28.06.2024
TCAH 50 P - Hinge
FlexLink
30.08.2022
B0351 - Hinges stainless steel
Blohm
03.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성