Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0475 - Tube clamps T-angle, aluminum
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Tubular connection elements
Tube clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/rohrverbindungselemente/rohrverbinder/29006_1.prj},{NB=K0475.53030},{C=38},{D=40},{E=45},{F=53.0},{G=40},{H=42.5},{K=80},{L=93.0},{M=60},{P=33},{R=72.5},{GEW=0.1940},{EAN=4059245193691},{SW=13},{SCHLBR=4.0},{ST=8},{RKA=10.500},{RK=72},{ABRSKA=23},{DBO=8.5},{DLOGO=15},{TLOGO=1},{X=16.0},{BB=20.0},{ZZ=0.01},{KH=33.60},{NDM=8.0},{XA=13.0},{XB=8.0},{XC=25.0},{XD=6.0},{XE=4.0},{XF=14.38},{XG=8.0},{XH=13.0},{XI=3.7},{XK=13.0},{AX=30.100},{BX=30.100},{BESTKIPP=K0475.53030},{A=30.1},{B=30.1},{S=M 8 x 25},{BS=Infotext},{ROHS=Yes},{ZTN=76090000},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
A
clamping diameter
[mm]
B
clamping diameter
[mm]
C
depth of clamping
[mm]
D
external diameter
[mm]
E
width
[mm]
F
width
[mm]
G
external diameter
[mm]
K
distance
[mm]
L
total length
[mm]
M
distance
[mm]
P
width of clamp hub
[mm]
R
borehole distance
[mm]
S
screw type
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0475.51212
K0475.51212
12.1
12.1
28
25
32
35.5
25
56
66.0
43
23
49.0
M 6 x 20
0.0927
Yes
76090000
4059245193622
31.12.2099
98% Warenverfügbarkeit. N...
K0475.51414
K0475.51414
14.1
14.1
28
25
32
35.5
25
56
66.0
43
23
49.0
M 6 x 20
0.0858
Yes
76090000
4059245193639
31.12.2099
98% Warenverfügbarkeit. N...
K0475.51515
K0475.51515
15.1
15.1
28
25
32
35.5
25
56
66.0
43
23
49.0
M 6 x 20
0.0820
Yes
76090000
4059245193646
31.12.2099
98% Warenverfügbarkeit. N...
K0475.51616
K0475.51616
16.1
16.1
28
25
32
35.5
25
56
66.0
43
23
49.0
M 6 x 20
0.0791
Yes
76090000
4059245193653
31.12.2099
98% Warenverfügbarkeit. N...
K0475.51818
K0475.51818
18.1
18.1
28
25
32
35.5
25
56
66.0
43
23
49.0
M 6 x 20
0.0710
Yes
76090000
4059245193660
31.12.2099
98% Warenverfügbarkeit. N...
K0475.52020
K0475.52020
20.1
20.1
38
40
45
53.0
40
80
93.0
60
33
72.5
M 8 x 25
0.2754
Yes
76090000
4059245193677
31.12.2099
98% Warenverfügbarkeit. N...
K0475.52525
K0475.52525
25.1
25.1
38
40
45
53.0
40
80
93.0
60
33
72.5
M 8 x 25
0.2434
Yes
76090000
4059245193684
31.12.2099
98% Warenverfügbarkeit. N...
K0475.53030
K0475.53030
30.1
30.1
38
40
45
53.0
40
80
93.0
60
33
72.5
M 8 x 25
0.1940
Yes
76090000
4059245193691
31.12.2099
98% Warenverfügbarkeit. N...
K0475.54040
K0475.54040
40.15
40.15
55
56
60
74.0
56
116
134.0
88
40
108.0
M 10 x 30
0.5310
Yes
76090000
4059245193707
31.12.2099
98% Warenverfügbarkeit. N...
K0475.55050
K0475.55050
50.22
50.22
63
66
66
84.0
66
131
149.0
98
45
123.0
M 10 x 35
0.6782
Yes
76090000
4059245193714
31.12.2099
98% Warenverfügbarkeit. N...
K0475.5CPCP
K0475.5CPCP
0.5"
12.1
28
25
32
35.5
25
56
66.0
43
23
49.0
M 6 x 20
0.0907
Yes
76090000
4059245431014
31.12.2099
98% Warenverfügbarkeit. N...
K0475.5CRCR
K0475.5CRCR
0.75"
18.1
28
25
32
35.5
25
56
66.0
43
23
49.0
M 6 x 20
0.0650
Yes
76090000
4059245431021
31.12.2099
98% Warenverfügbarkeit. N...
K0475.5CSCS
K0475.5CSCS
1"
25.1
38
40
45
53.0
40
80
93.0
60
33
72.5
M 8 x 25
0.2350
Yes
76090000
4059245431038
31.12.2099
98% Warenverfügbarkeit. N...
K0475.5CTCT
K0475.5CTCT
1.25"
30.1
38
40
45
53.0
40
80
93.0
60
33
72.5
M 8 x 25
0.1718
Yes
76090000
4059245431045
31.12.2099
98% Warenverfügbarkeit. N...
K0475.5D2D2
K0475.5D2D2
1.5"
40.15
55
56
60
74.0
56
116
134.0
88
40
108.0
M 10 x 30
0.5584
Yes
76090000
4059245431052
31.12.2099
98% Warenverfügbarkeit. N...
K0475.5D4D4
K0475.5D4D4
2
50.22
63
66
66
84.0
66
131
149.0
98
45
123.0
M 10 x 35
0.6568
Yes
76090000
4059245431069
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성