Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1879 - Metal bellows couplings, mini with clamp hubs
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Machine devices, jig devices
Couplings
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/maschinen_und_vorrichtungselemente/kupplungen/23003-05.prj},{NB=K1879.0200380606},{GR=20},{DM=2.0},{TM=27.0},{TS=1300},{FSR=21},{FSA=11},{WVR=0.20},{WVA=0.4},{WV=1.5},{DZ=15000},{D1=6},{D2=6},{D1D2MIN=3},{D1D2MAX=14},{D1D2PFN=14},{D4=25.0},{L=38},{L2=3.5},{L3=11.0},{A=9.0},{R=27.0},{ANZDMS=2.00},{GEW=0.0320},{EAN=4059245677467},{NDM=3.000},{SW=2.500},{XA=1.000},{XB=16.700},{XC=10.000},{XD=5.800},{XE=5.500},{XF=3.000},{XG=0.800},{XH=9.800},{XI=6.000},{XJ=24.000},{XK=1.200},{XL=4.000},{XM=8.000},{XN=7.000},{XO=13.600},{XP=25.000},{BESTKIPP=K1879.0200380606},{C=M3},{BS=Infotext},{ROHS=Yes},{ZTN=84836040},{FILTER=KIPP,KIPP_USA,NORELEM,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
DM
max. torque
[Nm]
TM
moment of inertia
[gcm²]
TS
Torsion resistance Nm/arcmin
[10³ Nm/rad]
FSR
Spring stiffness radial
[N/mm]
FSA
Spring stiffness axial
[N/mm]
WVR
max. shaft offset radial
[mm]
WVA
max. shaft offset axial
[mm]
WV
max. angular offset
[°]
DZ
Drehzahl max.
[1/min]
D1
(H7)
[mm]
D2
(H7)
[mm]
D1D2MIN
D1/D2 min.
[mm]
D1D2MAX
D1/D2 max.
[mm]
D1D2PFN
D1/D2 max. by keyway
[mm]
D4
diameter
[mm]
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
A
distance
[mm]
R
diameter
[mm]
C
(ISO 4029)
ⁿ/ₐ
ANZDMS
tightening torque of screws
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1879.0050250303
K1879.0050250303
5
0.5
2.8
200
18
10
0.15
0.3
1.5
15000
3
3
3
8
8
15.5
25
2.5
7.0
5.2
17.5
M2
0.43
0.0078
Yes
84836040
4059245677313
31.12.2099
98% Warenverfügbarkeit. N...
K1879.0050250404
K1879.0050250404
5
0.5
2.8
200
18
10
0.15
0.3
1.5
15000
4
4
3
8
8
15.5
25
2.5
7.0
5.2
17.5
M2
0.43
0.0076
Yes
84836040
4059245677320
31.12.2099
98% Warenverfügbarkeit. N...
K1879.0050250505
K1879.0050250505
5
0.5
2.8
200
18
10
0.15
0.3
1.5
15000
5
5
3
8
8
15.5
25
2.5
7.0
5.2
17.5
M2
0.43
0.0073
Yes
84836040
4059245677337
31.12.2099
98% Warenverfügbarkeit. N...
K1879.0050250606
K1879.0050250606
5
0.5
2.8
200
18
10
0.15
0.3
1.5
15000
6
6
3
8
8
15.5
25
2.5
7.0
5.2
17.5
M2
0.43
0.0070
Yes
84836040
4059245677344
31.12.2099
98% Warenverfügbarkeit. N...
K1879.0100260303
K1879.0100260303
10
1.0
3.4
380
31
20
0.15
0.3
1.5
15000
3
3
3
8
8
15.5
26
2.5
7.0
5.2
17.5
M2
0.43
0.0091
Yes
84836040
4059245677351
31.12.2099
98% Warenverfügbarkeit. N...
K1879.0100260305
K1879.0100260305
10
1.0
3.4
380
31
20
0.15
0.3
1.5
15000
3
5
3
8
8
15.5
26
2.5
7.0
5.2
17.5
M2
0.43
0.0089
Yes
84836040
4059245677368
31.12.2099
98% Warenverfügbarkeit. N...
K1879.0100260505
K1879.0100260505
10
1.0
3.4
380
31
20
0.15
0.3
1.5
15000
5
5
3
8
8
15.5
26
2.5
7.0
5.2
17.5
M2
0.43
0.0087
Yes
84836040
4059245677375
31.12.2099
98% Warenverfügbarkeit. N...
K1879.0100260506
K1879.0100260506
10
1.0
3.4
380
31
20
0.15
0.3
1.5
15000
5
6
3
8
8
15.5
26
2.5
7.0
5.2
17.5
M2
0.43
0.0085
Yes
84836040
4059245677382
31.12.2099
98% Warenverfügbarkeit. N...
K1879.0100260606
K1879.0100260606
10
1.0
3.4
380
31
20
0.15
0.3
1.5
15000
6
6
3
8
8
15.5
26
2.5
7.0
5.2
17.5
M2
0.43
0.0084
Yes
84836040
4059245677399
31.12.2099
98% Warenverfügbarkeit. N...
K1879.0150260505
K1879.0150260505
15
1.5
8.0
750
59
15
0.10
0.3
1.5
15000
5
5
3
10
10
20.0
26
3.0
8.5
7.0
21.0
M2.5
0.85
0.0145
Yes
84836040
4059245677405
31.12.2099
98% Warenverfügbarkeit. N...
K1879.0150260506
K1879.0150260506
15
1.5
8.0
750
59
15
0.10
0.3
1.5
15000
5
6
3
10
10
20.0
26
3.0
8.5
7.0
21.0
M2.5
0.85
0.0143
Yes
84836040
4059245677412
31.12.2099
98% Warenverfügbarkeit. N...
K1879.0150260508
K1879.0150260508
15
1.5
8.0
750
59
15
0.10
0.3
1.5
15000
5
8
3
10
10
20.0
26
3.0
8.5
7.0
21.0
M2.5
0.85
0.0139
Yes
84836040
4059245677429
31.12.2099
98% Warenverfügbarkeit. N...
K1879.0150260606
K1879.0150260606
15
1.5
8.0
750
59
15
0.10
0.3
1.5
15000
6
6
3
10
10
20.0
26
3.0
8.5
7.0
21.0
M2.5
0.85
0.0141
Yes
84836040
4059245677436
31.12.2099
98% Warenverfügbarkeit. N...
K1879.0150260608
K1879.0150260608
15
1.5
8.0
750
59
15
0.10
0.3
1.5
15000
6
8
3
10
10
20.0
26
3.0
8.5
7.0
21.0
M2.5
0.85
0.0137
Yes
84836040
4059245677443
31.12.2099
98% Warenverfügbarkeit. N...
K1879.0150260808
K1879.0150260808
15
1.5
8.0
750
59
15
0.10
0.3
1.5
15000
8
8
3
10
10
20.0
26
3.0
8.5
7.0
21.0
M2.5
0.85
0.0132
Yes
84836040
4059245677450
31.12.2099
98% Warenverfügbarkeit. N...
K1879.0200380606
K1879.0200380606
20
2.0
27.0
1300
21
11
0.20
0.4
1.5
15000
6
6
3
14
14
25.0
38
3.5
11.0
9.0
27.0
M3
2.00
0.0320
Yes
84836040
4059245677467
31.12.2099
98% Warenverfügbarkeit. N...
K1879.0200380608
K1879.0200380608
20
2.0
27.0
1300
21
11
0.20
0.4
1.5
15000
6
8
3
14
14
25.0
38
3.5
11.0
9.0
27.0
M3
2.00
0.0314
Yes
84836040
4059245677474
31.12.2099
98% Warenverfügbarkeit. N...
K1879.0200380610
K1879.0200380610
20
2.0
27.0
1300
21
11
0.20
0.4
1.5
15000
6
10
3
14
14
25.0
38
3.5
11.0
9.0
27.0
M3
2.00
0.0307
Yes
84836040
4059245677481
31.12.2099
98% Warenverfügbarkeit. N...
K1879.0200380808
K1879.0200380808
20
2.0
27.0
1300
21
11
0.20
0.4
1.5
15000
8
8
3
14
14
25.0
38
3.5
11.0
9.0
27.0
M3
2.00
0.0308
Yes
84836040
4059245677498
31.12.2099
98% Warenverfügbarkeit. N...
K1879.0200380810
K1879.0200380810
20
2.0
27.0
1300
21
11
0.20
0.4
1.5
15000
8
10
3
14
14
25.0
38
3.5
11.0
9.0
27.0
M3
2.00
0.0300
Yes
84836040
4059245677504
31.12.2099
98% Warenverfügbarkeit. N...
K1879.0200381010
K1879.0200381010
20
2.0
27.0
1300
21
11
0.20
0.4
1.5
15000
10
10
3
14
14
25.0
38
3.5
11.0
9.0
27.0
M3
2.00
0.0291
Yes
84836040
4059245677511
31.12.2099
98% Warenverfügbarkeit. N...
K1879.0450411010
K1879.0450411010
45
4.5
100.0
6500
168
32
0.10
0.3
1.5
15000
10
10
6
18
18
32.5
41
5.0
13.0
12.0
34.0
M4
3.50
0.0621
Yes
84836040
4059245677528
31.12.2099
98% Warenverfügbarkeit. N...
K1879.0450411012
K1879.0450411012
45
4.5
100.0
6500
168
32
0.10
0.3
1.5
15000
10
12
6
18
18
32.5
41
5.0
13.0
12.0
34.0
M4
3.50
0.0609
Yes
84836040
4059245677535
31.12.2099
98% Warenverfügbarkeit. N...
K1879.0450411014
K1879.0450411014
45
4.5
100.0
6500
168
32
0.10
0.3
1.5
15000
10
14
6
18
18
32.5
41
5.0
13.0
12.0
34.0
M4
3.50
0.0596
Yes
84836040
4059245677542
31.12.2099
98% Warenverfügbarkeit. N...
K1879.0450411212
K1879.0450411212
45
4.5
100.0
6500
168
32
0.10
0.3
1.5
15000
12
12
6
18
18
32.5
41
5.0
13.0
12.0
34.0
M4
3.50
0.0597
Yes
84836040
4059245677559
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성