Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0124 - Clamping levers protective cap with external thread, stainless steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/klemm_spannhebel_exzenterhebel/klemmhebel/06464_1.prj},{NB=K0124.9310X60},{L=60},{D=16.0},{D1=21.0},{D2=22.0},{H=41.5},{H1=10.0},{H2=24.0},{H3=54.5},{H4=58.5},{A=80},{A1=91.0},{B=11.0},{ZZ=22},{GEW=0.1910},{EAN=4059245100118},{HX=37.0},{W4=2.070},{TYP=1.000},{NDM=10.000},{NDM1=0.0000},{TYP1=1},{TYP2=1},{TYP3=1},{D3=16.600},{C1=0.400},{C2=0.500},{R=266.620},{R1=2.200},{R2=7.440},{R3=11.280},{R4=8.590},{R5=214.450},{R6=8.000},{R8=5.000},{A2=10.300},{TXT=2.400},{TXA=5.600},{A3=7.000},{A4=55.530},{A5=22.940},{A6=10.600},{C3=1.230},{W=7.100},{W1=18.600},{W2=20.000},{R9=49.100},{R10=8.000},{H5=37.060},{H6=21.570},{H7=16.500},{H8=15.000},{H9=2.700},{H10=6.250},{XA=12.000},{XB=10.000},{XC=1.000},{BESTKIPP=K0124.9310X60},{GR=3},{X=M 10},{BS=Infotext}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
L
Length
[mm]
X
External thread
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0124.9206X15
K0124.9206X15
2
15
M 6
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0988
Yes
73181520
4059245099801
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9206X20
K0124.9206X20
2
20
M 6
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0999
Yes
73181520
4059245099818
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9206X25
K0124.9206X25
2
25
M 6
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1016
Yes
73181520
4059245099825
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9206X30
K0124.9206X30
2
30
M 6
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1027
Yes
73181520
4059245099832
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9206X40
K0124.9206X40
2
40
M 6
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1028
Yes
73181520
4059245099849
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9206X50
K0124.9206X50
2
50
M 6
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1037
Yes
73181520
4059245099856
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9206X60
K0124.9206X60
2
60
M 6
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1063
Yes
73181520
4059245099863
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9208X15
K0124.9208X15
2
15
M 8
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1002
Yes
73181520
4059245099870
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9208X20
K0124.9208X20
2
20
M 8
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1018
Yes
73181520
4059245099887
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9208X25
K0124.9208X25
2
25
M 8
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1024
Yes
73181520
4059245099894
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9208X30
K0124.9208X30
2
30
M 8
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1052
Yes
73181520
4059245099900
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9208X40
K0124.9208X40
2
40
M 8
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1094
Yes
73181520
4059245099917
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9208X50
K0124.9208X50
2
50
M 8
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1117
Yes
73181520
4059245099924
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9208X60
K0124.9208X60
2
60
M 8
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1184
Yes
73181520
4059245099931
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9210X20
K0124.9210X20
2
20
M 10
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1075
Yes
73181520
4059245099948
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9210X25
K0124.9210X25
2
25
M 10
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1092
Yes
73181520
4059245099955
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9210X30
K0124.9210X30
2
30
M 10
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1116
Yes
73181520
4059245099962
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9210X40
K0124.9210X40
2
40
M 10
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1160
Yes
73181520
4059245099979
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9210X50
K0124.9210X50
2
50
M 10
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1198
Yes
73181520
4059245099986
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9210X60
K0124.9210X60
2
60
M 10
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1258
Yes
73181520
4059245099993
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9308X20
K0124.9308X20
3
20
M 8
16.0
21.0
22.0
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1660
Yes
73181520
4059245100002
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9308X25
K0124.9308X25
3
25
M 8
16.0
21.0
22.0
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1658
Yes
73181520
4059245100019
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9308X30
K0124.9308X30
3
30
M 8
16.0
21.0
22.0
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1710
Yes
73181520
4059245100026
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9308X40
K0124.9308X40
3
40
M 8
16.0
21.0
22.0
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1698
Yes
73181520
4059245100033
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9308X50
K0124.9308X50
3
50
M 8
16.0
21.0
22.0
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1750
Yes
73181520
4059245100040
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성