Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0737 - Clamping levers flat internal thread
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/klemm_spannhebel_exzenterhebel/klemmhebel/06448.prj},{NB=K0737.310184},{D=16.0},{D1=21.2},{D2=22.0},{H=37.0},{H1=10.0},{H2=23.8},{H3=38.0},{H4=42.0},{A=80},{A1=91.0},{B=11.7},{ZZ=22},{GEW=0.1330},{EAN=4059245638055},{NDM=10.0},{NDM1=0.0000},{TYP=1.000},{XA=14.0},{XB=31.9},{XC=4.8},{XD=0.5},{XE=105.2},{XF=2.9},{XG=89.3},{XH=615.8},{XI=577.8},{XJ=33.4},{XK=2.8},{XL=8.0},{XM=215.5},{XN=45.7},{XO=188.8},{XP=29.0},{XQ=2.4},{XR=23.5},{XS=7.4},{XT=11.3},{XU=0.6},{XV=0.0},{XW=18.7},{XX=8.6},{XY=8.0},{XZ=59.3},{XA1=27.0},{XB1=17.5},{XC1=3.7},{XD1=1.1},{XE1=75.2},{XF1=5.0},{XG1=30.9},{XH1=32.8},{XI1=7.1},{XJ1=7.2},{XK1=49.0},{XL1=9.9},{XM1=4.8},{XN1=1.05},{XO1=9.8},{XP1=26.0},{XQ1=10.0},{XR1=1.5},{XS1=10.3},{XT1=1.5},{XU1=4.0},{XV1=8.5},{XW1=0.5}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
OBFLGK
Surface finish body
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
Internal thread
[mm]
T
Screw-depth
[mm]
D
Length
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
distance
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0737.2061
K0737.2061
jet black RAL 9005
satin finish
2
M6
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0807
Yes
73181600
4059245084531
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2081
K0737.2081
jet black RAL 9005
satin finish
2
M8
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0783
Yes
73181600
4059245084555
31.12.2099
98% Warenverfügbarkeit. N...
K0737.3081
K0737.3081
jet black RAL 9005
satin finish
3
M8
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1370
Yes
73181600
4059245084579
31.12.2099
98% Warenverfügbarkeit. N...
K0737.3101
K0737.3101
jet black RAL 9005
satin finish
3
M10
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1333
Yes
73181600
4059245084593
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2062
K0737.2062
orange RAL 2004
satin finish
2
M6
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0802
Yes
73181600
4059245084548
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2082
K0737.2082
orange RAL 2004
satin finish
2
M8
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0781
Yes
73181600
4059245084562
31.12.2099
98% Warenverfügbarkeit. N...
K0737.3082
K0737.3082
orange RAL 2004
satin finish
3
M8
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1364
Yes
73181600
4059245084586
31.12.2099
98% Warenverfügbarkeit. N...
K0737.3102
K0737.3102
orange RAL 2004
satin finish
3
M10
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1333
Yes
73181600
4059245084609
31.12.2099
98% Warenverfügbarkeit. N...
K0737.206181
K0737.206181
jet black RAL 9005
textured matt
2
M6
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0810
Yes
73181600
4059245637942
31.12.2099
98% Warenverfügbarkeit. N...
K0737.208181
K0737.208181
jet black RAL 9005
textured matt
2
M8
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0780
Yes
73181600
4059245637973
31.12.2099
98% Warenverfügbarkeit. N...
K0737.308181
K0737.308181
jet black RAL 9005
textured matt
3
M8
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1370
Yes
73181600
4059245638000
31.12.2099
98% Warenverfügbarkeit. N...
K0737.310181
K0737.310181
jet black RAL 9005
textured matt
3
M10
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1330
Yes
73181600
4059245638031
31.12.2099
98% Warenverfügbarkeit. N...
K0737.206182
K0737.206182
orange RAL 2004
textured matt
2
M6
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0810
Yes
73181600
4059245637959
31.12.2099
98% Warenverfügbarkeit. N...
K0737.208182
K0737.208182
orange RAL 2004
textured matt
2
M8
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0780
Yes
73181600
4059245637980
31.12.2099
98% Warenverfügbarkeit. N...
K0737.308182
K0737.308182
orange RAL 2004
textured matt
3
M8
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1370
Yes
73181600
4059245638017
31.12.2099
98% Warenverfügbarkeit. N...
K0737.310182
K0737.310182
orange RAL 2004
textured matt
3
M10
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1330
Yes
73181600
4059245638048
31.12.2099
98% Warenverfügbarkeit. N...
K0737.206184
K0737.206184
traffic red RAL 3020
textured matt
2
M6
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0810
Yes
73181600
4059245637966
31.12.2099
98% Warenverfügbarkeit. N...
K0737.208184
K0737.208184
traffic red RAL 3020
textured matt
2
M8
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0780
Yes
73181600
4059245637997
31.12.2099
98% Warenverfügbarkeit. N...
K0737.308184
K0737.308184
traffic red RAL 3020
textured matt
3
M8
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1370
Yes
73181600
4059245638024
31.12.2099
98% Warenverfügbarkeit. N...
K0737.310184
K0737.310184
traffic red RAL 3020
textured matt
3
M10
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1330
Yes
73181600
4059245638055
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2A21
K0737.2A21
jet black RAL 9005
satin finish
2
1/4-20
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0782
Yes
73181600
4059245382781
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2A31
K0737.2A31
jet black RAL 9005
satin finish
2
5/16-18
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0764
Yes
73181600
4059245382804
31.12.2099
98% Warenverfügbarkeit. N...
K0737.3A31
K0737.3A31
jet black RAL 9005
satin finish
3
5/16-18
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1272
Yes
73181600
4059245382828
31.12.2099
98% Warenverfügbarkeit. N...
K0737.3A41
K0737.3A41
jet black RAL 9005
satin finish
3
3/8-16
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1252
Yes
73181600
4059245382842
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2A22
K0737.2A22
orange RAL 2004
satin finish
2
1/4-20
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0782
Yes
73181600
4059245382798
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성