Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0789 - Cam levers adjustable steel, with external thread
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping levers, tension levers, cam levers
Cam levers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/klemm_spannhebel_exzenterhebel/exzenterhebel/04233_3_asmtab.prj},{NB=K0789.1502206X50},{BESTKIPP=K0789.1502206X50},{GR=1},{D=M 6},{D1=18.1},{D2=9},{B=21.5},{B1=15},{H=14.5},{H1=22.0},{A=70.4},{A1=79.2},{F=4},{HANDKRAFT=120},{S=1.2},{L=50},{GEW=0.0834},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059245209286},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{TYP=8.000},{ZGT=Stift zur Feinjustage des Spannhebels },{IMPERIAL=MM},{PPATH=04233_3_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
External thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
A
distance
[mm]
A1
total length
[mm]
F
Clamping force
[kN]
HANDKRAFT
hand force
[N]
S
stroke
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0789.1502205X20
K0789.1502205X20
1
M 5
18.1
9
21.5
15
14.5
22.0
70.4
79.2
4
120
1.2
20
0.0760
Yes
73181520
4059245209217
31.12.2099
98% Warenverfügbarkeit. N...
K0789.1502205X30
K0789.1502205X30
1
M 5
18.1
9
21.5
15
14.5
22.0
70.4
79.2
4
120
1.2
30
0.0774
Yes
73181520
4059245209224
31.12.2099
98% Warenverfügbarkeit. N...
K0789.1502205X40
K0789.1502205X40
1
M 5
18.1
9
21.5
15
14.5
22.0
70.4
79.2
4
120
1.2
40
0.0781
Yes
73181520
4059245209231
31.12.2099
98% Warenverfügbarkeit. N...
K0789.1502205X50
K0789.1502205X50
1
M 5
18.1
9
21.5
15
14.5
22.0
70.4
79.2
4
120
1.2
50
0.0796
Yes
73181520
4059245209248
31.12.2099
98% Warenverfügbarkeit. N...
K0789.1502206X20
K0789.1502206X20
1
M 6
18.1
9
21.5
15
14.5
22.0
70.4
79.2
4
120
1.2
20
0.0774
Yes
73181520
4059245209255
31.12.2099
98% Warenverfügbarkeit. N...
K0789.1502206X30
K0789.1502206X30
1
M 6
18.1
9
21.5
15
14.5
22.0
70.4
79.2
4
120
1.2
30
0.0796
Yes
73181520
4059245209262
31.12.2099
98% Warenverfügbarkeit. N...
K0789.1502206X40
K0789.1502206X40
1
M 6
18.1
9
21.5
15
14.5
22.0
70.4
79.2
4
120
1.2
40
0.0814
Yes
73181520
4059245209279
31.12.2099
98% Warenverfügbarkeit. N...
K0789.1502206X50
K0789.1502206X50
1
M 6
18.1
9
21.5
15
14.5
22.0
70.4
79.2
4
120
1.2
50
0.0834
Yes
73181520
4059245209286
31.12.2099
98% Warenverfügbarkeit. N...
K0789.2502208X25
K0789.2502208X25
2
M 8
27.1
11
33.3
24
18.0
28.5
96.0
108.0
8
350
1.5
25
0.2506
Yes
73181520
4059245209699
31.12.2099
98% Warenverfügbarkeit. N...
K0789.2502208X30
K0789.2502208X30
2
M 8
27.1
11
33.3
24
18.0
28.5
96.0
108.0
8
350
1.5
30
0.2430
Yes
73181520
4059245209705
31.12.2099
98% Warenverfügbarkeit. N...
K0789.2502208X40
K0789.2502208X40
2
M 8
27.1
11
33.3
24
18.0
28.5
96.0
108.0
8
350
1.5
40
0.2460
Yes
73181520
4059245209712
31.12.2099
98% Warenverfügbarkeit. N...
K0789.2502208X50
K0789.2502208X50
2
M 8
27.1
11
33.3
24
18.0
28.5
96.0
108.0
8
350
1.5
50
0.2490
Yes
73181520
4059245209729
31.12.2099
98% Warenverfügbarkeit. N...
K0789.2502210X25
K0789.2502210X25
2
M 10
27.1
11
33.3
24
18.0
28.5
96.0
108.0
8
350
1.5
25
0.2450
Yes
73181520
4059245209736
31.12.2099
98% Warenverfügbarkeit. N...
K0789.2502210X30
K0789.2502210X30
2
M 10
27.1
11
33.3
24
18.0
28.5
96.0
108.0
8
350
1.5
30
0.2500
Yes
73181520
4059245209743
31.12.2099
98% Warenverfügbarkeit. N...
K0789.2502210X40
K0789.2502210X40
2
M 10
27.1
11
33.3
24
18.0
28.5
96.0
108.0
8
350
1.5
40
0.2624
Yes
73181520
4059245209750
31.12.2099
98% Warenverfügbarkeit. N...
K0789.2502210X50
K0789.2502210X50
2
M 10
27.1
11
33.3
24
18.0
28.5
96.0
108.0
8
350
1.5
50
0.2668
Yes
73181520
4059245209767
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성