Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0646 - Cam levers plastic handle internal and external thread, steel or stainless steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping levers, tension levers, cam levers
Cam levers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/klemm_spannhebel_exzenterhebel/exzenterhebel/04232_2_asmtab.prj},{NB=K0646.2531110X50},{GR=2},{D1=27.1},{D2=11},{B=33},{B1=24},{H=16.2},{H1=27.7},{A=100.0},{A1=110.0},{L=50},{F=5.0},{HANDKRAFT=170},{S=1.50},{GEW=0.0905},{EAN=4059245030361},{TYP2=1.000},{NDM=10.0},{NDM1=0.000},{TYP=1.000},{BESTKIPP=K0646.2531110X50},{FARBE=schwarz},{MATERIAL=Edelstahl},{AUSF=Außengewinde},{D=M 10},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,KIPP_USA,NORELEM,NOVONOX,BLOHM},{IMPERIAL=MM},{PPATH=04232_2_schb.prj},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
MATERIAL
Component
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
A
Length ±1
[mm]
A1
Length
[mm]
L
Length
[mm]
F
Clamping force F
[kN]
HANDKRAFT
hand force
[N]
S
stroke
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0646.1521105
K0646.1521105
black
Steel
Internal thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
0
2.5
125
1.15
0.0241
Yes
73181600
4059245029723
31.12.2099
98% Warenverfügbarkeit. N...
K0646.1521106
K0646.1521106
black
Steel
Internal thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
0
2.5
125
1.15
0.0237
Yes
73181600
4059245029778
31.12.2099
98% Warenverfügbarkeit. N...
K0646.2521108
K0646.2521108
black
Steel
Internal thread
2
M 8
27.1
11
33
24
16.2
27.7
100.0
110.0
0
5.0
170
1.50
0.0565
Yes
73181600
4059245030194
31.12.2099
98% Warenverfügbarkeit. N...
K0646.1521105X20
K0646.1521105X20
black
Steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
20
2.5
125
1.15
0.0300
Yes
73181520
4059245029730
31.12.2099
98% Warenverfügbarkeit. N...
K0646.1521105X30
K0646.1521105X30
black
Steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
30
2.5
125
1.15
0.0314
Yes
73181520
4059245029747
31.12.2099
98% Warenverfügbarkeit. N...
K0646.1521105X40
K0646.1521105X40
black
Steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
40
2.5
125
1.15
0.0317
Yes
73181520
4059245029754
31.12.2099
98% Warenverfügbarkeit. N...
K0646.1521105X50
K0646.1521105X50
black
Steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
50
2.5
125
1.15
0.0330
Yes
73181520
4059245029761
31.12.2099
98% Warenverfügbarkeit. N...
K0646.1521106X20
K0646.1521106X20
black
Steel
External thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
20
2.5
125
1.15
0.0314
Yes
73181520
4059245029785
31.12.2099
98% Warenverfügbarkeit. N...
K0646.1521106X30
K0646.1521106X30
black
Steel
External thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
30
2.5
125
1.15
0.0336
Yes
73181520
4059245029792
31.12.2099
98% Warenverfügbarkeit. N...
K0646.1521106X40
K0646.1521106X40
black
Steel
External thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
40
2.5
125
1.15
0.0349
Yes
73181520
4059245029808
31.12.2099
98% Warenverfügbarkeit. N...
K0646.1521106X50
K0646.1521106X50
black
Steel
External thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
50
2.5
125
1.15
0.0369
Yes
73181520
4059245029815
31.12.2099
98% Warenverfügbarkeit. N...
K0646.2521108X25
K0646.2521108X25
black
Steel
External thread
2
M 8
27.1
11
33
24
16.2
27.7
100.0
110.0
25
5.0
170
1.50
0.0722
Yes
73181520
4059245030200
31.12.2099
98% Warenverfügbarkeit. N...
K0646.2521108X30
K0646.2521108X30
black
Steel
External thread
2
M 8
27.1
11
33
24
16.2
27.7
100.0
110.0
30
5.0
170
1.50
0.0740
Yes
73181520
4059245030217
31.12.2099
98% Warenverfügbarkeit. N...
K0646.2521108X40
K0646.2521108X40
black
Steel
External thread
2
M 8
27.1
11
33
24
16.2
27.7
100.0
110.0
40
5.0
170
1.50
0.0765
Yes
73181520
4059245030224
31.12.2099
98% Warenverfügbarkeit. N...
K0646.2521108X50
K0646.2521108X50
black
Steel
External thread
2
M 8
27.1
11
33
24
16.2
27.7
100.0
110.0
50
5.0
170
1.50
0.0793
Yes
73181520
4059245030231
31.12.2099
98% Warenverfügbarkeit. N...
K0646.2521110X25
K0646.2521110X25
black
Steel
External thread
2
M 10
27.1
11
33
24
16.2
27.7
100.0
110.0
25
5.0
170
1.50
0.0785
Yes
73181520
4059245030248
31.12.2099
98% Warenverfügbarkeit. N...
K0646.2521110X30
K0646.2521110X30
black
Steel
External thread
2
M 10
27.1
11
33
24
16.2
27.7
100.0
110.0
30
5.0
170
1.50
0.0807
Yes
73181520
4059245030255
31.12.2099
98% Warenverfügbarkeit. N...
K0646.2521110X40
K0646.2521110X40
black
Steel
External thread
2
M 10
27.1
11
33
24
16.2
27.7
100.0
110.0
40
5.0
170
1.50
0.0846
Yes
73181520
4059245030262
31.12.2099
98% Warenverfügbarkeit. N...
K0646.2521110X50
K0646.2521110X50
black
Steel
External thread
2
M 10
27.1
11
33
24
16.2
27.7
100.0
110.0
50
5.0
170
1.50
0.0908
Yes
73181520
4059245030279
31.12.2099
98% Warenverfügbarkeit. N...
K0646.1531105
K0646.1531105
black
Stainless steel
Internal thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
0
2.5
125
1.15
0.0242
Yes
73181600
4059245029822
31.12.2099
98% Warenverfügbarkeit. N...
K0646.1531106
K0646.1531106
black
Stainless steel
Internal thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
0
2.5
125
1.15
0.0236
Yes
73181600
4059245029877
31.12.2099
98% Warenverfügbarkeit. N...
K0646.2531108
K0646.2531108
black
Stainless steel
Internal thread
2
M 8
27.1
11
33
24
16.2
23.4
71.5
110.0
0
5.0
170
1.50
0.0558
Yes
73181600
4059245030286
31.12.2099
98% Warenverfügbarkeit. N...
K0646.1531105X20
K0646.1531105X20
black
Stainless steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
20
2.5
125
1.15
0.0300
Yes
73181520
4059245029839
31.12.2099
98% Warenverfügbarkeit. N...
K0646.1531105X30
K0646.1531105X30
black
Stainless steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
30
2.5
125
1.15
0.0299
Yes
73181520
4059245029846
31.12.2099
98% Warenverfügbarkeit. N...
K0646.1531105X40
K0646.1531105X40
black
Stainless steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
40
2.5
125
1.15
0.0312
Yes
73181520
4059245029853
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성