Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0774 - Cylindrical grips revolving
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Handwheels, handles, position indicators
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/handraeder_handkurbeln_positionieranzeiger/06322.prj},{NB=K0774.10250690},{BESTKIPP=K0774.10250690},{D=M10},{D1=25},{D2=14},{L=15},{L1=77},{L2=7},{SW=13},{GEW=0.0759},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059245071081},{FILTER=KIPP,NORELEM,KIPP_USA},{XA=40.0},{XC=3.0},{XD=35.0},{XE=12.0},{XF=1.0},{XG=18},{NDM=10.0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0774.06200500
K0774.06200500
M6
20
12
12
55
5
10
0.0412
Yes
73181520
4059245071050
31.12.2099
98% Warenverfügbarkeit. N...
K0774.08230600
K0774.08230600
M8
23
14
15
67
7
13
0.0643
Yes
73181520
4059245071067
31.12.2099
98% Warenverfügbarkeit. N...
K0774.08250690
K0774.08250690
M8
25
14
15
77
7
13
0.0738
Yes
73181520
4059245071074
31.12.2099
98% Warenverfügbarkeit. N...
K0774.10250690
K0774.10250690
M10
25
14
15
77
7
13
0.0759
Yes
73181520
4059245071081
31.12.2099
98% Warenverfügbarkeit. N...
K0774.10250800
K0774.10250800
M10
26
18
15
86
7
16
0.1214
Yes
73181520
4059245071098
31.12.2099
98% Warenverfügbarkeit. N...
K0774.12250800
K0774.12250800
M12
26
18
15
86
7
16
0.1250
Yes
73181520
4059245071111
31.12.2099
98% Warenverfügbarkeit. N...
K0774.10270890
K0774.10270890
M10
27
18
15
97
7
16
0.1357
Yes
73181520
4059245071104
31.12.2099
98% Warenverfügbarkeit. N...
K0774.12270890
K0774.12270890
M12
27
18
15
97
7
16
0.1388
Yes
73181520
4059245071128
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성