Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0170 - Taper grips revolving
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Handwheels, handles, position indicators
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/handraeder_handkurbeln_positionieranzeiger/06316.prj},{NB=K0170.310011},{BESTKIPP=K0170.310011},{MATERIAL=Achse Stahl},{GR=3},{D=M 10},{D1=28},{D9=21},{L=11},{L1=78},{L7=7},{SW=19},{GEW=0.0961},{BS=Infotext},{ROHS=Yes},{ZTN=39269025},{EAN=4059245070800},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=10},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Component
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
D9
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L7
Length
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0170.105007
K0170.105007
shaft steel
1
M 5
17
15
7
51
5
13
0.0266
Yes
39269025
4059245070695
31.12.2099
98% Warenverfügbarkeit. N...
K0170.206008
K0170.206008
shaft steel
2
M 6
23
18
8
68
6
16
0.0580
Yes
39269025
4059245070770
31.12.2099
98% Warenverfügbarkeit. N...
K0170.208009
K0170.208009
shaft steel
2
M 8
23
18
9
68
6
16
0.0605
Yes
39269025
4059245070787
31.12.2099
98% Warenverfügbarkeit. N...
K0170.310011
K0170.310011
shaft steel
3
M 10
28
21
11
78
7
19
0.0961
Yes
39269025
4059245070800
31.12.2099
98% Warenverfügbarkeit. N...
K0170.1105007
K0170.1105007
shaft stainless steel
1
M 5
17
15
7
51
5
13
0.0268
Yes
39269025
4059245070718
31.12.2099
98% Warenverfügbarkeit. N...
K0170.1206008
K0170.1206008
shaft stainless steel
2
M 6
23
18
8
68
6
16
0.0585
Yes
39269025
4059245070732
31.12.2099
98% Warenverfügbarkeit. N...
K0170.1208009
K0170.1208009
shaft stainless steel
2
M 8
23
18
9
68
6
16
0.0599
Yes
39269025
4059245070749
31.12.2099
98% Warenverfügbarkeit. N...
K0170.1310011
K0170.1310011
shaft stainless steel
3
M 10
28
21
11
78
7
19
0.0973
Yes
39269025
4059245070763
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성