Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0127 - Rod-end eyes
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Joints
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/gelenke/27618.prj},{NB=K0127.0808119},{BESTKIPP=K0127.0808119},{MATERIAL=Stahl},{FORM=A},{D=8.1},{D1=14},{D2=M8},{L2=19},{T=11},{SW=10},{GEW=0.0165},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=4059245259915},{XA=7.000},{XB=14.000},{TYP=1.000},{NDM=8.000},{FILTER=NORELEM,KIPP,KIPP_USA},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
diameter
ⁿ/ₐ
D1
width
ⁿ/ₐ
D2
thread
ⁿ/ₐ
L2
distance
[mm]
T
depth
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
K0127.03504111
K0127.03504111
steel
A
4.1
8
M3,5
11
6
4
0.0033
Yes
73181900
4059245259885
31.12.2099
98% availability of produ...
K0127.0506116
K0127.0506116
steel
A
6.1
10
M5
16
8
6
0.0068
Yes
73181900
4059245259892
31.12.2099
98% availability of produ...
K0127.0508116
K0127.0508116
steel
B
8.1
15
M5
16
8
10
0.0176
Yes
73181900
4059245259908
31.12.2099
98% availability of produ...
K0127.0808119
K0127.0808119
steel
A
8.1
14
M8
19
11
10
0.0165
Yes
73181900
4059245259915
31.12.2099
98% availability of produ...
K0127.1008127
K0127.1008127
steel
A
8.1
18
M10
27
12
10
0.0400
Yes
73181900
4059245259922
31.12.2099
98% availability of produ...
K0127.05061161
K0127.05061161
stainless steel
A
6.1
10
M5
16
8
6
0.0069
Yes
73181900
4059245340606
31.12.2099
98% availability of produ...
K0127.08081191
K0127.08081191
stainless steel
A
8.1
14
M8
19
11
10
0.0169
Yes
73181900
4059245340613
31.12.2099
98% availability of produ...
K0127.10081271
K0127.10081271
stainless steel
A
8.1
18
M10
27
12
10
0.0403
Yes
73181900
4059245340620
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성