Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1562 - Lift and turn latches stainless steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Ball lock pins
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/kugelslperrbolzen/k1562.prj},{NB=K1562.110},{D=6},{D1=19},{D2=32},{D3=11},{H=23},{H1=15.5},{H2=8.6},{H3=0.0},{L=9.5},{L1=19.0},{L2=21.0},{SW=17},{SPANNKRAFT=6},{SCHERKRAFT=1.1},{AUSZUGSKRAFT=0.25},{GEW=0.0650},{EAN=4059245507023},{NDM=16.000},{ST=1.000},{XA=7.200},{XB=1.500},{XC=2.000},{XD=4.000},{XE=3.000},{XF=14.200},{XG=52.000},{XH=1.000},{XI=0.500},{XJ=2.515},{XK=3.300},{XL=3.500},{BESTKIPP=K1562.11},{FORM=A},{AUSF=mit Kopf},{D4=-},{M=M16x1},{L5=13.5},{T=3},{TEMP=≤180 °C},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,KIPP_USA,},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
M
thread
[mm]
L5
Length
ⁿ/ₐ
T
height max.
[mm]
SW
Width across flats
[mm]
SPANNKRAFT
Clamping force
[N]
SCHERKRAFT
Shearing force
[kN]
AUSZUGSKRAFT
Extraction force
[kN]
TEMP
Temperature resistance up to
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1562.11
K1562.11
A
mit Kopf
6
19
32
11
-
23
15.5
8.6
0.0
9.5
19.0
21.0
M16x1
13.5
3
17
6
1.1
0.25
≤180 °C
0.0650
Yes
84662080
4059245507023
31.12.2099
98% Warenverfügbarkeit. N...
K1562.12
K1562.12
B
ohne Kopf
6
0
19
11
20
23
19.5
0.0
29.5
9.5
0.0
0.0
M16x1
0
10-27
17
6
1.1
0.25
≤180 °C
0.0500
Yes
84662080
4059245507030
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성