Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0793 - Ball lock pins with T-grip
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Ball lock pins
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/kugelslperrbolzen/03422_2.prj},{NB=K0793.2063100250},{B=23.0},{D=62.9},{D1=10},{D2=12.00},{D3=17.3},{L=25},{L1=8.9},{L2=33.0},{L3=24.4},{AUFNAHME=10},{FESTIGKEIT=60},{GEW=0.1091},{EAN=4059245256419},{XA=4.0},{XB=7.0},{XC=4.0},{XD=8.0},{XE=0.5},{XF=8.5},{XG=4.5},{XH=5.0},{XI=1.50},{XJ=0.50},{XK=30.8},{XL=30.8},{XM=28.5},{XN=32.4},{XO=0.6},{XP=16.9},{XQ=8.7},{XR=1.4},{XS=45.0},{XT=4.6},{XU=17.0},{XV=18.7},{XW=83.6},{XX=3.9},{XY=28.4},{XZ=3.2},{XA1=27.5},{XB1=5.5},{XC1=32.9},{XD1=2.8},{XE1=15.5},{XF1=5.40000},{XG1=8.10000},{XH1=27.900},{XI1=8.200},{XJ1=164.000},{XK1=5.100},{XL1=0.000},{XM1=0.000},{XN1=28.800},{XO1=0.000},{XP1=0.000},{XQ1=14.100},{XR1=30.400},{XS1=9.900},{XT1=11.700},{XU1=0.000},{XV1=0.000},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
B
width
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L5
Length
[mm]
AUFNAHME
Receiving hole H11
ⁿ/ₐ
FESTIGKEIT
Shering force double shear max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0793.204605010
K0793.204605010
17.6
46.0
5
5.50
13.2
10
5.9
25.0
19.4
15,9
5
15
0.0393
Yes
73182900
4059245256198
98% Warenverfügbarkeit. N...
31.12.2099
K0793.204605015
K0793.204605015
17.6
46.0
5
5.50
13.2
15
5.9
25.0
19.4
20,9
5
15
0.0400
Yes
73182900
4059245256204
98% Warenverfügbarkeit. N...
31.12.2099
K0793.204605020
K0793.204605020
17.6
46.0
5
5.50
13.2
20
5.9
25.0
19.4
25,9
5
15
0.0414
Yes
73182900
4059245256211
98% Warenverfügbarkeit. N...
31.12.2099
K0793.204605025
K0793.204605025
17.6
46.0
5
5.50
13.2
25
5.9
25.0
19.4
30,9
5
15
0.0414
Yes
73182900
4059245256228
98% Warenverfügbarkeit. N...
31.12.2099
K0793.204605030
K0793.204605030
17.6
46.0
5
5.50
13.2
30
5.9
25.0
19.4
35,9
5
15
0.0367
Yes
73182900
4059245256235
98% Warenverfügbarkeit. N...
31.12.2099
K0793.204606010
K0793.204606010
17.6
46.0
6
6.85
13.2
10
6.8
25.0
19.4
16,8
6
22
0.0412
Yes
73182900
4059245256242
98% Warenverfügbarkeit. N...
31.12.2099
K0793.204606015
K0793.204606015
17.6
46.0
6
6.85
13.2
15
6.8
25.0
19.4
21,8
6
22
0.0421
Yes
73182900
4059245256259
98% Warenverfügbarkeit. N...
31.12.2099
K0793.204606020
K0793.204606020
17.6
46.0
6
6.85
13.2
20
6.8
25.0
19.4
28,8
6
22
0.0435
Yes
73182900
4059245256266
98% Warenverfügbarkeit. N...
31.12.2099
K0793.204606025
K0793.204606025
17.6
46.0
6
6.85
13.2
25
6.8
25.0
19.4
31,8
6
22
0.0442
Yes
73182900
4059245256273
98% Warenverfügbarkeit. N...
31.12.2099
K0793.204606030
K0793.204606030
17.6
46.0
6
6.85
13.2
30
6.8
25.0
19.4
36,8
6
22
0.0456
Yes
73182900
4059245256280
98% Warenverfügbarkeit. N...
31.12.2099
K0793.204606035
K0793.204606035
17.6
46.0
6
6.85
13.2
35
6.8
25.0
19.4
41,8
6
22
0.0468
Yes
73182900
4059245256297
98% Warenverfügbarkeit. N...
31.12.2099
K0793.204606040
K0793.204606040
17.6
46.0
6
6.85
13.2
40
6.8
25.0
19.4
46,8
6
22
0.0477
Yes
73182900
4059245256303
98% Warenverfügbarkeit. N...
31.12.2099
K0793.204606045
K0793.204606045
17.6
46.0
6
6.85
13.2
45
6.8
25.0
19.4
51,8
6
22
0.0488
Yes
73182900
4059245256310
98% Warenverfügbarkeit. N...
31.12.2099
K0793.204606050
K0793.204606050
17.6
46.0
6
6.85
13.2
50
6.8
25.0
19.4
56,8
6
22
0.0499
Yes
73182900
4059245256327
98% Warenverfügbarkeit. N...
31.12.2099
K0793.206308020
K0793.206308020
23.0
62.9
8
9.50
17.3
20
7.8
33.0
24.4
27,8
8
38
0.1026
Yes
73182900
4059245256334
98% Warenverfügbarkeit. N...
31.12.2099
K0793.206308025
K0793.206308025
23.0
62.9
8
9.50
17.3
25
7.8
33.0
24.4
32,8
8
38
0.1044
Yes
73182900
4059245256341
98% Warenverfügbarkeit. N...
31.12.2099
K0793.206308030
K0793.206308030
23.0
62.9
8
9.50
17.3
30
7.8
33.0
24.4
37,8
8
38
0.1060
Yes
73182900
4059245256358
98% Warenverfügbarkeit. N...
31.12.2099
K0793.206308035
K0793.206308035
23.0
62.9
8
9.50
17.3
35
7.8
33.0
24.4
42,8
8
38
0.1080
Yes
73182900
4059245256365
98% Warenverfügbarkeit. N...
31.12.2099
K0793.206308040
K0793.206308040
23.0
62.9
8
9.50
17.3
40
7.8
33.0
24.4
47,8
8
38
0.1104
Yes
73182900
4059245256372
98% Warenverfügbarkeit. N...
31.12.2099
K0793.206308045
K0793.206308045
23.0
62.9
8
9.50
17.3
45
7.8
33.0
24.4
52,8
8
38
0.1142
Yes
73182900
4059245256389
98% Warenverfügbarkeit. N...
31.12.2099
K0793.206308050
K0793.206308050
23.0
62.9
8
9.50
17.3
50
7.8
33.0
24.4
57,8
8
38
0.1141
Yes
73182900
4059245256396
98% Warenverfügbarkeit. N...
31.12.2099
K0793.206310020
K0793.206310020
23.0
62.9
10
12.00
17.3
20
8.9
33.0
24.4
28,9
10
60
0.1092
Yes
73182900
4059245256402
98% Warenverfügbarkeit. N...
31.12.2099
K0793.206310025
K0793.206310025
23.0
62.9
10
12.00
17.3
25
8.9
33.0
24.4
33,9
10
60
0.1091
Yes
73182900
4059245256419
98% Warenverfügbarkeit. N...
31.12.2099
K0793.206310030
K0793.206310030
23.0
62.9
10
12.00
17.3
30
8.9
33.0
24.4
38,9
10
60
0.1116
Yes
73182900
4059245256426
98% Warenverfügbarkeit. N...
31.12.2099
K0793.206310035
K0793.206310035
23.0
62.9
10
12.00
17.3
35
8.9
33.0
24.4
43,9
10
60
0.1178
Yes
73182900
4059245256433
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K0340 - Indexing plungers
KIPP
27.05.2024
K0792 - Ball lock pins with T-grip
KIPP
27.05.2024
K1063 - Ball lock pins stainless steel
KIPP
27.05.2024
K0790 - Ball lock pins stainless steel
KIPP
27.05.2024
K0367 - Restraining cables
KIPP
27.05.2024
K0724 - Bushing for ball lock pins
KIPP
27.05.2024
K0935 - Locating cylinders with quick clamping system
KIPP
27.05.2024
MTS. - ELESA-Weldable latch calmps heavy-duty series
Elesa
24.06.2024
05300 - Toggle clamps variable horizontal with horizontal foot
norelem
30.05.2024
K1065 - Locating pin for ball lock pin
KIPP
27.05.2024
05310 - Adapter block aluminium
norelem
30.05.2024
K0792 - Ball lock pins with T-grip with high shear strength
KIPP
27.05.2024
K1416 - Locating bushes stainless steel for ball lock pins
KIPP
27.05.2024
03102 - Barrel slide bolts
norelem
30.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성