Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1842 - Locating bushes, stainless steel for status sensor
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Ball lock pins
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/kugelslperrbolzen/03197-16_asmtab.prj},{NB=K1842.1116300},{D=16},{D1=0},{D2=20.0},{D3=24},{D4=3},{H=35},{H1=8},{H2=11},{H3=6.0},{H4=24.2},{H5=4},{L=27},{N=2.5},{T=3.0},{SW=5},{GEW=0.1300},{EAN=4059245637836},{TYP=6.000},{NDM=30.0},{BESTKIPP=K1842.1116300},{MATERIAL=Edelstahl},{FORM=A},{FORMT=Gewinde durchgehend},{M=M30},{BS=Infotext},{MONTAGE=Montageanleitung},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,KIPP_USA},{PPATH=03197-16_schb.prj},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FORMT
Form-Type
[mm]
D
Durchemsser
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
H
height
[mm]
H1
Distance
[mm]
H2
Distance
[mm]
H3
Distance
[mm]
H4
Distance
[mm]
H5
Distance
[mm]
L
Length
[mm]
M
thread
[mm]
N
width
[mm]
T
Distance
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1842.1105120
K1842.1105120
Stainless steel
A
full thread
5
0
6.0
9
3
25
4
10
1.5
16.2
4
27
M12
1.5
1.5
5
0.0170
Yes
84662080
4059245637782
98% Warenverfügbarkeit. N...
31.12.2099
K1842.1106160
K1842.1106160
Stainless steel
A
full thread
6
0
7.5
12
3
25
5
10
2.0
17.1
4
27
M16
2.0
2.0
5
0.0310
Yes
84662080
4059245637799
98% Warenverfügbarkeit. N...
31.12.2099
K1842.1108160
K1842.1108160
Stainless steel
A
full thread
8
0
10.0
12
3
25
5
10
3.1
18.1
4
27
M16
2.0
2.0
5
0.0270
Yes
84662080
4059245637805
98% Warenverfügbarkeit. N...
31.12.2099
K1842.1110240
K1842.1110240
Stainless steel
A
full thread
10
0
13.0
18
3
30
6
8
4.0
17.2
4
27
M24
2.5
3.0
5
0.0800
Yes
84662080
4059245637812
98% Warenverfügbarkeit. N...
31.12.2099
K1842.1112240
K1842.1112240
Stainless steel
A
full thread
12
0
15.0
18
3
30
6
8
4.8
18.2
4
27
M24
2.5
3.0
5
0.0740
Yes
84662080
4059245637829
98% Warenverfügbarkeit. N...
31.12.2099
K1842.1116300
K1842.1116300
Stainless steel
A
full thread
16
0
20.0
24
3
35
8
11
6.0
24.2
4
27
M30
2.5
3.0
5
0.1300
Yes
84662080
4059245637836
98% Warenverfügbarkeit. N...
31.12.2099
K1842.1205120
K1842.1205120
Stainless steel
B
with thread and collar
5
20
6.0
0
3
20
3
5
1.5
11.2
4
27
M12
2.0
2.0
5
0.0190
Yes
84662080
4059245637843
98% Warenverfügbarkeit. N...
31.12.2099
K1842.1206160
K1842.1206160
Stainless steel
B
with thread and collar
6
24
7.5
0
3
20
3
5
2.0
12.1
4
27
M16
2.5
2.0
5
0.0320
Yes
84662080
4059245637850
98% Warenverfügbarkeit. N...
31.12.2099
K1842.1208160
K1842.1208160
Stainless steel
B
with thread and collar
8
24
10.0
0
3
20
3
5
3.1
13.1
4
27
M16
2.5
2.0
5
0.0290
Yes
84662080
4059245637867
98% Warenverfügbarkeit. N...
31.12.2099
K1842.1210240
K1842.1210240
Stainless steel
B
with thread and collar
10
34
13.0
0
3
25
5
10
4.0
19.2
4
27
M24
2.5
3.0
5
0.0850
Yes
84662080
4059245637874
98% Warenverfügbarkeit. N...
31.12.2099
K1842.1212240
K1842.1212240
Stainless steel
B
with thread and collar
12
34
15.0
0
3
25
5
10
4.8
20.2
4
27
M24
2.5
3.0
5
0.0790
Yes
84662080
4059245637881
98% Warenverfügbarkeit. N...
31.12.2099
K1842.1216300
K1842.1216300
Stainless steel
B
with thread and collar
16
40
20.0
0
3
30
5
10
6.0
23.2
4
27
M30
2.5
3.0
5
0.1330
Yes
84662080
4059245637898
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성