Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1462 - Locating bushes with collar, stainless steel for ball lock pins
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Ball lock pins
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/kugelslperrbolzen/03197-05.prj},{NB=K1462.10816},{BESTKIPP=K1462.10816},{MATERIAL=Edelstahl},{D=8},{D1=24},{D2=10},{D3=24},{D4=18},{H=20},{H1=3},{H2=10},{H3=5},{M=M16},{SW=8},{T=5},{T1=3},{L3X=5},{GEW=0.0200},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059245471188},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=16.0},{XA=2.0},{XB=0.5},{XC=1.0},{XD=3.0},{XE=5.0},{XF=0.5},{XG=4.0},{XH=14.0},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
M
thread
[mm]
SW
width across flats
[mm]
T
depth
[mm]
T1
depth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1462.10512
K1462.10512
Stainless steel
5
20
6
20
14
17
3
10
2
M12
5
5
3
0.0120
Yes
73181520
4059245471164
98% Warenverfügbarkeit. N...
31.12.2099
K1462.10616
K1462.10616
Stainless steel
6
24
8
24
18
20
3
10
5
M16
6
5
3
0.0200
Yes
73181520
4059245471171
98% Warenverfügbarkeit. N...
31.12.2099
K1462.10816
K1462.10816
Stainless steel
8
24
10
24
18
20
3
10
5
M16
8
5
3
0.0200
Yes
73181520
4059245471188
98% Warenverfügbarkeit. N...
31.12.2099
K1462.11024
K1462.11024
Stainless steel
10
34
13
34
25
25
5
10
5
M24
10
5
5
0.0250
Yes
73181520
4059245471195
98% Warenverfügbarkeit. N...
31.12.2099
K1462.11224
K1462.11224
Stainless steel
12
34
15
34
25
25
5
10
5
M24
12
5
5
0.0250
Yes
73181520
4059245471201
98% Warenverfügbarkeit. N...
31.12.2099
K1462.11630
K1462.11630
Stainless steel
16
40
20
40
31
28
5
10
8
M30
16
5
5
0.0300
Yes
73181520
4059245471218
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성