Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1172 - Spring plungers, smooth version
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03077.prj},{NB=K1172.100},{D=10},{D1=8.0},{D2=11.0},{L=26.0},{L1=1.5},{L2=4.2},{L3=14.3},{F1=16.2},{F2=22.3},{GEW=0.0091},{EAN=4059245843855},{HX=8.000},{XA=1.3},{XB=55.0},{XC=0.5},{XD=9.55},{XE=12.7},{XF=18.2},{XG=9.1},{XH=1.6},{XI=6.30},{XJ=5.6},{XK=0.329},{XL=1.000},{XM=0.074},{XN=4.4},{XO=1.0},{XP=1.0},{XQ=0.1},{XR=5.200},{XS=60.000},{XT=1.200},{XU=48.000},{XV=0.4},{XW=0.7},{XX=1.400},{XY=5.370},{TYP=2.000},{BESTKIPP=K1172.10},{MATERIAL=Edelstahl},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,KIPP_USA},{IMPERIAL=MM},{H=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
distance
[mm]
L2
distance
[mm]
L3
distance
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1172.04
K1172.04
Stainless steel
4
2.8
4.6
10.7
0.9
1.8
5.6
3.0
6.5
0.0006
Yes
73181520
4059245843817
98% Warenverfügbarkeit. N...
31.12.2099
K1172.05
K1172.05
Stainless steel
5
3.8
5.6
12.0
0.9
2.1
6.0
3.3
9.4
0.0012
Yes
73181520
4059245293544
98% Warenverfügbarkeit. N...
31.12.2099
K1172.06
K1172.06
Stainless steel
6
4.8
6.5
15.0
1.0
2.3
8.2
6.1
12.6
0.0022
Yes
73181520
4059245293551
98% Warenverfügbarkeit. N...
31.12.2099
K1172.08
K1172.08
Stainless steel
8
6.2
8.5
18.0
1.1
2.9
9.5
10.7
20.4
0.0042
Yes
73181520
4059245293568
98% Warenverfügbarkeit. N...
31.12.2099
K1172.10
K1172.10
Stainless steel
10
8.0
11.0
26.0
1.5
4.2
14.3
16.2
22.3
0.0091
Yes
73181520
4059245843855
98% Warenverfügbarkeit. N...
31.12.2099
K1172.204
K1172.204
POM
4
2.8
4.6
10.7
0.9
1.8
5.6
3.0
6.5
0.0004
Yes
73181520
4059245843862
98% Warenverfügbarkeit. N...
31.12.2099
K1172.205
K1172.205
POM
5
3.8
5.6
12.0
0.9
2.1
6.0
3.3
9.4
0.0007
Yes
73181520
4059245843879
98% Warenverfügbarkeit. N...
31.12.2099
K1172.206
K1172.206
POM
6
4.8
6.5
15.0
1.0
2.3
8.2
6.1
12.6
0.0011
Yes
73181520
4059245843886
98% Warenverfügbarkeit. N...
31.12.2099
K1172.208
K1172.208
POM
8
6.2
8.5
18.0
1.1
2.9
9.5
10.7
20.4
0.0023
Yes
73181520
4059245293612
98% Warenverfügbarkeit. N...
31.12.2099
K1172.210
K1172.210
POM
10
8.0
11.0
26.0
1.5
4.2
14.3
16.2
22.3
0.0049
Yes
73181520
4059245843909
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성