Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0327 - Spring plungers with hexagon socket and thrust pin, LONG-LOK secured, steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03041.prj},{NB=K0327.A1_(0)},{D1=2.4},{L=18},{L1=7},{H=2.3},{T=2.0},{T1=0.8},{N=0.8},{SX=1.587},{F1=6},{F2=20},{DREHMOMENTEIN=0.12},{DREHMOMENTAUS=0.08},{GEW=0.0016},{EAN=4059245351640},{NDM=0},{NDM1=0.1900},{TYP1=3},{XA=0.70},{XB=10.00},{XC=1.60},{XD=0.70},{TAB=2},{TAB1=1},{TYP=2},{BESTKIPP=K0327.A1},{AUSF=Standard Federkraft},{D=10-32},{L2=ca. zwei Gewindegänge},{S=1/16},{BESTMS=03040-905},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP_USA,KIPP,},{ZGT=Gewindestift eingeklebt },{ZGT1=ca. zwei Gewindegänge},{IMPERIAL=INCH},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
H
spring travel
[mm]
T1
depth
[mm]
N
slot
[mm]
S
width across flats
[mm / inch]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
DREHMOMENTEIN
Tightening torque approx.
[Nm]
DREHMOMENTAUS
Loosening torque after third unscrewing approx.
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0327.05
K0327.05
Standard spring force
M 5
2.4
18
7
approx. two thread dials
2.3
0.8
0.8
1.5
6
20
0.12
0.08
0.0017
Yes
73181520
4059245841875
98% Warenverfügbarkeit. N...
31.12.2099
K0327.06
K0327.06
Standard spring force
M 6
2.7
20
7
approx. two thread dials
2.5
1.0
1.0
2.0
7
20
0.45
0.22
0.0026
Yes
73181520
4059245841882
98% Warenverfügbarkeit. N...
31.12.2099
K0327.08
K0327.08
Standard spring force
M 8
3.5
22
8
approx. two thread dials
3.0
1.4
1.2
2.5
9
35
1.05
0.37
0.0056
Yes
73181520
4059245841899
98% Warenverfügbarkeit. N...
31.12.2099
K0327.10
K0327.10
Standard spring force
M 10
4.0
22
9
approx. two thread dials
3.0
1.4
1.6
3.0
9
35
1.30
0.60
0.0089
Yes
73181520
4059245225149
98% Warenverfügbarkeit. N...
31.12.2099
K0327.12
K0327.12
Standard spring force
M 12
6.0
28
10
approx. two thread dials
4.0
2.0
2.0
4.0
12
55
2.00
1.30
0.0160
Yes
73181520
4059245841974
98% Warenverfügbarkeit. N...
31.12.2099
K0327.16
K0327.16
Standard spring force
M 16
7.5
32
14
approx. two thread dials
5.0
2.5
2.5
5.0
45
100
3.90
3.00
0.0340
Yes
73181520
4059245841981
98% Warenverfügbarkeit. N...
31.12.2099
K0327.105
K0327.105
light spring force
M 5
2.4
18
7
approx. two thread dials
2.3
0.8
0.8
1.5
3
10
0.12
0.08
0.0017
Yes
73181520
4059245225156
98% Warenverfügbarkeit. N...
31.12.2099
K0327.106
K0327.106
light spring force
M 6
2.7
20
7
approx. two thread dials
2.5
1.0
1.0
2.0
3
9
0.45
0.22
0.0026
Yes
73181520
4059245008780
98% Warenverfügbarkeit. N...
31.12.2099
K0327.108
K0327.108
light spring force
M 8
3.5
22
8
approx. two thread dials
3.0
1.4
1.2
2.5
4
16
1.05
0.37
0.0055
Yes
73181520
4059245225163
98% Warenverfügbarkeit. N...
31.12.2099
K0327.110
K0327.110
light spring force
M 10
4.0
22
9
approx. two thread dials
3.0
1.4
1.6
3.0
4
16
1.30
0.60
0.0086
Yes
73181520
4059245225170
98% Warenverfügbarkeit. N...
31.12.2099
K0327.112
K0327.112
light spring force
M 12
6.0
28
10
approx. two thread dials
4.0
2.0
2.0
4.0
5
27
2.00
1.30
0.0150
Yes
73181520
4059245225187
98% Warenverfügbarkeit. N...
31.12.2099
K0327.116
K0327.116
light spring force
M 16
7.5
32
14
approx. two thread dials
5.0
2.5
2.5
5.0
20
45
3.90
3.00
0.0334
Yes
73181520
4059245225194
98% Warenverfügbarkeit. N...
31.12.2099
K0327.205
K0327.205
strong spring force
M 5
2.4
18
7
approx. two thread dials
2.3
0.8
0.8
1.5
11
29
0.12
0.08
0.0017
Yes
73181520
4059245841998
98% Warenverfügbarkeit. N...
31.12.2099
K0327.206
K0327.206
strong spring force
M 6
2.7
20
7
approx. two thread dials
2.5
1.0
1.0
2.0
14
37
0.45
0.22
0.0027
Yes
73181520
4059245225231
98% Warenverfügbarkeit. N...
31.12.2099
K0327.208
K0327.208
strong spring force
M 8
3.5
22
8
approx. two thread dials
3.0
1.4
1.2
2.5
22
65
1.05
0.37
0.0057
Yes
73181520
4059245842018
98% Warenverfügbarkeit. N...
31.12.2099
K0327.210
K0327.210
strong spring force
M 10
4.0
22
9
approx. two thread dials
3.0
1.4
1.6
3.0
19
70
1.30
0.60
0.0089
Yes
73181520
4059245842025
98% Warenverfügbarkeit. N...
31.12.2099
K0327.212
K0327.212
strong spring force
M 12
6.0
28
10
approx. two thread dials
4.0
2.0
2.0
4.0
25
85
2.00
1.30
0.0162
Yes
73181520
4059245842032
98% Warenverfügbarkeit. N...
31.12.2099
K0327.216
K0327.216
strong spring force
M 16
7.5
32
14
approx. two thread dials
5.0
2.5
2.5
5.0
60
150
3.90
3.00
0.0340
Yes
73181520
4059245842049
98% Warenverfügbarkeit. N...
31.12.2099
K0327.A1
K0327.A1
Standard spring force
10-32
2.4
18
7
approx. two thread dials
2.3
0.8
0.8
1/16
6
20
0.12
0.08
0.0016
Yes
73181520
4059245351640
98% Warenverfügbarkeit. N...
31.12.2099
K0327.AJ
K0327.AJ
Standard spring force
1/4-28
2.7
20
7
approx. two thread dials
2.5
1.0
1.0
5/64
7
20
0.45
0.22
0.0032
Yes
73181520
4059245351701
98% Warenverfügbarkeit. N...
31.12.2099
K0327.A2
K0327.A2
Standard spring force
1/4-20
2.7
20
7
approx. two thread dials
2.5
1.0
1.0
5/64
7
20
0.45
0.22
0.0029
Yes
73181520
4059245351657
98% Warenverfügbarkeit. N...
31.12.2099
K0327.A3
K0327.A3
Standard spring force
5/16-18
3.5
22
8
approx. two thread dials
3.0
1.4
1.2
3/32
9
35
1.05
0.37
0.0052
Yes
73181520
4059245351664
98% Warenverfügbarkeit. N...
31.12.2099
K0327.A4
K0327.A4
Standard spring force
3/8-16
4.0
22
9
approx. two thread dials
3.0
1.4
1.6
1/8
9
35
1.30
0.60
0.0076
Yes
73181520
4059245351671
98% Warenverfügbarkeit. N...
31.12.2099
K0327.A5
K0327.A5
Standard spring force
1/2-13
6.0
28
10
approx. two thread dials
4.0
2.0
2.0
5/32
10
55
2.00
1.30
0.0180
Yes
73181520
4059245351688
98% Warenverfügbarkeit. N...
31.12.2099
K0327.A6
K0327.A6
Standard spring force
5/8-11
7.5
32
14
approx. two thread dials
5.0
2.5
2.5
3/16
45
100
3.90
3.00
0.0325
Yes
73181520
4059245351695
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성