Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0656 - Spring plungers with status sensor
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03020_2.prj},{NB=K0656.51010},{BESTKIPP=K0656.5101},{AUSF=Oeffner},{POS=0},{D=M 10},{D1=4.5},{L=36},{L1=4},{H=3},{SK=2.2 - 2.8},{F1=26},{F2=44},{GEW=0.0432},{BS=Infotext},{ROHS=Yes},{ZTN=85364100},{EAN=4059245007585},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=10},{ST=1.50},{XPOS=[0:$H.]},{ZGT=Kabel Ø 3,5 mm, Länge ca. 2 m},{ZGT1=LED-Anzeige},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
L
Length
[mm]
L1
spring travel
[mm]
H
stroke
[mm]
SK
Switching contact from stroke H1
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0656.5061
K0656.5061
Contact breaker
M 6
2.7
27
3
2
1.2 - 1.6
7
20
0.0320
Yes
85364100
4059245007547
98% Warenverfügbarkeit. N...
31.12.2099
K0656.5081
K0656.5081
Contact breaker
M 8
4.0
29
3
2
1.2 - 1.8
15
30
0.0371
Yes
85364100
4059245007561
98% Warenverfügbarkeit. N...
31.12.2099
K0656.5101
K0656.5101
Contact breaker
M 10
4.5
36
4
3
2.2 - 2.8
26
44
0.0432
Yes
85364100
4059245007585
98% Warenverfügbarkeit. N...
31.12.2099
K0656.5062
K0656.5062
Contact maker
M 6
2.7
27
3
2
1.2 - 1.6
7
20
0.0320
Yes
85364100
4059245007554
98% Warenverfügbarkeit. N...
31.12.2099
K0656.5082
K0656.5082
Contact maker
M 8
4.0
29
3
2
1.2 - 1.8
15
30
0.0362
Yes
85364100
4059245007578
98% Warenverfügbarkeit. N...
31.12.2099
K0656.5102
K0656.5102
Contact maker
M 10
4.5
36
4
3
2.2 - 2.8
26
44
0.0445
Yes
85364100
4059245007592
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성