Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0309 - Spring plungers with slot and ball, steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03000.prj},{NB=K0309.406_(0)},{BESTKIPP=K0309.406},{POS=0},{MATERIAL=Stahl},{AUSF=lange Ausführung, Standard Federkraft},{D=M 6},{D1=3.5},{L=25},{H=1.0},{N=1.0},{F1=9.0},{F2=13},{GEW=0.0035},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059245837182},{FILTER=KIPP,KIPP_USA,},{TAB=1},{TAB1=1},{TYP2=1},{NDM=6.000},{NDM1=0.0000},{XPOS=[0:$H.]},{XA=1.5},{XB=4.20},{XC=1.0},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
H
spring travel
[mm]
N
slot
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0309.03
K0309.03
Steel
Standard spring force
M 3
1.5
7
0.4
0.4
1.5
3
0.0002
Yes
73181520
4059245836987
98% Warenverfügbarkeit. N...
31.12.2099
K0309.04
K0309.04
Steel
Standard spring force
M 4
2.5
9
0.8
0.6
4.0
10
0.0004
Yes
73181520
4059245836994
98% Warenverfügbarkeit. N...
31.12.2099
K0309.05
K0309.05
Steel
Standard spring force
M 5
3.0
12
0.9
0.8
6.0
11
0.0010
Yes
73181520
4059245837007
98% Warenverfügbarkeit. N...
31.12.2099
K0309.06
K0309.06
Steel
Standard spring force
M 6
3.5
14
1.0
1.0
9.0
13
0.0017
Yes
73181520
4059245837014
98% Warenverfügbarkeit. N...
31.12.2099
K0309.08
K0309.08
Steel
Standard spring force
M 8
5.0
16
1.5
1.2
15.0
30
0.0034
Yes
73181520
4059245837021
98% Warenverfügbarkeit. N...
31.12.2099
K0309.10
K0309.10
Steel
Standard spring force
M 10
6.0
19
2.0
1.6
20.0
40
0.0065
Yes
73181520
4059245837038
98% Warenverfügbarkeit. N...
31.12.2099
K0309.12
K0309.12
Steel
Standard spring force
M 12
8.0
22
2.5
2.0
30.0
55
0.0103
Yes
73181520
4059245837045
98% Warenverfügbarkeit. N...
31.12.2099
K0309.16
K0309.16
Steel
Standard spring force
M 16
10.0
24
3.5
2.5
65.0
125
0.0226
Yes
73181520
4059245837052
98% Warenverfügbarkeit. N...
31.12.2099
K0309.20
K0309.20
Steel
Standard spring force
M 20
12.0
30
4.5
2.5
80.0
160
0.0443
Yes
73181520
4059245837069
98% Warenverfügbarkeit. N...
31.12.2099
K0309.203
K0309.203
Steel
strong spring force
M 3
1.5
7
0.4
0.4
5.0
7
0.0002
Yes
73181520
4059245837076
98% Warenverfügbarkeit. N...
31.12.2099
K0309.204
K0309.204
Steel
strong spring force
M 4
2.5
9
0.8
0.6
12.0
22
0.0004
Yes
73181520
4059245837083
98% Warenverfügbarkeit. N...
31.12.2099
K0309.205
K0309.205
Steel
strong spring force
M 5
3.0
12
0.9
0.8
19.0
30
0.0009
Yes
73181520
4059245837090
98% Warenverfügbarkeit. N...
31.12.2099
K0309.206
K0309.206
Steel
strong spring force
M 6
3.5
14
1.0
1.0
28.0
40
0.0018
Yes
73181520
4059245837106
98% Warenverfügbarkeit. N...
31.12.2099
K0309.208
K0309.208
Steel
strong spring force
M 8
5.0
16
1.5
1.2
47.0
73
0.0037
Yes
73181520
4059245837113
98% Warenverfügbarkeit. N...
31.12.2099
K0309.210
K0309.210
Steel
strong spring force
M 10
6.0
19
2.0
1.6
66.0
100
0.0067
Yes
73181520
4059245837120
98% Warenverfügbarkeit. N...
31.12.2099
K0309.212
K0309.212
Steel
strong spring force
M 12
8.0
22
2.5
2.0
66.0
120
0.0110
Yes
73181520
4059245837137
98% Warenverfügbarkeit. N...
31.12.2099
K0309.216
K0309.216
Steel
strong spring force
M 16
10.0
24
3.5
2.5
90.0
180
0.0235
Yes
73181520
4059245837144
98% Warenverfügbarkeit. N...
31.12.2099
K0309.220
K0309.220
Steel
strong spring force
M 20
12.0
30
4.5
2.5
115.0
240
0.0449
Yes
73181520
4059245837151
98% Warenverfügbarkeit. N...
31.12.2099
K0309.404
K0309.404
Steel
long version, standard sp...
M 4
2.5
16
0.8
0.6
4.0
10
0.0009
Yes
73181520
4059245837168
98% Warenverfügbarkeit. N...
31.12.2099
K0309.405
K0309.405
Steel
long version, standard sp...
M 5
3.0
20
0.9
0.8
6.0
11
0.0019
Yes
73181520
4059245837175
98% Warenverfügbarkeit. N...
31.12.2099
K0309.406
K0309.406
Steel
long version, standard sp...
M 6
3.5
25
1.0
1.0
9.0
13
0.0035
Yes
73181520
4059245837182
98% Warenverfügbarkeit. N...
31.12.2099
K0309.408
K0309.408
Steel
long version, standard sp...
M 8
5.0
30
1.5
1.2
15.0
30
0.0077
Yes
73181520
4059245837199
98% Warenverfügbarkeit. N...
31.12.2099
K0309.410
K0309.410
Steel
long version, standard sp...
M 10
6.0
35
2.0
1.6
20.0
40
0.0143
Yes
73181520
4059245837205
98% Warenverfügbarkeit. N...
31.12.2099
K0309.412
K0309.412
Steel
long version, standard sp...
M 12
8.0
40
2.5
2.0
30.0
55
0.0230
Yes
73181520
4059245837212
98% Warenverfügbarkeit. N...
31.12.2099
K0309.416
K0309.416
Steel
long version, standard sp...
M 16
10.0
45
3.5
2.5
65.0
125
0.0495
Yes
73181520
4059245837229
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성