Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0747 - Indexing plungers ECO
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/k0747.prj},{NB=K0747.143081201},{D=8},{D2=25},{L=61.7},{L1=26},{L2=10},{L3=23},{H=8.0},{SW1=12},{F=2.3},{F1=8},{F2=19},{ANZDM=20},{GEW=0.0411},{EAN=4059245205110},{ST=1.750},{NDM=12.000},{TYP=1.000},{XA=17.700},{XB=8.300},{XC=8.500},{XD=14.000},{XE=52.300},{XF=0.300},{XG=1.800},{XH=2.000},{XI=0.500},{XJ=23.000},{XK=3.300},{XL=16.000},{XM=5.000},{XN=2.700},{XO=8.000},{XP=34.000},{XQ=19.000},{XR=8.200},{XS=3.000},{XT=8.700},{XU=0.300},{XV=25.000},{XW=0.800},{XX=19.000},{XY=6.000},{XZ=8.000},{BESTKIPP=K0747.14308120},{FORM=D},{AUSF=mit Rastnut, mit Kontermutter},{MATERIAL=Edelstahl},{D1=M12},{SW2=19},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA,},{POS=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
H
Length
[mm]
SW1
width across flats
[mm]
SW2
width across flats
[mm]
F
F x 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
ANZDM
Tightening torque max. Nm
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K0747.01903060
K0747.01903060
A
non-lockout type without ...
steel
3
M6
14
31.5
12
5
10
3.5
6
-
0.8
4
10
2
0.0041
Yes
73181900
4059245204779
K0747.01004060
K0747.01004060
A
non-lockout type without ...
steel
4
M6
14
36.0
15
6
13
4.0
6
-
1.0
6
12
2
0.0045
Yes
73181900
4059245204731
K0747.01004080
K0747.01004080
A
non-lockout type without ...
steel
4
M8
14
36.0
15
6
13
4.0
8
-
1.0
6
12
7
0.0080
Yes
73181900
4059245835089
K0747.01105080
K0747.01105080
A
non-lockout type without ...
steel
5
M8
14
40.0
17
7
15
5.0
8
-
1.3
6
12
7
0.0089
Yes
73181900
4059245204748
K0747.01105100
K0747.01105100
A
non-lockout type without ...
steel
5
M10
18
42.5
17
7
15
5.0
10
-
1.3
6
12
15
0.0150
Yes
73181900
4059245835096
K0747.01206100
K0747.01206100
A
non-lockout type without ...
steel
6
M10
18
47.5
20
8
17
6.0
10
-
1.8
8
15
15
0.0167
Yes
73181900
4059245204755
K0747.01206120
K0747.01206120
A
non-lockout type without ...
steel
6
M12
25
51.7
20
8
17
6.0
12
-
1.8
8
15
20
0.0310
Yes
73181900
4059245835102
K0747.01308120
K0747.01308120
A
non-lockout type without ...
steel
8
M12
25
61.7
26
10
23
8.0
12
-
2.3
8
19
20
0.0332
Yes
73181900
4059245204762
K0747.02903060
K0747.02903060
B
non-lockout type with loc...
steel
3
M6
14
31.5
12
5
10
3.5
6
10
0.8
4
10
2
0.0056
Yes
73181900
4059245204823
K0747.02004060
K0747.02004060
B
non-lockout type with loc...
steel
4
M6
14
36.0
15
6
13
4.0
6
10
1.0
6
12
2
0.0059
Yes
73181900
4059245204786
K0747.02004080
K0747.02004080
B
non-lockout type with loc...
steel
4
M8
14
36.0
15
6
13
4.0
8
13
1.0
6
12
7
0.0080
Yes
73181900
4059245835140
K0747.02105080
K0747.02105080
B
non-lockout type with loc...
steel
5
M8
14
40.0
17
7
15
5.0
8
13
1.3
6
12
7
0.0117
Yes
73181900
4059245204793
K0747.02105100
K0747.02105100
B
non-lockout type with loc...
steel
5
M10
18
42.5
17
7
15
5.0
10
17
1.3
6
12
15
0.0150
Yes
73181900
4059245835157
K0747.02206100
K0747.02206100
B
non-lockout type with loc...
steel
6
M10
18
47.5
20
8
17
6.0
10
17
1.8
8
15
15
0.0229
Yes
73181900
4059245204809
K0747.02206120
K0747.02206120
B
non-lockout type with loc...
steel
6
M12
25
51.7
20
8
17
6.0
12
19
1.8
8
15
20
0.0310
Yes
73181900
4059245835164
K0747.02308120
K0747.02308120
B
non-lockout type with loc...
steel
8
M12
25
61.7
26
10
23
8.0
12
19
2.3
8
19
20
0.0417
Yes
73181900
4059245204816
K0747.03903060
K0747.03903060
C
lockout type without lock...
steel
3
M6
14
31.5
12
5
10
3.5
6
-
0.8
4
10
2
0.0040
Yes
73181900
4059245204878
K0747.03004060
K0747.03004060
C
lockout type without lock...
steel
4
M6
14
36.0
15
6
13
4.0
6
-
1.0
6
12
2
0.0045
Yes
73181900
4059245204830
K0747.03004080
K0747.03004080
C
lockout type without lock...
steel
4
M8
14
36.0
15
6
13
4.0
8
-
1.0
6
12
7
0.0080
Yes
73181900
4059245835201
K0747.03105080
K0747.03105080
C
lockout type without lock...
steel
5
M8
14
40.0
17
7
15
5.0
8
-
1.3
6
12
7
0.0083
Yes
73181900
4059245204847
K0747.03105100
K0747.03105100
C
lockout type without lock...
steel
5
M10
18
42.5
17
7
15
5.0
10
-
1.3
6
12
15
0.0150
Yes
73181900
4059245835218
K0747.03206100
K0747.03206100
C
lockout type without lock...
steel
6
M10
18
47.5
20
8
17
6.0
10
-
1.8
8
15
15
0.0160
Yes
73181900
4059245204854
K0747.03206120
K0747.03206120
C
lockout type without lock...
steel
6
M12
25
51.7
20
8
17
6.0
12
-
1.8
8
15
20
0.0310
Yes
73181900
4059245835225
K0747.03308120
K0747.03308120
C
lockout type without lock...
steel
8
M12
25
61.7
26
10
23
8.0
12
-
2.3
8
19
20
0.0319
Yes
73181900
4059245204861
K0747.04903060
K0747.04903060
D
lockout type with locknut
steel
3
M6
14
31.5
12
5
10
3.5
6
10
0.8
4
10
2
0.0055
Yes
73181900
4059245204922
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성